Menu Search

Cable Gland Inserts

In stock

These Cable Gland Inserts are used to seal and protect unused cable glands from dust, water, and other impurities. Depending on the model, it contains 2 to 4 slotted holes that allow numerous cables to be routed through it simultaneously, providing good watertight protection for each wire. This saves space, eliminates tangling, decreases cable clutter, and improves overall cable management efficiency.

 These cable gland inserts can withstand temperatures ranging from -40C to 100C. Used in various applications, including industrial, electrical enclosures, machinery, and equipment.

  • Material: EPDM
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Thread Size Maximum Cable Bundle Diameter Minimum Compatible Cable Diameter Number of Conductors Maximum Compatible Cable Diameter View
8.0679 RM - 8.9388 RM 17 In stock
M16
4.0 mm
2
58.185 RM - 64.4714 RM 23 In stock
M40
10.0 mm
4
11.224 RM - 12.4369 RM 1500 In stock
M20
6.0 mm
2
24.3864 RM - 27.0206 RM 18 In stock
M32
8.0 mm
3
7.7171 RM - 8.5506 RM 16 In stock
M12
2.0 mm
4
13.3288 RM - 14.7682 RM 1394 In stock
M25
7.0 mm
3
15.433 RM - 17.1001 RM 2742 In stock
M32
7.0 mm
4
550922 8.0679 RM - 8.9388 RM 2336 In stock
M16
2.1 mm
3
11.224 RM - 12.4369 RM 8000 In stock
M20
4.0 mm
3
13.3288 RM - 14.7682 RM Request the lead time here
M25
6.0 mm
4
7.7171 RM - 8.5506 RM 31 In stock
M12
2.0 mm
2
2.0 mm
13.3288 RM - 14.7682 RM 71 In stock
M25
7.0 mm
2
Cable Gland Insert - Black; M16; Number of Conductors - 2; EPDM; Black

550921

Price Range
8.9388 RM - 8.0679 RM

Stock Levels
17 In stock
Attributes
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    2.0 - 4.0 mm
  • Material
    EPDM
  • Colour
    Black
Cable Gland Insert - Black; M40; Number of Conductors - 4; EPDM; Black

550947

Price Range
64.4714 RM - 58.185 RM

Stock Levels
23 In stock
Attributes
  • Number of Conductors
    4
  • Cable Bundle Diameter Range
    8.0 - 10.0 mm
  • Material
    EPDM
  • Colour
    Black
Cable Gland Insert - Black; M20; Number of Conductors - 2; EPDM; Black

550927

Price Range
12.4369 RM - 11.224 RM

Stock Levels
1500 In stock
Attributes
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    4.0 - 6.0 mm
  • Material
    EPDM
  • Colour
    Black
Cable Gland Insert - Black; M32; Number of Conductors - 3; EPDM; Black

550941

Price Range
27.0206 RM - 24.3864 RM

Stock Levels
18 In stock
Attributes
  • Number of Conductors
    3
  • Cable Bundle Diameter Range
    6.0 - 8.0 mm
  • Material
    EPDM
  • Colour
    Black
Cable Gland Insert - Black; M12; Number of Conductors - 4; EPDM; Black

550916

Price Range
8.5506 RM - 7.7171 RM

Stock Levels
16 In stock
Attributes
  • Number of Conductors
    4
  • Cable Bundle Diameter Range
    0.5 - 2.0 mm
  • Material
    EPDM
  • Colour
    Black
Cable Gland Insert - Black; M25; Number of Conductors - 3; EPDM; Black

550935

Price Range
14.7682 RM - 13.3288 RM

Stock Levels
1394 In stock
Attributes
  • Number of Conductors
    3
  • Cable Bundle Diameter Range
    5.0 - 7.0 mm
  • Material
    EPDM
  • Colour
    Black
Cable Gland Insert - Black; M32; Number of Conductors - 4; EPDM; Black

550942

Price Range
17.1001 RM - 15.433 RM

Stock Levels
2742 In stock
Attributes
  • Number of Conductors
    4
  • Cable Bundle Diameter Range
    5.0 - 7.0 mm
  • Material
    EPDM
  • Colour
    Black
Cable Gland Insert - Black; M16; Number of Conductors - 3; EPDM; Black

550922

Price Range
8.9388 RM - 8.0679 RM

Stock Levels
2336 In stock
Attributes
  • Number of Conductors
    3
  • Cable Bundle Diameter Range
    1.0 - 2.1 mm
  • Material
    EPDM
  • Colour
    Black
Cable Gland Insert - Black; M20; Number of Conductors - 3; EPDM; Black

550928

Price Range
12.4369 RM - 11.224 RM

Stock Levels
8000 In stock
Attributes
  • Number of Conductors
    3
  • Cable Bundle Diameter Range
    2.5 - 4.0 mm
  • Material
    EPDM
  • Colour
    Black
Cable Gland Insert - Black; M25; Number of Conductors - 4; EPDM; Black

550936

Price Range
14.7682 RM - 13.3288 RM

Stock Levels
Request the lead time here
Attributes
  • Number of Conductors
    4
  • Cable Bundle Diameter Range
    4.0 - 6.0 mm
  • Material
    EPDM
  • Colour
    Black
Cable Gland Insert - Black; M12; Number of Conductors - 2; EPDM; Black

550915

Price Range
8.5506 RM - 7.7171 RM

Stock Levels
31 In stock
Attributes
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    1.0 - 2.0 mm
  • Material
    EPDM
  • Colour
    Black
Cable Gland Insert - Black; M25; Number of Conductors - 2; EPDM; Black

550934

Price Range
14.7682 RM - 13.3288 RM

Stock Levels
71 In stock
Attributes
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    5.0 - 7.0 mm
  • Material
    EPDM
  • Colour
    Black