Menu Search

Cable Glands - Straight/Brass

In stock

These Cable Gland Straight /Brass are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure their longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification and comes with a TPE inner sealing gland and a CR/ NBR exterior sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, energy, and industrial manufacturing. Locknuts and sealing washer available separately.

  • Material: Brass, Stainless Steel
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Item Code Price range Availability Gland Form Thread Size Colour View
131.2327 RM - 145.4102 RM 80 In stock
Advanced EMC
M25
Natural
551243 206.2224 RM - 228.5005 RM Request the lead time here
Advanced EMC
M32
Natural
87.1972 RM - 96.6164 RM 720 In stock
Standard
M50
Natural
8.0183 RM - 8.8851 RM 6668 In stock
Standard
M12
Natural
76.4618 RM - 84.7223 RM 100 In stock
Advanced EMC
M20
Natural
16.2181 RM - 17.9704 RM 6710 In stock
Standard
PG11
Natural
19.0385 RM - 21.0943 RM 20 In stock
Standard
PG11
Natural
11.3646 RM - 12.5916 RM 10 In stock
Standard
M16
Natural
48.6537 RM - 53.9094 RM 2810 In stock
Standard
PG29
Natural
490669 10.0227 RM - 11.1061 RM 985 In stock
Standard
PG9
Natural
11.3594 RM - 12.5863 RM 10 In stock
Standard
3/8
Natural
44.4225 RM - 49.2211 RM Request the lead time here
Standard
1
Natural
10.5772 RM - 11.7195 RM 10 In stock
Standard
M16
Natural
20.3793 RM - 22.581 RM 4110 In stock
Standard
PG21
Natural
12.692 RM - 14.0631 RM 5310 In stock
Standard
PG9
Natural
71.4945 RM - 79.218 RM 10 In stock
Standard
PG36
Natural
490701 139.5025 RM - 154.5725 RM Request the lead time here
Standard
M63
Natural
8.4619 RM - 9.376 RM 65 In stock
Standard
PG7
Natural
9.7968 RM - 10.8551 RM 6120 In stock
Standard
PG7
Natural
15.7027 RM - 17.3989 RM Request the lead time here
Standard
1/2
Natural
  • of 2
Cable Gland - Compatible Cable Diameter Range 9.0 - 17.0 mm | 0.354 - 0.669 in ; Mounting Thread Length 7.0 mm | 0.276 in ; Natural

551242

Price Range
145.4102 RM - 131.2327 RM

Stock Levels
80 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Advanced EMC
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    17.0 mm
Cable Gland - Compatible Cable Diameter Range 13.0 - 21.0 mm | 0.512 - 0.827 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Natural

551243

Price Range
228.5005 RM - 206.2224 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Advanced EMC
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    21.0 mm
Natural Brass Cable Gland - Thread Size M50; Compatible Cable Diameter Range 25.0 - 31.0 mm | 0.984 - 1.22 in; Mounting Thread Length 13.0 mm | 0.512 in

490700

Price Range
96.6164 RM - 87.1972 RM

Stock Levels
720 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    31.0 mm
Natural Brass Cable Gland - Thread Size M12; Compatible Cable Diameter Range 2.0 - 5.0 mm | 0.079 - 0.197 in; Mounting Thread Length 6.5 mm | 0.256 in

490688

Price Range
8.8851 RM - 8.0183 RM

Stock Levels
6668 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    5.0 mm
Cable Gland - Compatible Cable Diameter Range 6.0 - 13.0 mm | 0.236 - 0.512 in ; Mounting Thread Length 6.0 mm | 0.236 in ; Natural

551241

Price Range
84.7223 RM - 76.4618 RM

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Advanced EMC
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    13.0 mm
Natural Brass Cable Gland - Thread Size PG11; Compatible Cable Diameter Range 5.0 - 10.0 mm | 0.197 - 0.394 in; Mounting Thread Length 7.0 mm | 0.276 in

490671

Price Range
17.9704 RM - 16.2181 RM

Stock Levels
6710 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    10.0 mm
Natural Brass Cable Gland - Thread Size PG11; Compatible Cable Diameter Range 3.0 - 7.0 mm | 0.118 - 0.276 in; Mounting Thread Length 7.0 mm | 0.276 in

490672

Price Range
21.0943 RM - 19.0385 RM

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    7.0 mm
Natural Brass Cable Gland - Thread Size M16; Compatible Cable Diameter Range 2.0 - 6.0 mm | 0.079 - 0.236 in; Mounting Thread Length 8.0 mm | 0.315 in

490690

Price Range
12.5916 RM - 11.3646 RM

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    6.0 mm
Natural Brass Cable Gland - Thread Size PG29; Compatible Cable Diameter Range 18.0 - 25.0 mm | 0.709 - 0.984 in; Mounting Thread Length 9.0 mm | 0.354 in

490679

Price Range
53.9094 RM - 48.6537 RM

Stock Levels
2810 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    25.0 mm
Natural Brass Cable Gland - Thread Size PG9; Compatible Cable Diameter Range 4.0 - 8.0 mm | 0.157 - 0.315 in; Mounting Thread Length 7.0 mm | 0.276 in

490669

Price Range
11.1061 RM - 10.0227 RM

Stock Levels
985 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    8.0 mm
Natural Brass Cable Gland - Thread Size 3/8; Compatible Cable Diameter Range 2.0 - 6.0 mm | 0.079 - 0.236 in; Mounting Thread Length 15.0 mm | 0.591 in

490704

Price Range
12.5863 RM - 11.3594 RM

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    6.0 mm
Natural Brass Cable Gland - Thread Size 1; Compatible Cable Diameter Range 18.0 - 25.0 mm | 0.709 - 0.984 in; Mounting Thread Length 13.0 mm | 0.512 in

490709

Price Range
49.2211 RM - 44.4225 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    25.0 mm
Natural Brass Cable Gland - Thread Size M16; Compatible Cable Diameter Range 4.0 - 8.0 mm | 0.157 - 0.315 in; Mounting Thread Length 8.0 mm | 0.315 in

490689

Price Range
11.7195 RM - 10.5772 RM

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    8.0 mm
Natural Brass Cable Gland - Thread Size PG21; Compatible Cable Diameter Range 13.0 - 18.0 mm | 0.512 - 0.709 in; Mounting Thread Length 8.0 mm | 0.315 in

490677

Price Range
22.581 RM - 20.3793 RM

Stock Levels
4110 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    18.0 mm
Natural Brass Cable Gland - Thread Size PG9; Compatible Cable Diameter Range 2.0 - 6.0 mm | 0.079 - 0.236 in; Mounting Thread Length 7.0 mm | 0.276 in

490670

Price Range
14.0631 RM - 12.692 RM

Stock Levels
5310 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    6.0 mm
Natural Brass Cable Gland - Thread Size PG36; Compatible Cable Diameter Range 20.0 - 26.0 mm | 0.787 - 1.024 in; Mounting Thread Length 10.5 mm | 0.413 in

490682

Price Range
79.218 RM - 71.4945 RM

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    26.0 mm
Natural Brass Cable Gland - Thread Size M63; Compatible Cable Diameter Range 37.0 - 44.0 mm | 1.457 - 1.732 in; Mounting Thread Length 10.5 mm | 0.413 in

490701

Price Range
154.5725 RM - 139.5025 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    44.0 mm
Natural Brass Cable Gland - Thread Size PG7; Compatible Cable Diameter Range 3.0 - 6.5 mm | 0.118 - 0.256 in; Mounting Thread Length 7.0 mm | 0.276 in

490667

Price Range
9.376 RM - 8.4619 RM

Stock Levels
65 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    6.5 mm
Natural Brass Cable Gland - Thread Size PG7; Compatible Cable Diameter Range 2.0 - 5.0 mm | 0.079 - 0.197 in; Mounting Thread Length 7.0 mm | 0.276 in

490668

Price Range
10.8551 RM - 9.7968 RM

Stock Levels
6120 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    5.0 mm
Natural Brass Cable Gland - Thread Size 1/2; Compatible Cable Diameter Range 6.0 - 12.0 mm | 0.236 - 0.472 in; Mounting Thread Length 13.0 mm | 0.512 in

490705

Price Range
17.3989 RM - 15.7027 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    12.0 mm