These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Gland Form | Thread Size | Colour | View | |
---|---|---|---|---|---|---|
8.2016 RM - 9.0876 RM | 14629 In stock |
Standard
|
PG42
|
Black
|
||
5.9619 RM - 6.6057 RM | 748 In stock |
Standard
|
PG21
|
Black
|
||
9.4968 RM - 10.5235 RM | 217 In stock |
Standard
|
PG29
|
Black
|
||
7.7883 RM - 8.63 RM | 35 In stock |
Standard
|
PG42
|
Black
|
||
1.2754 RM - 1.4131 RM | 671027 In stock |
Standard
|
M12
|
Black
|
||
1.9461 RM - 2.1562 RM | 39072 In stock |
Standard
|
M16
|
Grey
|
||
2.1836 RM - 2.42 RM | 86 In stock |
Standard
|
3/8 NPT
|
Black
|
||
1.9461 RM - 2.1562 RM | 318793 In stock |
Standard
|
PG9
|
Black
|
||
3.0668 RM - 3.3971 RM | 92988 In stock |
Standard
|
M20
|
Black
|
||
15.234 RM - 16.8794 RM | 466 In stock |
Standard
|
M40
|
Black
|
||
5.1307 RM - 5.6847 RM | 2678 In stock |
Standard
|
M25
|
White
|
||
14.4098 RM - 15.9677 RM | 80 In stock |
Standard
|
M40
|
Grey
|
||
1.7085 RM - 1.8935 RM | 5082 In stock |
Standard
|
PG9
|
Grey
|
||
9.4968 RM - 10.5235 RM | 1964 In stock |
Standard
|
M32
|
Grey
|
||
5.7243 RM - 6.3431 RM | 764 In stock |
Standard
|
3/4 NPT
|
Black
|
||
5.1307 RM - 5.6847 RM | 4710 In stock |
Standard
|
M25
|
Red
|
||
14.5149 RM - 16.0821 RM | 148 In stock |
Standard
|
PG36
|
Grey
|
||
17.187 RM - 19.0438 RM | 166 In stock |
ATEX Low Voltage
|
M20
|
Blue
|
||
42.7274 RM - 47.3433 RM | Request the lead time here |
ATEX Low Voltage
|
M32
|
Blue
|
||
5.1144 RM - 5.6666 RM | 65 In stock |
Multi Slot
|
M20
|
Black
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue