Menu Search

Cable Glands - Straight/Nylon

In stock

These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.

  • Material: Nylon, PA
  • Colour: Black, Blue, Grey, White, Red
  • Material Flammability Standard: UL94 V-0, UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
187 results
Product SKUs information
Item Code Price range Availability Gland Form Thread Size Colour View
2.5975 RM - 2.8765 RM 528 In stock
Standard
PG13.5
Grey
4.7793 RM - 5.2965 RM 104437 In stock
Standard
M25
Black
3.0779 RM - 3.4111 RM 1137579 In stock
Standard
M16
Grey
9.0847 RM - 10.0659 RM 353 In stock
Standard
PG29
Black
5.9619 RM - 6.6057 RM 1623 In stock
Standard
PG21
Grey
2.772 RM - 3.0714 RM 15956 In stock
Standard
M20
Blue
13.6387 RM - 15.112 RM 4045 In stock
Standard
M40
Grey
5.2492 RM - 5.8166 RM 4850 In stock
Standard
M25
Red
467349 3.3656 RM - 3.7293 RM 4459 In stock
Standard
1/2 NPT
Black
2.5403 RM - 2.814 RM 999767 In stock
Standard
M20
Grey
20.2772 RM - 22.4672 RM Request the lead time here
Standard
M63
Grey
3.1275 RM - 3.466 RM 14285 In stock
Standard
PG13.5
Grey
18.4058 RM - 20.3939 RM 508 In stock
Standard
PG42
Black
9.0847 RM - 10.0659 RM 1643 In stock
Standard
M32
Grey
5.9619 RM - 6.6057 RM 748 In stock
Standard
PG21
Black
1.7085 RM - 1.8935 RM 48188 In stock
Standard
PG9
Black
7.7883 RM - 8.63 RM 35 In stock
Standard
PG42
Black
1.2754 RM - 1.4131 RM 671027 In stock
Standard
M12
Black
73.7581 RM - 81.725 RM 108 In stock
ATEX
M40
Black
21.5117 RM - 23.836 RM 760 In stock
Standard
M63
Black
  • of 10
Cable Gland - Compatible Cable Diameter Range 5.0 - 9.0 mm | 0.197 - 0.354 in ; Mounting Thread Length 9.0 mm | 0.354 in ; Grey

467184

Price Range
2.8765 RM - 2.5975 RM

Stock Levels
528 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    9.0 mm
  • Minimum Compatible Cable Diameter
    5.0 mm
Cable Gland - Compatible Cable Diameter Range 9.0 - 16.0 mm | 0.354 - 0.63 in ; Mounting Thread Length 10.0 mm | 0.394 in ; Black

467257

Price Range
5.2965 RM - 4.7793 RM

Stock Levels
104437 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    16.0 mm
  • Minimum Compatible Cable Diameter
    9.0 mm
Cable Gland - Compatible Cable Diameter Range 4.0 - 8.0 mm | 0.157 - 0.315 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Grey

467276

Price Range
3.4111 RM - 3.0779 RM

Stock Levels
1137579 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    8.0 mm
  • Minimum Compatible Cable Diameter
    4.0 mm
Cable Gland - Compatible Cable Diameter Range 18.0 - 25.0 mm | 0.709 - 0.984 in ; Mounting Thread Length 18.0 mm | 0.709 in ; Black

467214

Price Range
10.0659 RM - 9.0847 RM

Stock Levels
353 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    25.0 mm
  • Minimum Compatible Cable Diameter
    18.0 mm
Cable Gland - Compatible Cable Diameter Range 9.0 - 16.0 mm | 0.354 - 0.63 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Grey

467233

Price Range
6.6057 RM - 5.9619 RM

Stock Levels
1623 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    16.0 mm
  • Minimum Compatible Cable Diameter
    9.0 mm
Cable Gland - Compatible Cable Diameter Range 6.0 - 12.0 mm | 0.236 - 0.472 in ; Mounting Thread Length 9.0 mm | 0.354 in ; Blue

467250-B

Price Range
3.0714 RM - 2.772 RM

Stock Levels
15956 In stock
Attributes
  • Colour
    Blue
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    12.0 mm
  • Minimum Compatible Cable Diameter
    6.0 mm
Cable Gland - Compatible Cable Diameter Range 22.0 - 18.0 mm | 0.866 - 0.709 in ; Mounting Thread Length 14.0 mm | 0.551 in ; Grey

467296

Price Range
15.112 RM - 13.6387 RM

Stock Levels
4045 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    18.0 mm
  • Minimum Compatible Cable Diameter
    22.0 mm
Cable Gland - Compatible Cable Diameter Range 9.0 - 16.0 mm | 0.354 - 0.63 in ; Mounting Thread Length 10.0 mm | 0.394 in ; Red

467257-R

Price Range
5.8166 RM - 5.2492 RM

Stock Levels
4850 In stock
Attributes
  • Colour
    Red
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    16.0 mm
  • Minimum Compatible Cable Diameter
    9.0 mm
Cable Gland - Compatible Cable Diameter Range 5.0 - 9.0 mm | 0.197 - 0.354 in ; Mounting Thread Length 13.0 mm | 0.512 in ; Black

467349

Price Range
3.7293 RM - 3.3656 RM

Stock Levels
4459 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    9.0 mm
  • Minimum Compatible Cable Diameter
    5.0 mm
Cable Gland - Compatible Cable Diameter Range 6.0 - 12.0 mm | 0.236 - 0.472 in ; Mounting Thread Length 9.0 mm | 0.354 in ; Grey

467280

Price Range
2.814 RM - 2.5403 RM

Stock Levels
999767 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    12.0 mm
  • Minimum Compatible Cable Diameter
    6.0 mm
Cable Gland - Compatible Cable Diameter Range 37.0 - 44.0 mm | 1.457 - 1.732 in ; Mounting Thread Length 14.0 mm | 0.551 in ; Grey

467300

Price Range
22.4672 RM - 20.2772 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    44.0 mm
  • Minimum Compatible Cable Diameter
    37.0 mm
Cable Gland - Compatible Cable Diameter Range 5.0 - 9.0 mm | 0.197 - 0.354 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Grey

467229

Price Range
3.466 RM - 3.1275 RM

Stock Levels
14285 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    9.0 mm
  • Minimum Compatible Cable Diameter
    5.0 mm
Cable Gland - Compatible Cable Diameter Range 30.0 - 38.0 mm | 1.181 - 1.496 in ; Mounting Thread Length 14.0 mm | 0.551 in ; Black

467172

Price Range
20.3939 RM - 18.4058 RM

Stock Levels
508 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    38.0 mm
  • Minimum Compatible Cable Diameter
    30.0 mm
Cable Gland - Compatible Cable Diameter Range 18.0 - 25.0 mm | 0.709 - 0.984 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Grey

467338

Price Range
10.0659 RM - 9.0847 RM

Stock Levels
1643 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    25.0 mm
  • Minimum Compatible Cable Diameter
    18.0 mm
Cable Gland - Compatible Cable Diameter Range 9.0 - 16.0 mm | 0.354 - 0.63 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Black

467213

Price Range
6.6057 RM - 5.9619 RM

Stock Levels
748 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    16.0 mm
  • Minimum Compatible Cable Diameter
    9.0 mm
Cable Gland - Compatible Cable Diameter Range 2.0 - 6.0 mm | 0.079 - 0.236 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

467155

Price Range
1.8935 RM - 1.7085 RM

Stock Levels
48188 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    6.0 mm
  • Minimum Compatible Cable Diameter
    2.0 mm
Cable Gland - Compatible Cable Diameter Range 18.0 - 25.0 mm | 0.709 - 0.984 in ; Mounting Thread Length 12.0 mm | 0.472 in ; Black

467168

Price Range
8.63 RM - 7.7883 RM

Stock Levels
35 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    25.0 mm
  • Minimum Compatible Cable Diameter
    18.0 mm
Cable Gland - Compatible Cable Diameter Range 3.0 - 6.5 mm | 0.118 - 0.256 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

467242

Price Range
1.4131 RM - 1.2754 RM

Stock Levels
671027 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    6.5 mm
  • Minimum Compatible Cable Diameter
    3.0 mm
Cable Gland - Compatible Cable Diameter Range 17.0 - 28.0 mm | 0.669 - 1.102 in ; Mounting Thread Length 12.0 mm | 0.472 in ; Black

551798

Price Range
81.725 RM - 73.7581 RM

Stock Levels
108 In stock
Attributes
  • Colour
    Black
  • Gland Form
    ATEX
  • Material
    PA
  • ATEX Explosion Protection
    II 2 G Ex e II II 2 D Ex tD A21 IP68
  • Maximum Compatible Cable Diameter
    28.0 mm
Cable Gland - Compatible Cable Diameter Range 29.0 - 35.0 mm | 1.142 - 1.378 in ; Mounting Thread Length 14.0 mm | 0.551 in ; Black

467271

Price Range
23.836 RM - 21.5117 RM

Stock Levels
760 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    35.0 mm
  • Minimum Compatible Cable Diameter
    29.0 mm