Menu Search

Cable Glands - Straight/Nylon

In stock

These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.

  • Material: Nylon, PA
  • Colour: Black, Blue, Grey, White, Red
  • Material Flammability Standard: UL94 V-0, UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
187 results
Product SKUs information
Item Code Price range Availability Gland Form Thread Size Colour View
16.057 RM - 17.7918 RM Request the lead time here
Standard
M50
Black
5.6059 RM - 6.2112 RM 337 In stock
Standard
3/4 NPT
Grey
16.88 RM - 18.7041 RM 1700 In stock
Standard
M50
Grey
3.3656 RM - 3.7293 RM 515 In stock
Standard
1/2 NPT
Grey
14.4618 RM - 16.0243 RM 40 In stock
Standard
M40
Grey
16.3705 RM - 18.1385 RM Request the lead time here
Standard
PG36
Black
2.5403 RM - 2.814 RM 5564 In stock
Standard
PG11
Grey
9.4968 RM - 10.5235 RM 690 In stock
Standard
PG29
Grey
5.1144 RM - 5.6666 RM 1116 In stock
Multi Slot
M20
Grey
2.0085 RM - 2.2251 RM 5075 In stock
Standard
M16
Grey
467152 0.8744 RM - 0.9689 RM 35397 In stock
Standard
PG7
Black
2.5403 RM - 2.814 RM 33863 In stock
Standard
PG13.5
Black
1.6624 RM - 1.8416 RM 371796 In stock
Standard
PG9
Grey
3.1847 RM - 3.5291 RM 79 In stock
Standard
PG16
Grey
20.7692 RM - 23.013 RM 100 In stock
Standard
PG42
Black
3.0668 RM - 3.3971 RM 4421 In stock
Standard
PG13.5
Grey
21.2957 RM - 23.5967 RM 369 In stock
Standard
PG48
Black
2.8339 RM - 3.1403 RM 5988 In stock
Standard
M20
Blue
14.4618 RM - 16.0243 RM 1380 In stock
Standard
M40
Black
1.513 RM - 1.6764 RM 4471 In stock
Standard
PG7
Black
  • of 10
Cable Gland - Compatible Cable Diameter Range 32.0 - 38.0 mm | 1.26 - 1.496 in ; Mounting Thread Length 14.0 mm | 0.551 in ; Black

467268

Price Range
17.7918 RM - 16.057 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    38.0 mm
  • Minimum Compatible Cable Diameter
    32.0 mm
Cable Gland - Compatible Cable Diameter Range 13.0 - 18.0 mm | 0.512 - 0.709 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Grey

467358

Price Range
6.2112 RM - 5.6059 RM

Stock Levels
337 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    18.0 mm
  • Minimum Compatible Cable Diameter
    13.0 mm
Cable Gland - Compatible Cable Diameter Range 32.0 - 38.0 mm | 1.26 - 1.496 in ; Mounting Thread Length 18.0 mm | 0.709 in ; Grey

467342

Price Range
18.7041 RM - 16.88 RM

Stock Levels
1700 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    38.0 mm
  • Minimum Compatible Cable Diameter
    32.0 mm
Cable Gland - Compatible Cable Diameter Range 5.0 - 9.0 mm | 0.197 - 0.354 in ; Mounting Thread Length 13.0 mm | 0.512 in ; Grey

467357

Price Range
3.7293 RM - 3.3656 RM

Stock Levels
515 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    9.0 mm
  • Minimum Compatible Cable Diameter
    5.0 mm
Cable Gland - Compatible Cable Diameter Range 20.0 - 26.0 mm | 0.787 - 1.024 in ; Mounting Thread Length 14.0 mm | 0.551 in ; Grey

467297

Price Range
16.0243 RM - 14.4618 RM

Stock Levels
40 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    26.0 mm
  • Minimum Compatible Cable Diameter
    20.0 mm
Cable Gland - Compatible Cable Diameter Range 20.0 - 26.0 mm | 0.787 - 1.024 in ; Mounting Thread Length 18.0 mm | 0.709 in ; Black

467217

Price Range
18.1385 RM - 16.3705 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    26.0 mm
  • Minimum Compatible Cable Diameter
    20.0 mm
Cable Gland - Compatible Cable Diameter Range 5.0 - 10.0 mm | 0.197 - 0.394 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Grey

467226

Price Range
2.814 RM - 2.5403 RM

Stock Levels
5564 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    10.0 mm
  • Minimum Compatible Cable Diameter
    5.0 mm
Cable Gland - Compatible Cable Diameter Range 13.0 - 20.0 mm | 0.512 - 0.787 in ; Mounting Thread Length 18.0 mm | 0.709 in ; Grey

467235

Price Range
10.5235 RM - 9.4968 RM

Stock Levels
690 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    20.0 mm
  • Minimum Compatible Cable Diameter
    13.0 mm
Cable Gland - Compatible Cable Diameter Range 6.0 - 13.0 mm | 0.236 - 0.512 in ; Mounting Thread Length 10.0 mm | 0.394 in ; Grey

550923

Price Range
5.6666 RM - 5.1144 RM

Stock Levels
1116 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Multi Slot
  • Material
    PA
  • Maximum Compatible Cable Diameter
    13.0 mm
  • Minimum Compatible Cable Diameter
    6.0 mm
Cable Gland - Compatible Cable Diameter Range 2.0 - 6.0 mm | 0.079 - 0.236 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Grey

467327

Price Range
2.2251 RM - 2.0085 RM

Stock Levels
5075 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    6.0 mm
  • Minimum Compatible Cable Diameter
    2.0 mm
Cable Gland - Compatible Cable Diameter Range 3.0 - 6.5 mm | 0.118 - 0.256 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

467152

Price Range
0.9689 RM - 0.8744 RM

Stock Levels
35397 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    6.5 mm
  • Minimum Compatible Cable Diameter
    3.0 mm
Cable Gland - Compatible Cable Diameter Range 6.0 - 12.0 mm | 0.236 - 0.472 in ; Mounting Thread Length 9.0 mm | 0.354 in ; Black

467158

Price Range
2.814 RM - 2.5403 RM

Stock Levels
33863 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    12.0 mm
  • Minimum Compatible Cable Diameter
    6.0 mm
Cable Gland - Compatible Cable Diameter Range 4.0 - 8.0 mm | 0.157 - 0.315 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Grey

467179

Price Range
1.8416 RM - 1.6624 RM

Stock Levels
371796 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    8.0 mm
  • Minimum Compatible Cable Diameter
    4.0 mm
Cable Gland - Compatible Cable Diameter Range 7.0 - 12.0 mm | 0.276 - 0.472 in ; Mounting Thread Length 10.0 mm | 0.394 in ; Grey

467186

Price Range
3.5291 RM - 3.1847 RM

Stock Levels
79 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    12.0 mm
  • Minimum Compatible Cable Diameter
    7.0 mm
Cable Gland - Compatible Cable Diameter Range 25.0 - 31.0 mm | 0.984 - 1.22 in ; Mounting Thread Length 18.0 mm | 0.709 in ; Black

467219

Price Range
23.013 RM - 20.7692 RM

Stock Levels
100 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    31.0 mm
  • Minimum Compatible Cable Diameter
    25.0 mm
Cable Gland - Compatible Cable Diameter Range 6.0 - 12.0 mm | 0.236 - 0.472 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Grey

467228

Price Range
3.3971 RM - 3.0668 RM

Stock Levels
4421 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    12.0 mm
  • Minimum Compatible Cable Diameter
    6.0 mm
Cable Gland - Compatible Cable Diameter Range 34.0 - 44.0 mm | 1.339 - 1.732 in ; Mounting Thread Length 14.0 mm | 0.551 in ; Black

467174

Price Range
23.5967 RM - 21.2957 RM

Stock Levels
369 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    44.0 mm
  • Minimum Compatible Cable Diameter
    34.0 mm
Cable Gland - Compatible Cable Diameter Range 5.0 - 9.0 mm | 0.197 - 0.354 in ; Mounting Thread Length 9.0 mm | 0.354 in ; Blue

467251-B

Price Range
3.1403 RM - 2.8339 RM

Stock Levels
5988 In stock
Attributes
  • Colour
    Blue
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    9.0 mm
  • Minimum Compatible Cable Diameter
    5.0 mm
Cable Gland - Compatible Cable Diameter Range 20.0 - 26.0 mm | 0.787 - 1.024 in ; Mounting Thread Length 14.0 mm | 0.551 in ; Black

467267

Price Range
16.0243 RM - 14.4618 RM

Stock Levels
1380 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    26.0 mm
  • Minimum Compatible Cable Diameter
    20.0 mm
Cable Gland - Compatible Cable Diameter Range 3.0 - 6.5 mm | 0.118 - 0.256 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Black

467202

Price Range
1.6764 RM - 1.513 RM

Stock Levels
4471 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Standard
  • Material
    PA
  • Maximum Compatible Cable Diameter
    6.5 mm
  • Minimum Compatible Cable Diameter
    3.0 mm