These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Gland Form | Thread Size | Colour | View | |
---|---|---|---|---|---|---|
4.8383 RM - 5.3607 RM | 16 In stock |
Multi Slot
|
M16
|
Black
|
||
5.1307 RM - 5.6847 RM | 3500 In stock |
Standard
|
M25
|
Blue
|
||
1.2958 RM - 1.4365 RM | 117722 In stock |
Standard
|
M12
|
Grey
|
||
3.0668 RM - 3.3971 RM | 16500 In stock |
Standard
|
M20
|
Grey
|
||
16.88 RM - 18.7041 RM | 1700 In stock |
Standard
|
M50
|
Grey
|
||
4.7805 RM - 5.2971 RM | 224 In stock |
Multi Slot
|
M12
|
Grey
|
||
4.7793 RM - 5.2965 RM | 1094 In stock |
Standard
|
PG21
|
Grey
|
||
5.2492 RM - 5.8166 RM | 3020 In stock |
Standard
|
M25
|
White
|
||
14.4618 RM - 16.0243 RM | 40 In stock |
Standard
|
M40
|
Grey
|
||
16.3705 RM - 18.1385 RM | Request the lead time here |
Standard
|
PG36
|
Black
|
||
550917 | 4.8383 RM - 5.3607 RM | 78 In stock |
Multi Slot
|
M16
|
Grey
|
|
45.9547 RM - 50.9185 RM | 1500 In stock |
Multi Slot
|
M40
|
Black
|
||
21.5117 RM - 23.836 RM | 450 In stock |
Standard
|
M63
|
Grey
|
||
4.7805 RM - 5.2971 RM | 776 In stock |
Multi Slot
|
M12
|
Black
|
||
37.5016 RM - 41.553 RM | 8050 In stock |
Multi Slot
|
M40
|
Grey
|
||
17.187 RM - 19.0438 RM | 166 In stock |
ATEX Low Voltage
|
M20
|
Blue
|
||
9.4968 RM - 10.5235 RM | 217 In stock |
Standard
|
PG29
|
Black
|
||
17.2921 RM - 19.16 RM | 870 In stock |
Standard
|
M50
|
Black
|
||
4.5272 RM - 5.0157 RM | 4011 In stock |
Standard
|
PG29
|
Grey
|
||
1.9461 RM - 2.1562 RM | 318793 In stock |
Standard
|
PG9
|
Black
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue