These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Gland Form | Thread Size | Colour | View | |
---|---|---|---|---|---|---|
1.534 RM - 1.6992 RM | 3540 In stock |
Standard
|
PG7
|
Black
|
||
3.1275 RM - 3.466 RM | 4605 In stock |
Standard
|
PG13.5
|
Black
|
||
2.5975 RM - 2.8765 RM | 3558 In stock |
Standard
|
PG13.5
|
Black
|
||
467246 | 1.0857 RM - 1.2024 RM | 363658 In stock |
Standard
|
M16
|
Black
|
|
2.8339 RM - 3.1403 RM | 2798 In stock |
Standard
|
M20
|
Red
|
||
3.1275 RM - 3.466 RM | 252301 In stock |
Standard
|
M20
|
Grey
|
||
8.2016 RM - 9.0876 RM | 57230 In stock |
Standard
|
M32
|
Grey
|
||
23.5003 RM - 26.0394 RM | 63 In stock |
ATEX Low Voltage
|
M25
|
Blue
|
||
21.8637 RM - 24.2253 RM | 113 In stock |
ATEX
|
M25
|
Black
|
||
4.8383 RM - 5.3607 RM | 16 In stock |
Multi Slot
|
M16
|
Black
|
||
467154 | 1.6624 RM - 1.8416 RM | 155981 In stock |
Standard
|
PG9
|
Black
|
|
467160 | 4.3316 RM - 4.7998 RM | 8383 In stock |
Standard
|
PG16
|
Black
|
|
3.3037 RM - 3.6604 RM | 3696906 In stock |
Standard
|
PG7
|
Grey
|
||
13.5693 RM - 15.0361 RM | 925 In stock |
Standard
|
PG36
|
Grey
|
||
2.5975 RM - 2.8765 RM | 14677 In stock |
Standard
|
PG11
|
Black
|
||
5.8428 RM - 6.4738 RM | 698 In stock |
Standard
|
PG21
|
Black
|
||
2.0085 RM - 2.2251 RM | 39 In stock |
Standard
|
PG9
|
Grey
|
||
16.5216 RM - 18.3066 RM | 320 In stock |
Standard
|
PG36
|
Grey
|
||
467181 | 2.1264 RM - 2.357 RM | 340283 In stock |
Standard
|
PG11
|
Grey
|
|
5.1307 RM - 5.6847 RM | 3500 In stock |
Standard
|
M25
|
Blue
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue