Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Arrowhead Cable Tie Mounts provide a secure fastening piece into a panel hole for a cable tie to be passed through. Variations of mounts and head styles are available
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Compatible Cable Tie Width | Maximum Compatible Cable Tie Width | Colour | Material | Mounting Method | View | |
|---|---|---|---|---|---|---|---|---|
| 0.6022 RM - 0.6672 RM | 38788 In stock |
|
0.079 in
2.0 mm
|
Natural
|
Nylon 6/6
|
Push-In
|
||
| 0.6653 RM - 0.7369 RM | 377195 In stock |
|
0.138 in
3.5 mm
|
Natural
|
Nylon 6/6
|
Push-In
|
||
| 0.1293 RM - 0.1445 RM | 470658 In stock |
|
0.157 in
4.0 mm
|
Black
|
Nylon 6/6
|
Push-In
|
||
| 0.352 RM - 0.3897 RM | 514520 In stock |
|
0.189 in
4.8 mm
|
Natural
|
Nylon 6/6
|
Push-In
|
||
| 0.2331 RM - 0.2574 RM | 2278 In stock |
|
0.319 in
8.1 mm
|
Natural
|
Nylon 6/6
|
Push-In
|
||
| 0.2878 RM - 0.3193 RM | 1030 In stock |
|
0.079 in
2.0 mm
|
Natural
|
Nylon 6/6
|
Push-In
|
||
| FTH-39-1-19 | 0.2028 RM - 0.2246 RM | 148080 In stock |
|
0.11 in
2.8 mm
|
Natural
|
Nylon 6/6
|
Push-In
|
|
| 0.1293 RM - 0.1445 RM | 97145 In stock |
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
Push-In
|
||
| 0.2264 RM - 0.2514 RM | 994 In stock |
|
0.319 in
8.1 mm
|
Black
|
Nylon 6/6
|
Push-In
|
||
| 0.6562 RM - 0.7279 RM | 5013 In stock |
|
0.26 in
6.6 mm
|
Natural
|
Nylon 6/6
|
Push-In
|
||
| 0.2009 RM - 0.2228 RM | 8044 In stock |
|
|
Natural
|
Nylon 6/6
|
|
||
| 0.8232 RM - 0.9124 RM | 3548295 In stock |
|
|
Black
|
Nylon 6/6
|
Push-In
|
||
| 0.6562 RM - 0.7279 RM | 268164 In stock |
|
0.26 in
6.6 mm
|
Black
|
Nylon 6/6
|
Push-In