Screw or Rivet Mount Cable Tie Mounts are applied by an easy screw fixing and give maximum stability to a wire bundle
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Compatible Cable Tie Width | Maximum Compatible Cable Tie Width | Colour | Material | Mounting Method | View | |
---|---|---|---|---|---|---|---|---|
FTH-35-01 | 0.8423 RM - 0.9345 RM | 462387 In stock |
0.098 in
2.5 mm
|
0.190 in
4.8 mm
|
Natural
|
PA
|
Screw-In
|
|
0.4961 RM - 0.5504 RM | 2021 In stock |
0.098 in
2.5 mm
|
0.190 in
4.8 mm
|
Natural
|
PA
|
Screw-In
|
||
2.7481 RM - 3.0452 RM | 2144 In stock |
0.098 in
2.5 mm
|
0.354 in
9 mm
|
Natural
|
PA
|
Screw-In
|
||
2.7568 RM - 3.0551 RM | 129264 In stock |
0.098 in
2.5 mm
|
0.190 in
4.8 mm
|
Natural
|
PA
|
Screw-In
|
||
3.0288 RM - 3.3563 RM | 51230 In stock |
0.098 in
2.5 mm
|
0.190 in
4.8 mm
|
Natural
|
PA
|
Screw-In
|
||
0.3286 RM - 0.3642 RM | 161681 In stock |
0.098 in
2.5 mm
|
0.190 in
4.8 mm
|
Natural
|
PA
|
Screw-In
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue