Screw or Rivet Mount Cable Tie Mounts are applied by an easy screw fixing and give maximum stability to a wire bundle. There are a number of different types and colours available
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Compatible Cable Tie Width | Maximum Compatible Cable Tie Width | Colour | Material | Mounting Method | View | |
---|---|---|---|---|---|---|---|---|
0.5504 RM - 0.6094 RM | 10805 In stock |
0.094 in
2.4 mm
|
0.354 in
9.0 mm
|
Natural
|
PA
|
Screw
|
||
0.659 RM - 0.7296 RM | 47043 In stock |
0.094 in
2.4 mm
|
0.354 in
9.0 mm
|
Natural
|
PA
|
Screw
|
||
494649 | 0.2738 RM - 0.3018 RM | 200612 In stock |
0.094 in
2.4 mm
|
0.189 in
4.8 mm
|
Black
|
PA
|
Screw
|
|
460336 | 0.2346 RM - 0.2592 RM | 602051 In stock |
0.094 in
2.4 mm
|
0.189 in
4.8 mm
|
Natural
|
PA
|
Screw
|
|
0.4792 RM - 0.5312 RM | 4064 In stock |
0.094 in
2.4 mm
|
0.354 in
9.0 mm
|
Black
|
PA
|
Screw
|
||
0.2195 RM - 0.2428 RM | 66 In stock |
0.094 in
2.4 mm
|
0.189 in
4.8 mm
|
Natural
|
PA
|
Screw
|
||
1.1668 RM - 1.2929 RM | 7226 In stock |
0.374 in
9.5 mm
|
0.510 in
13 mm
|
Natural
|
PA
|
Screw
|
||
0.7174 RM - 0.7944 RM | 644588 In stock |
0.098 in
2.5 mm
|
0.190 in
4.8 mm
|
Natural
|
PA
|
Push In
|
||
0.5504 RM - 0.6094 RM | 108 In stock |
0.094 in
2.4 mm
|
0.354 in
9.0 mm
|
Black
|
PA
|
Screw
|
||
460337 | 0.3724 RM - 0.4121 RM | 3703808 In stock |
0.094 in
2.4 mm
|
0.354 in
9.0 mm
|
Natural
|
PA
|
Screw
|
|
0.3082 RM - 0.3409 RM | 612 In stock |
0.094 in
2.4 mm
|
0.354 in
9.0 mm
|
Black
|
PA
|
Screw
|
||
494650 | 0.3298 RM - 0.366 RM | 4057 In stock |
0.094 in
2.4 mm
|
0.189 in
4.8 mm
|
Black
|
PA
|
Screw
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue