Menu Search

Cam Locks - Wing Knobs

In stock

Cam Locks with Wing Knobs are designed to lock and secure access to panels and doors with a rotating cam (pawl), which features a quarter-turn operation. The cam is secured by engaging the frame or keeper on the back side. Left-hand and right-hand application is possible.

The range is available in a choice of materials and aesthetically pleasing finishes. No Key options are available, or options with Mini Cam Lock Keys that include a Stainless Steel Shutter (Dust Cap).

  • Materials: Die-Cast Zinc Alloy and Polyamide (PA)
  • Finishes: Black Powder Coating, Chrome Plating and No Finish

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
18 results
Product SKUs information
Item Code Price range Availability Maximum Grip Mounting Hole Dimensions Handle Type Colour Finish Latch Material Grip Length View
27.5284 RM - 30.5017 RM 11 In stock
Black
27.5284 RM - 30.5017 RM 3803 In stock
Black
50.2005 RM - 55.6232 RM 53 In stock
Black
27.5284 RM - 30.5017 RM 48 In stock
Black
46.1958 RM - 51.1857 RM 9 In stock
Black
52.1563 RM - 57.7916 RM 50 In stock
Natural
30.8987 RM - 34.2369 RM 57 In stock
Natural
46.1958 RM - 51.1857 RM 582 In stock
Black
30.8987 RM - 34.2369 RM 1800 In stock
Black
73.1013 RM - 80.9997 RM 44 In stock
Natural
30.8987 RM - 34.2369 RM 10 In stock
Black
30.8987 RM - 34.2369 RM 940 In stock
Black
52.1563 RM - 57.7916 RM 23 In stock
Natural
30.8987 RM - 34.2369 RM Request the lead time here
Natural
30.8987 RM - 34.2369 RM 49 In stock
Black
57.9531 RM - 64.2148 RM 69 In stock
Black
30.8987 RM - 34.2369 RM 8 In stock
Natural
47.0626 RM - 52.1466 RM 24 In stock
Black
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; ; Nylon

0652000361E

Price Range
30.5017 RM - 27.5284 RM

Stock Levels
11 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Material
    Nylon
Quarter Turn Latch ; ; Nylon

065200060E

Price Range
30.5017 RM - 27.5284 RM

Stock Levels
3803 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; ; Nylon

065200047E

Price Range
55.6232 RM - 50.2005 RM

Stock Levels
53 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; ; Nylon

065200038E

Price Range
30.5017 RM - 27.5284 RM

Stock Levels
48 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; ; Die Cast Zinc Alloy

065120030E

Price Range
51.1857 RM - 46.1958 RM

Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Material
    Die Cast Zinc Alloy
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; ; Die Cast Zinc Alloy

065110038E

Price Range
57.7916 RM - 52.1563 RM

Stock Levels
50 In stock
Attributes
  • Colour
    Natural
  • Material
    Die Cast Zinc Alloy
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; ; Die Cast Zinc Alloy

065110034E

Price Range
34.2369 RM - 30.8987 RM

Stock Levels
57 In stock
Attributes
  • Colour
    Natural
  • Material
    Die Cast Zinc Alloy
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; ; Die Cast Zinc Alloy

065120047E

Price Range
51.1857 RM - 46.1958 RM

Stock Levels
582 In stock
Attributes
  • Colour
    Black
  • Material
    Die Cast Zinc Alloy
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; ; Die Cast Zinc Alloy

065120060E

Price Range
34.2369 RM - 30.8987 RM

Stock Levels
1800 In stock
Attributes
  • Colour
    Black
  • Material
    Die Cast Zinc Alloy
Quarter Turn Latch ; ; Die Cast Zinc Alloy

065110060E

Price Range
80.9997 RM - 73.1013 RM

Stock Levels
44 In stock
Attributes
  • Colour
    Natural
  • Material
    Die Cast Zinc Alloy
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; ; Die Cast Zinc Alloy

065120036E

Price Range
34.2369 RM - 30.8987 RM

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Material
    Die Cast Zinc Alloy
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; ; Die Cast Zinc Alloy

065120038E

Price Range
34.2369 RM - 30.8987 RM

Stock Levels
940 In stock
Attributes
  • Colour
    Black
  • Material
    Die Cast Zinc Alloy
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; ; Die Cast Zinc Alloy

065110030E

Price Range
57.7916 RM - 52.1563 RM

Stock Levels
23 In stock
Attributes
  • Colour
    Natural
  • Material
    Die Cast Zinc Alloy
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; ; Die Cast Zinc Alloy

065110036E

Price Range
34.2369 RM - 30.8987 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Die Cast Zinc Alloy
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; ; Die Cast Zinc Alloy

065120034E

Price Range
34.2369 RM - 30.8987 RM

Stock Levels
49 In stock
Attributes
  • Colour
    Black
  • Material
    Die Cast Zinc Alloy
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; ; Nylon

065200034E

Price Range
64.2148 RM - 57.9531 RM

Stock Levels
69 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; ; Die Cast Zinc Alloy

065110047E

Price Range
34.2369 RM - 30.8987 RM

Stock Levels
8 In stock
Attributes
  • Colour
    Natural
  • Material
    Die Cast Zinc Alloy
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; ; Nylon

065200030E

Price Range
52.1466 RM - 47.0626 RM

Stock Levels
24 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon