Menu Search

Cam Locks - Wing Knobs

In stock

Cam Locks with Wing Knobs are designed to lock and secure access to panels and doors with a rotating cam (pawl), which features a quarter-turn operation. The cam is secured by engaging the frame or keeper on the back side. Left-hand and right-hand application is possible.

The range is available in a choice of materials and aesthetically pleasing finishes. No Key options are available, or options with Mini Cam Lock Keys that include a Stainless Steel Shutter (Dust Cap).

  • Materials: Die-Cast Zinc Alloy and Polyamide (PA)
  • Finishes: Black Powder Coating, Chrome Plating and No Finish

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
18 results
Product SKUs information
Item Code Price range Availability Maximum Grip Mounting Hole Dimensions Handle Type Colour Finish Latch Material Grip Length View
44.419 RM - 49.217 RM 9 In stock
18.5 mm
Wing Knob Handle
Black
Die Cast Zinc Alloy
18.0 mm
70.2897 RM - 77.8843 RM 55 In stock
8.5 mm
Wing Knob Handle
Chrome
Die Cast Zinc Alloy
8.0 mm
26.4696 RM - 29.3286 RM 48 In stock
14.5 mm
Wing Knob Handle
Black
Nylon
14.0 mm
44.419 RM - 49.217 RM 60 In stock
28.5 mm
Wing Knob Handle
Black
Die Cast Zinc Alloy
28.0 mm
29.7103 RM - 32.9201 RM Request the lead time here
26.5 mm
Wing Knob Handle
Chrome
Chrome Plated
Die Cast Zinc Alloy
26.5 mm
29.7103 RM - 32.9201 RM 57 In stock
24.5 mm
Wing Knob Handle
Chrome
Die Cast Zinc Alloy
24.0 mm
29.7103 RM - 32.9201 RM 5 In stock
8.5 mm
Wing Knob Handle
Black
Die Cast Zinc Alloy
8.0 mm
50.1503 RM - 55.5688 RM 50 In stock
14.5 mm
Wing Knob Handle
Chrome
Die Cast Zinc Alloy
14.0 mm
26.4696 RM - 29.3286 RM 11 In stock
26.5 mm
Wing Knob Handle
Black
Nylon
26.0 mm
29.7103 RM - 32.9201 RM 10 In stock
26.5 mm
Wing Knob Handle
Black
Die Cast Zinc Alloy
26.0 mm
50.1503 RM - 55.5688 RM 23 In stock
18.0 mm
Wing Knob Handle
Chrome
Die Cast Zinc Alloy
18.0 mm
29.7103 RM - 32.9201 RM Request the lead time here
14.0 mm
Wing Knob Handle
Black
Die Cast Zinc Alloy
14.0 mm
26.4696 RM - 29.3286 RM 226 In stock
8.5 mm
Wing Knob Handle
Black
Nylon
8.0 mm
29.7103 RM - 32.9201 RM 8 In stock
28.0 mm
Wing Knob Handle
Chrome
Die Cast Zinc Alloy
28.0 mm
45.2525 RM - 50.141 RM 24 In stock
18.0 mm
Wing Knob Handle
Black
Nylon
18.0 mm
29.7103 RM - 32.9201 RM 49 In stock
24.0 mm
Wing Knob Handle
Black
Die Cast Zinc Alloy
24.0 mm
48.2697 RM - 53.4838 RM 53 In stock
28.5 mm
Wing Knob Handle
Black
Nylon
28.0 mm
55.7241 RM - 61.745 RM 69 In stock
24.5 mm
Wing Knob Handle
Black
Nylon
24.0 mm
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 18.0 mm | 0.709 in; Zamak

065120030E

Price Range
49.217 RM - 44.419 RM

Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Handle Type
    Wing Knob Handle
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Zamak
  • Grip Range
    18.5 mm
Quarter Turn Latch No Key; Maximum Grip - 8.5 mm | 0.335 in; Zamak

065110060E

Price Range
77.8843 RM - 70.2897 RM

Stock Levels
55 In stock
Attributes
  • Colour
    Chrome
  • Handle Type
    Wing Knob Handle
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Zamak
  • Grip Range
    8.5 mm
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 14.0 mm | 0.551 in; Nylon

065200038E

Price Range
29.3286 RM - 26.4696 RM

Stock Levels
48 In stock
Attributes
  • Colour
    Black
  • Handle Type
    Wing Knob Handle
  • Latch Material
    Nylon
  • Material
    Nylon
  • Grip Range
    14.5 mm
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 28.0 mm | 1.102 in; Zamak

065120047E

Price Range
49.217 RM - 44.419 RM

Stock Levels
60 In stock
Attributes
  • Colour
    Black
  • Handle Type
    Wing Knob Handle
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Zamak
  • Grip Range
    28.5 mm
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 26.5 mm | 1.043 in; Zamak

065110036E

Price Range
32.9201 RM - 29.7103 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Chrome
  • Finish
    Chrome Plated
  • Handle Type
    Wing Knob Handle
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Zamak
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 24.0 mm | 0.945 in; Zamak

065110034E

Price Range
32.9201 RM - 29.7103 RM

Stock Levels
57 In stock
Attributes
  • Colour
    Chrome
  • Handle Type
    Wing Knob Handle
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Zamak
  • Grip Range
    24.5 mm
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 8.0 mm | 0.315 in; Zamak

065120060E

Price Range
32.9201 RM - 29.7103 RM

Stock Levels
5 In stock
Attributes
  • Colour
    Black
  • Handle Type
    Wing Knob Handle
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Zamak
  • Grip Range
    8.5 mm
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 14.0 mm | 0.551 in; Zamak

065110038E

Price Range
55.5688 RM - 50.1503 RM

Stock Levels
50 In stock
Attributes
  • Colour
    Chrome
  • Handle Type
    Wing Knob Handle
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Zamak
  • Grip Range
    14.5 mm
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 26.0 mm | 1.024 in; Nylon

0652000361E

Price Range
29.3286 RM - 26.4696 RM

Stock Levels
11 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Handle Material
    Nylon
  • Handle Type
    Wing Knob Handle
  • Latch Material
    Nylon
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 26.0 mm | 1.024 in; Zamak

065120036E

Price Range
32.9201 RM - 29.7103 RM

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Handle Type
    Wing Knob Handle
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Zamak
  • Grip Range
    26.5 mm
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 18.0 mm | 0.709 in; Zamak

065110030E

Price Range
55.5688 RM - 50.1503 RM

Stock Levels
23 In stock
Attributes
  • Colour
    Chrome
  • Handle Type
    Wing Knob Handle
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Zamak
  • Standards
    IP65
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 14.0 mm | 0.551 in; Zamak

065120038E

Price Range
32.9201 RM - 29.7103 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Type
    Wing Knob Handle
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Zamak
  • Standards
    IP65
Quarter Turn Latch No Key; Maximum Grip - 8.5 mm | 0.335 in; Nylon

065200060E

Price Range
29.3286 RM - 26.4696 RM

Stock Levels
226 In stock
Attributes
  • Colour
    Black
  • Handle Type
    Wing Knob Handle
  • Latch Material
    Nylon
  • Material
    Nylon
  • Grip Range
    8.5 mm
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 28.0 mm | 1.102 in; Zamak

065110047E

Price Range
32.9201 RM - 29.7103 RM

Stock Levels
8 In stock
Attributes
  • Colour
    Chrome
  • Handle Type
    Wing Knob Handle
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Zamak
  • Standards
    IP65
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 18.0 mm | 0.709 in; Nylon

065200030E

Price Range
50.141 RM - 45.2525 RM

Stock Levels
24 In stock
Attributes
  • Colour
    Black
  • Handle Type
    Wing Knob Handle
  • Latch Material
    Nylon
  • Material
    Nylon
  • Standards
    IP65
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 24.0 mm | 0.945 in; Zamak

065120034E

Price Range
32.9201 RM - 29.7103 RM

Stock Levels
49 In stock
Attributes
  • Colour
    Black
  • Handle Type
    Wing Knob Handle
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Zamak
  • Standards
    IP65
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 28.0 mm | 1.102 in; Nylon

065200047E

Price Range
53.4838 RM - 48.2697 RM

Stock Levels
53 In stock
Attributes
  • Colour
    Black
  • Handle Type
    Wing Knob Handle
  • Latch Material
    Nylon
  • Material
    Nylon
  • Grip Range
    28.5 mm
Quarter Turn Latch - Cam Length - 45.0 mm | 1.772 in; Grip Length - 24.0 mm | 0.945 in; Nylon

065200034E

Price Range
61.745 RM - 55.7241 RM

Stock Levels
69 In stock
Attributes
  • Colour
    Black
  • Handle Type
    Wing Knob Handle
  • Latch Material
    Nylon
  • Material
    Nylon
  • Grip Range
    24.5 mm