Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cam Locks with Wing Knobs are designed to lock and secure access to panels and doors with a rotating cam (pawl), which features a quarter-turn operation. The cam is secured by engaging the frame or keeper on the back side. Left-hand and right-hand application is possible.
The range is available in a choice of materials and aesthetically pleasing finishes. No Key options are available, or options with Mini Cam Lock Keys that include a Stainless Steel Shutter (Dust Cap).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Mounting Hole Dimensions | Handle Type | Colour | Finish | Latch Material | Grip Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 27.5284 RM - 30.5017 RM | 11 In stock |
|
|
|
Black
|
|
|
|
||
| 27.5284 RM - 30.5017 RM | 3803 In stock |
|
|
|
Black
|
|
|
|
||
| 50.2005 RM - 55.6232 RM | 53 In stock |
|
|
|
Black
|
|
|
|
||
| 27.5284 RM - 30.5017 RM | 48 In stock |
|
|
|
Black
|
|
|
|
||
| 46.1958 RM - 51.1857 RM | 9 In stock |
|
|
|
Black
|
|
|
|
||
| 52.1563 RM - 57.7916 RM | 50 In stock |
|
|
|
Natural
|
|
|
|
||
| 30.8987 RM - 34.2369 RM | 57 In stock |
|
|
|
Natural
|
|
|
|
||
| 46.1958 RM - 51.1857 RM | 582 In stock |
|
|
|
Black
|
|
|
|
||
| 30.8987 RM - 34.2369 RM | 1800 In stock |
|
|
|
Black
|
|
|
|
||
| 73.1013 RM - 80.9997 RM | 44 In stock |
|
|
|
Natural
|
|
|
|
||
| 30.8987 RM - 34.2369 RM | 10 In stock |
|
|
|
Black
|
|
|
|
||
| 30.8987 RM - 34.2369 RM | 940 In stock |
|
|
|
Black
|
|
|
|
||
| 52.1563 RM - 57.7916 RM | 23 In stock |
|
|
|
Natural
|
|
|
|
||
| 30.8987 RM - 34.2369 RM | Request the lead time here |
|
|
|
Natural
|
|
|
|
||
| 30.8987 RM - 34.2369 RM | 49 In stock |
|
|
|
Black
|
|
|
|
||
| 57.9531 RM - 64.2148 RM | 69 In stock |
|
|
|
Black
|
|
|
|
||
| 30.8987 RM - 34.2369 RM | 8 In stock |
|
|
|
Natural
|
|
|
|
||
| 47.0626 RM - 52.1466 RM | 24 In stock |
|
|
|
Black