Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cam Locks with Wing Knobs are designed to lock and secure access to panels and doors with a rotating cam (pawl), which features a quarter-turn operation. The cam is secured by engaging the frame or keeper on the back side. Left-hand and right-hand application is possible.
The range is available in a choice of materials and aesthetically pleasing finishes. No Key options are available, or options with Mini Cam Lock Keys that include a Stainless Steel Shutter (Dust Cap).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Mounting Hole Dimensions | Handle Type | Colour | Finish | Latch Material | Grip Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 11 In stock |
1.043 in
26.5 mm
|
|
Wing Knob Handle
|
Black
|
|
Nylon
|
1.024 in
26.0 mm
|
|||
| 53 In stock |
1.122 in
28.5 mm
|
|
Wing Knob Handle
|
Black
|
|
Nylon
|
1.102 in
28.0 mm
|
|||
| 48 In stock |
0.571 in
14.5 mm
|
|
Wing Knob Handle
|
Black
|
|
Nylon
|
0.551 in
14.0 mm
|
|||
| 23 In stock |
0.709 in
18.0 mm
|
|
Wing Knob Handle
|
Chrome
|
|
Die Cast Zinc Alloy
|
0.709 in
18.0 mm
|
|||
| 49 In stock |
0.945 in
24.0 mm
|
|
Wing Knob Handle
|
Black
|
|
Die Cast Zinc Alloy
|
0.945 in
24.0 mm
|
|||
| 50 In stock |
0.551 in
14.0 mm
|
|
Wing Knob Handle
|
Black
|
|
Die Cast Zinc Alloy
|
0.551 in
14.0 mm
|
|||
| 10 In stock |
1.043 in
26.5 mm
|
|
Wing Knob Handle
|
Black
|
|
Die Cast Zinc Alloy
|
1.024 in
26.0 mm
|
|||
| 582 In stock |
1.122 in
28.5 mm
|
|
Wing Knob Handle
|
Black
|
|
Die Cast Zinc Alloy
|
1.102 in
28.0 mm
|
|||
| Request the lead time here |
1.043 in
26.5 mm
|
|
Wing Knob Handle
|
Chrome
|
Chrome Plated
|
Die Cast Zinc Alloy
|
1.043 in
26.5 mm
|
|||
| 69 In stock |
0.965 in
24.5 mm
|
|
Wing Knob Handle
|
Black
|
|
Nylon
|
0.945 in
24.0 mm
|
|||
| 8 In stock |
1.102 in
28.0 mm
|
|
Wing Knob Handle
|
Chrome
|
|
Die Cast Zinc Alloy
|
1.102 in
28.0 mm
|
|||
| 3 In stock |
0.335 in
8.5 mm
|
|
Wing Knob Handle
|
Black
|
|
Nylon
|
0.315 in
8.0 mm
|
|||
| 9 In stock |
0.728 in
18.5 mm
|
|
Wing Knob Handle
|
Black
|
|
Die Cast Zinc Alloy
|
0.709 in
18.0 mm
|
|||
| 44 In stock |
0.335 in
8.5 mm
|
|
Wing Knob Handle
|
Chrome
|
|
Die Cast Zinc Alloy
|
0.315 in
8.0 mm
|
|||
| Request the lead time here |
0.335 in
8.5 mm
|
|
Wing Knob Handle
|
Black
|
|
Die Cast Zinc Alloy
|
0.315 in
8.0 mm
|
|||
| 50 In stock |
0.571 in
14.5 mm
|
|
Wing Knob Handle
|
Chrome
|
|
Die Cast Zinc Alloy
|
0.551 in
14.0 mm
|
|||
| 57 In stock |
0.965 in
24.5 mm
|
|
Wing Knob Handle
|
Chrome
|
|
Die Cast Zinc Alloy
|
0.945 in
24.0 mm
|
|||
| 24 In stock |
0.709 in
18.0 mm
|
|
Wing Knob Handle
|
Black
|
|
Nylon
|
0.709 in
18.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue