Menu Search

Chrome-Plated Rectangular Inserts

In stock

Rectangular Inserts are applied to a variety of tubular applications and provide a neat and tidy appearance. These inserts have the added advantage of being chrome-capped, which gives then an attractive, high-gloss aesthetic that is ideal for finished products.

Suitable applications include chair and table legs, cabinets, shelving and others. The range includes ribbed options that are easy to insert and provide a positive fit. These options are suited to a wall section of 1.0 to 2.0 mm in thickness.

  • Material: Polyethylene (PE)
  • Finish: Chrome Plated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
4 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Wall Thickness Head Width Maximum Compatible Wall Thickness Material Finish Head Length View
2.2315 RM - 2.4726 RM 28 In stock
1.0 mm
20.0 mm
2.0 mm
PE
Chrome Plated
20.0 mm
1.984 RM - 2.1982 RM 1600 In stock
1.0 mm
20.0 mm
2.0 mm
PE
Chrome Plated
20.0 mm
2.9167 RM - 3.2319 RM 15035 In stock
1.0 mm
40.0 mm
2.0 mm
PE
Chrome Plated
40.0 mm
2.4504 RM - 2.7154 RM 3144 In stock
1.0 mm
30.0 mm
2.0 mm
PE
Chrome Plated
30.0 mm
Rectangular Tube Insert 20.0 mm 15.0 mm 2.0 mm Silver

460967

Price Range
2.4726 RM - 2.2315 RM

Stock Levels
28 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Chrome Plated
  • Colour
    Silver
  • Fitting Style
    Push Fit
  • Threaded Centre
    No
Rectangular Tube Insert 20.0 mm 10.0 mm 2.0 mm Silver

460966

Price Range
2.1982 RM - 1.984 RM

Stock Levels
1600 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Chrome Plated
  • Colour
    Silver
  • Fitting Style
    Push Fit
  • Threaded Centre
    No
Rectangular Tube Insert 40.0 mm 20.0 mm 2.0 mm Silver

460969

Price Range
3.2319 RM - 2.9167 RM

Stock Levels
15035 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Chrome Plated
  • Colour
    Silver
  • Fitting Style
    Push Fit
  • Threaded Centre
    No
Rectangular Tube Insert 30.0 mm 15.0 mm 2.0 mm Silver

460968

Price Range
2.7154 RM - 2.4504 RM

Stock Levels
3144 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Chrome Plated
  • Colour
    Silver
  • Fitting Style
    Push Fit
  • Threaded Centre
    No