Menu Search

Clamping Levers - Tapered Handle/Threaded Stud

In stock

Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
12 results
Product SKUs information
Item Code Price range Availability Body Height Thread Size Handle Height Handle Length Colour Material Base Diameter View
163.8417 RM - 181.5424 RM Request the lead time here
43.0 mm
M12
92.0 mm
Black
Die Cast Zinc
18.5 mm
96.5994 RM - 107.0348 RM 10 In stock
36.0 mm
M10
78.0 mm
Black
Die Cast Zinc
15.7 mm
98.9739 RM - 109.6667 RM 100 In stock
31.5 mm
M8
65.0 mm
Black
Die Cast Zinc
13.5 mm
163.5837 RM - 181.2546 RM Request the lead time here
51.0 mm
M12
108.0 mm
Black
Die Cast Zinc
22.7 mm
103.6762 RM - 114.8768 RM 40 In stock
31.5 mm
M8
65.0 mm
Black
Die Cast Zinc
13.5 mm
91.952 RM - 101.8854 RM 50 In stock
31.5 mm
M8
65.0 mm
Black
Die Cast Zinc
13.5 mm
133.4805 RM - 147.9014 RM 40 In stock
36.0 mm
M10
78.0 mm
Black
Die Cast Zinc
15.7 mm
173.8726 RM - 192.6572 RM 80 In stock
43.0 mm
M12
92.0 mm
Black
Die Cast Zinc
18.5 mm
85.3941 RM - 94.6189 RM Request the lead time here
25.0 mm
M6
42.0 mm
Black
Die Cast Zinc
9.7 mm
108.5875 RM - 120.3181 RM 20 In stock
36.0 mm
M10
78.0 mm
Black
Die Cast Zinc
15.7 mm
100.3112 RM - 111.1487 RM Request the lead time here
31.5 mm
M8
65.0 mm
Black
Die Cast Zinc
13.5 mm
136.8631 RM - 151.6493 RM 10 In stock
43.0 mm
M12
92.0 mm
Black
Die Cast Zinc
18.5 mm
Male Clamping Handle - Thread Size - M12 ; Handle Length - 92.0 mm | 3.622 in ; Thread Length - 40.0 mm | 1.575 in ; Full Material - Die Cast Zinc

493895

Price Range
181.5424 RM - 163.8417 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Die Cast Zinc
  • Base Diameter
    18.5 mm
  • Body Height
    43.0 mm
Male Clamping Handle - Thread Size - M10 ; Handle Length - 78.0 mm | 3.071 in ; Thread Length - 20.0 mm | 0.787 in ; Full Material - Die Cast Zinc

493891

Price Range
107.0348 RM - 96.5994 RM

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Die Cast Zinc
  • Base Diameter
    15.7 mm
  • Body Height
    36.0 mm
Male Clamping Handle - Thread Size - M8 ; Handle Length - 65.0 mm | 2.559 in ; Thread Length - 25.0 mm | 0.984 in ; Full Material - Die Cast Zinc

493887

Price Range
109.6667 RM - 98.9739 RM

Stock Levels
100 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Die Cast Zinc
  • Base Diameter
    13.5 mm
  • Body Height
    31.5 mm
Male Clamping Handle - Thread Size - M12 ; Handle Length - 108.0 mm | 4.252 in ; Thread Length - 63.0 mm | 2.48 in ; Full Material - Die Cast Zinc

493897

Price Range
181.2546 RM - 163.5837 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Die Cast Zinc
  • Base Diameter
    22.7 mm
  • Body Height
    51.0 mm
Male Clamping Handle - Thread Size - M8 ; Handle Length - 65.0 mm | 2.559 in ; Thread Length - 20.0 mm | 0.787 in ; Full Material - Die Cast Zinc

493886

Price Range
114.8768 RM - 103.6762 RM

Stock Levels
40 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Die Cast Zinc
  • Base Diameter
    13.5 mm
  • Body Height
    31.5 mm
Male Clamping Handle - Thread Size - M8 ; Handle Length - 65.0 mm | 2.559 in ; Thread Length - 50.0 mm | 1.969 in ; Full Material - Die Cast Zinc

493890

Price Range
101.8854 RM - 91.952 RM

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Die Cast Zinc
  • Base Diameter
    13.5 mm
  • Body Height
    31.5 mm
Male Clamping Handle - Thread Size - M10 ; Handle Length - 78.0 mm | 3.071 in ; Thread Length - 32.0 mm | 1.26 in ; Full Material - Die Cast Zinc

493892

Price Range
147.9014 RM - 133.4805 RM

Stock Levels
40 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Die Cast Zinc
  • Base Diameter
    15.7 mm
  • Body Height
    36.0 mm
Male Clamping Handle - Thread Size - M12 ; Handle Length - 92.0 mm | 3.622 in ; Thread Length - 50.0 mm | 1.969 in ; Full Material - Die Cast Zinc

493896

Price Range
192.6572 RM - 173.8726 RM

Stock Levels
80 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Die Cast Zinc
  • Base Diameter
    18.5 mm
  • Body Height
    43.0 mm
Male Clamping Handle - Thread Size - M6 ; Handle Length - 42.0 mm | 1.654 in ; Thread Length - 32.0 mm | 1.26 in ; Full Material - Die Cast Zinc

493885

Price Range
94.6189 RM - 85.3941 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Die Cast Zinc
  • Base Diameter
    9.7 mm
  • Body Height
    25.0 mm
Male Clamping Handle - Thread Size - M10 ; Handle Length - 78.0 mm | 3.071 in ; Thread Length - 40.0 mm | 1.575 in ; Full Material - Die Cast Zinc

493893

Price Range
120.3181 RM - 108.5875 RM

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Die Cast Zinc
  • Base Diameter
    15.7 mm
  • Body Height
    36.0 mm
Male Clamping Handle - Thread Size - M8 ; Handle Length - 65.0 mm | 2.559 in ; Thread Length - 32.0 mm | 1.26 in ; Full Material - Die Cast Zinc

493888

Price Range
111.1487 RM - 100.3112 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Die Cast Zinc
  • Base Diameter
    13.5 mm
  • Body Height
    31.5 mm
Male Clamping Handle - Thread Size - M12 ; Handle Length - 92.0 mm | 3.622 in ; Thread Length - 32.0 mm | 1.26 in ; Full Material - Die Cast Zinc

493894

Price Range
151.6493 RM - 136.8631 RM

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Die Cast Zinc
  • Base Diameter
    18.5 mm
  • Body Height
    43.0 mm