Menu Search

Clamping Levers - Tapered Handle/Threaded Stud

In stock

Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
27 results
Product SKUs information
Item Code Price range Availability Body Height Thread Size Handle Height Handle Length Colour Material Base Diameter View
6.967 RM - 7.7194 RM 150305 In stock
26.0 mm
M6
43.0 mm
Black
Nylon
12.0 mm
9.188 RM - 10.1809 RM 369 In stock
26.0 mm
M5
43.0 mm
Black
Nylon
12.0 mm
14.2551 RM - 15.7949 RM 5 In stock
46.0 mm
M10
83.0 mm
Black
Nylon
19.0 mm
5.9438 RM - 6.5859 RM 10 In stock
26.0 mm
M6
32.0 mm
43.0 mm
Orange
Nylon
12.0 mm
15.7091 RM - 17.4059 RM 860 In stock
51.0 mm
M12
104.0 mm
Black
Nylon
24.0 mm
8.6767 RM - 9.6135 RM 714 In stock
26.0 mm
M6
43.0 mm
Black
Nylon
12.0 mm
20.7278 RM - 22.9668 RM 8 In stock
26.0 mm
M6
43.0 mm
Black
Nylon
12.0 mm
11.8036 RM - 13.079 RM 21286 In stock
46.0 mm
M10
83.0 mm
Black
Nylon
19.0 mm
10.5048 RM - 11.6401 RM 8 In stock
37.0 mm
M8
46.0 mm
65.0 mm
Black
Nylon
15.0 mm
10.0968 RM - 11.1884 RM 4568 In stock
37.0 mm
M8
65.0 mm
Black
Nylon
15.0 mm
8.6767 RM - 9.6135 RM 34685 In stock
37.0 mm
M8
65.0 mm
Black
Nylon
15.0 mm
18.8658 RM - 20.904 RM 28225 In stock
51.0 mm
M12
104.0 mm
Black
Nylon
24.0 mm
5.701 RM - 6.3168 RM 47869 In stock
26.0 mm
M5
43.0 mm
Black
Nylon
12.0 mm
9.7542 RM - 10.8078 RM 962 In stock
37.0 mm
M8
65.0 mm
Black
Nylon
15.0 mm
8.4094 RM - 9.3176 RM 24369 In stock
37.0 mm
M8
65.0 mm
Black
Nylon
15.0 mm
17.7713 RM - 19.6911 RM 556 In stock
51.0 mm
M12
104.0 mm
Black
Nylon
24.0 mm
81.8406 RM - 90.6819 RM 29 In stock
25.0 mm
M6
42.0 mm
Black
Die Cast Zinc
9.7 mm
13.6072 RM - 15.0776 RM 5 In stock
46.0 mm
M10
83.0 mm
Black
Nylon
19.0 mm
8.7333 RM - 9.6772 RM 1628 In stock
26.0 mm
M5
43.0 mm
Black
Nylon
12.0 mm
6.5316 RM - 7.2373 RM 177 In stock
26.0 mm
M6
43.0 mm
Black
Nylon
12.0 mm
  • of 2
Male Clamping Handle - Thread Size - M6 ; Handle Length - 43.0 mm | 1.693 in ; Thread Length - 25.0 mm | 0.984 in ; Full Material - Glass Filled Nylon 6/6

466677

Price Range
7.7194 RM - 6.967 RM

Stock Levels
150305 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
Male Clamping Handle - Thread Size - M5 ; Handle Length - 43.0 mm | 1.693 in ; Thread Length - 15.0 mm | 0.591 in ; Full Material - Glass Filled Nylon 6/6

466673

Price Range
10.1809 RM - 9.188 RM

Stock Levels
369 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
Male Clamping Handle - Thread Size - M10 ; Handle Length - 83.0 mm | 3.268 in ; Thread Length - 40.0 mm | 1.575 in ; Full Material - Glass Filled Nylon 6/6

466010

Price Range
15.7949 RM - 14.2551 RM

Stock Levels
5 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    19.0 mm
  • Body Height
    46.0 mm
Male Clamping Handle - Thread Size - M6 ; Handle Length - 43.0 mm | 1.693 in ; Thread Length - 20.0 mm | 0.787 in ; Full Material - Glass Filled Nylon 6/6

466006

Price Range
6.5859 RM - 5.9438 RM

Stock Levels
10 In stock
Attributes
  • Colour
    Orange
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
Male Clamping Handle - Thread Size - M12 ; Handle Length - 104.0 mm | 4.094 in ; Thread Length - 35.0 mm | 1.378 in ; Full Material - Glass Filled Nylon 6/6

466011

Price Range
17.4059 RM - 15.7091 RM

Stock Levels
860 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    24.0 mm
  • Body Height
    51.0 mm
Male Clamping Handle - Thread Size - M6 ; Handle Length - 43.0 mm | 1.693 in ; Thread Length - 10.0 mm | 0.394 in ; Full Material - Glass Filled Nylon 6/6

466675

Price Range
9.6135 RM - 8.6767 RM

Stock Levels
714 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
Male Clamping Handle - Thread Size - M6 ; Handle Length - 43.0 mm | 1.693 in ; Thread Length - 20.0 mm | 0.787 in ; Full Material - Glass Filled Nylon 6/6

466302

Price Range
22.9668 RM - 20.7278 RM

Stock Levels
8 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
Male Clamping Handle - Thread Size - M10 ; Handle Length - 83.0 mm | 3.268 in ; Thread Length - 30.0 mm | 1.181 in ; Full Material - Glass Filled Nylon 6/6

466009

Price Range
13.079 RM - 11.8036 RM

Stock Levels
21286 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    19.0 mm
  • Body Height
    46.0 mm
Male Clamping Handle - Thread Size - M8 ; Handle Length - 65.0 mm | 2.559 in ; Thread Length - 40.0 mm | 1.575 in ; Full Material - Glass Filled Nylon 6/6

466304

Price Range
11.6401 RM - 10.5048 RM

Stock Levels
8 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    15.0 mm
  • Body Height
    37.0 mm
Male Clamping Handle - Thread Size - M8 ; Handle Length - 65.0 mm | 2.559 in ; Thread Length - 30.0 mm | 1.181 in ; Full Material - Glass Filled Nylon 6/6

466303

Price Range
11.1884 RM - 10.0968 RM

Stock Levels
4568 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    15.0 mm
  • Body Height
    37.0 mm
Male Clamping Handle - Thread Size - M8 ; Handle Length - 65.0 mm | 2.559 in ; Thread Length - 10.0 mm | 0.394 in ; Full Material - Glass Filled Nylon 6/6

466420

Price Range
9.6135 RM - 8.6767 RM

Stock Levels
34685 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    15.0 mm
  • Body Height
    37.0 mm
Male Clamping Handle - Thread Size - M12 ; Handle Length - 104.0 mm | 4.094 in ; Thread Length - 50.0 mm | 1.969 in ; Full Material - Glass Filled Nylon 6/6

466424

Price Range
20.904 RM - 18.8658 RM

Stock Levels
28225 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    24.0 mm
  • Body Height
    51.0 mm
Male Clamping Handle - Thread Size - M5 ; Handle Length - 43.0 mm | 1.693 in ; Thread Length - 20.0 mm | 0.787 in ; Full Material - Glass Filled Nylon 6/6

466005

Price Range
6.3168 RM - 5.701 RM

Stock Levels
47869 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
Male Clamping Handle - Thread Size - M8 ; Handle Length - 65.0 mm | 2.559 in ; Thread Length - 45.0 mm | 1.772 in ; Full Material - Glass Filled Nylon 6/6

466422

Price Range
10.8078 RM - 9.7542 RM

Stock Levels
962 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    15.0 mm
  • Body Height
    37.0 mm
Male Clamping Handle - Thread Size - M8 ; Handle Length - 65.0 mm | 2.559 in ; Thread Length - 30.0 mm | 1.181 in ; Full Material - Glass Filled Nylon 6/6

466007

Price Range
9.3176 RM - 8.4094 RM

Stock Levels
24369 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    15.0 mm
  • Body Height
    37.0 mm
Male Clamping Handle - Thread Size - M12 ; Handle Length - 104.0 mm | 4.094 in ; Thread Length - 20.0 mm | 0.787 in ; Full Material - Glass Filled Nylon 6/6

466423

Price Range
19.6911 RM - 17.7713 RM

Stock Levels
556 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    24.0 mm
  • Body Height
    51.0 mm
Male Clamping Handle - Thread Size - M6 ; Handle Length - 42.0 mm | 1.654 in ; Thread Length - 20.0 mm | 0.787 in ; Full Material - Die Cast Zinc

493884

Price Range
90.6819 RM - 81.8406 RM

Stock Levels
29 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Die Cast Zinc
  • Base Diameter
    9.7 mm
  • Body Height
    25.0 mm
Male Clamping Handle - Thread Size - M10 ; Handle Length - 83.0 mm | 3.268 in ; Thread Length - 20.0 mm | 0.787 in ; Full Material - Glass Filled Nylon 6/6

466680

Price Range
15.0776 RM - 13.6072 RM

Stock Levels
5 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    19.0 mm
  • Body Height
    46.0 mm
Male Clamping Handle - Thread Size - M5 ; Handle Length - 43.0 mm | 1.693 in ; Thread Length - 25.0 mm | 0.984 in ; Full Material - Glass Filled Nylon 6/6

466674

Price Range
9.6772 RM - 8.7333 RM

Stock Levels
1628 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm
Male Clamping Handle - Thread Size - M6 ; Handle Length - 43.0 mm | 1.693 in ; Thread Length - 15.0 mm | 0.591 in ; Full Material - Glass Filled Nylon 6/6

466676

Price Range
7.2373 RM - 6.5316 RM

Stock Levels
177 In stock
Attributes
  • Colour
    Black
  • Handle Style
    Angled Arm
  • Material
    Nylon
  • Base Diameter
    12.0 mm
  • Body Height
    26.0 mm