Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Handle Length | Colour | Material | Base Height | Overall Height | Handle Radius | View | |
---|---|---|---|---|---|---|---|---|---|---|
79.2991 RM - 87.8661 RM | 23 In stock |
M10
|
3.071 in
78.0 mm
|
|
Die Cast Zinc
|
1.417 in
36.0 mm
|
2.283 in
58.0 mm
|
3.071 in
78.0 mm
|
||
63.8638 RM - 70.762 RM | 634 In stock |
M8
|
2.559 in
65.0 mm
|
|
Die Cast Zinc
|
1.24 in
31.5 mm
|
1.969 in
50.0 mm
|
2.559 in
65.0 mm
|
||
92.8042 RM - 102.831 RM | 30 In stock |
M12
|
3.622 in
92.0 mm
|
|
Die Cast Zinc
|
1.693 in
43.0 mm
|
2.717 in
69.0 mm
|
3.622 in
92.0 mm
|
||
67.579 RM - 74.8794 RM | 30 In stock |
M8
|
2.559 in
65.0 mm
|
|
Die Cast Zinc
|
1.24 in
31.5 mm
|
1.969 in
50.0 mm
|
2.559 in
65.0 mm
|
||
44.7815 RM - 49.6192 RM | 14 In stock |
M8
|
2.559 in
65.0 mm
|
|
Die Cast Zinc
|
1.24 in
31.5 mm
|
1.969 in
50.0 mm
|
2.559 in
65.0 mm
|
||
59.9839 RM - 66.4642 RM | 406 In stock |
M10
|
3.071 in
78.0 mm
|
|
Die Cast Zinc
|
1.417 in
36.0 mm
|
2.283 in
58.0 mm
|
3.071 in
78.0 mm
|
||
92.8042 RM - 102.831 RM | Request the lead time here |
M12
|
3.622 in
92.0 mm
|
|
Die Cast Zinc
|
1.693 in
43.0 mm
|
2.717 in
69.0 mm
|
3.622 in
92.0 mm
|
||
66.5657 RM - 73.7581 RM | 27 In stock |
M8
|
2.559 in
65.0 mm
|
|
Die Cast Zinc
|
1.24 in
31.5 mm
|
1.969 in
50.0 mm
|
2.559 in
65.0 mm
|
||
54.1954 RM - 60.0499 RM | 30 In stock |
M6
|
1.654 in
42.0 mm
|
|
Die Cast Zinc
|
0.984 in
25.0 mm
|
1.457 in
37.0 mm
|
1.654 in
42.0 mm
|
||
96.3823 RM - 106.7949 RM | Request the lead time here |
M16
|
4.252 in
108.0 mm
|
|
Die Cast Zinc
|
2.008 in
51.0 mm
|
3.11 in
79.0 mm
|
4.252 in
108.0 mm
|
||
56.9201 RM - 63.0688 RM | 12 In stock |
M6
|
1.654 in
42.0 mm
|
|
Die Cast Zinc
|
0.984 in
25.0 mm
|
1.457 in
37.0 mm
|
1.654 in
42.0 mm
|
||
101.541 RM - 112.5105 RM | Request the lead time here |
M12
|
3.622 in
92.0 mm
|
|
Die Cast Zinc
|
1.693 in
43.0 mm
|
2.717 in
69.0 mm
|
3.622 in
92.0 mm
|
||
81.7285 RM - 90.5576 RM | 35 In stock |
M10
|
3.071 in
78.0 mm
|
|
Die Cast Zinc
|
1.417 in
36.0 mm
|
2.283 in
58.0 mm
|
3.071 in
78.0 mm
|
||
83.078 RM - 92.053 RM | 19 In stock |
M10
|
3.071 in
78.0 mm
|
|
Die Cast Zinc
|
1.417 in
36.0 mm
|
2.283 in
58.0 mm
|
3.071 in
78.0 mm
|
||
77.6957 RM - 86.0893 RM | 63 In stock |
M10
|
3.071 in
78.0 mm
|
|
Die Cast Zinc
|
1.417 in
36.0 mm
|
2.283 in
58.0 mm
|
3.071 in
78.0 mm
|
||
54.8701 RM - 60.7976 RM | 16 In stock |
M6
|
1.654 in
42.0 mm
|
|
Die Cast Zinc
|
0.984 in
25.0 mm
|
1.457 in
37.0 mm
|
1.654 in
42.0 mm
|
||
63.1873 RM - 70.0136 RM | 46 In stock |
M8
|
2.559 in
65.0 mm
|
|
Die Cast Zinc
|
1.24 in
31.5 mm
|
1.969 in
50.0 mm
|
2.559 in
65.0 mm
|
||
65.5104 RM - 72.5878 RM | 16 In stock |
M8
|
2.559 in
65.0 mm
|
|
Die Cast Zinc
|
1.24 in
31.5 mm
|
1.969 in
50.0 mm
|
2.559 in
65.0 mm
|
||
101.541 RM - 112.5105 RM | 16 In stock |
M12
|
3.622 in
92.0 mm
|
|
Die Cast Zinc
|
1.693 in
43.0 mm
|
2.717 in
69.0 mm
|
3.622 in
92.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue