Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Handle Length | Colour | Material | Base Height | Overall Height | Handle Radius | View | |
---|---|---|---|---|---|---|---|---|---|---|
32.3592 RM - 35.8544 RM | 580 In stock |
M6
|
2.047 in
52.0 mm
|
Black
|
GF PA
|
1.161 in
29.5 mm
|
1.28 in
32.5 mm
|
1.732 in
44.0 mm
|
||
33.3806 RM - 36.9873 RM | 100 In stock |
M5
|
1.476 in
37.5 mm
|
Black
|
GF PA
|
1.161 in
29.5 mm
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
42.1461 RM - 46.6989 RM | 1665 In stock |
M8
|
2.894 in
73.5 mm
|
Black
|
GF PA
|
1.476 in
37.5 mm
|
1.693 in
43.0 mm
|
2.48 in
63.0 mm
|
||
38.7378 RM - 42.9224 RM | 13 In stock |
M8
|
2.559 in
65.0 mm
|
Black
|
GF PA
|
1.24 in
31.5 mm
|
1.969 in
50.0 mm
|
2.559 in
65.0 mm
|
||
32.3592 RM - 35.8544 RM | 90 In stock |
M6
|
2.047 in
52.0 mm
|
Black
|
GF PA
|
1.161 in
29.5 mm
|
1.28 in
32.5 mm
|
1.732 in
44.0 mm
|
||
39.5118 RM - 43.7804 RM | 4832 In stock |
M8
|
2.894 in
73.5 mm
|
Black
|
GF PA
|
1.476 in
37.5 mm
|
1.693 in
43.0 mm
|
2.48 in
63.0 mm
|
||
36.9243 RM - 40.9127 RM | 33 In stock |
M6
|
1.654 in
42.0 mm
|
Black
|
GF PA
|
0.984 in
25.0 mm
|
1.457 in
37.0 mm
|
1.654 in
42.0 mm
|
||
33.3806 RM - 36.9873 RM | Request the lead time here |
M5
|
1.476 in
37.5 mm
|
Black
|
GF PA
|
1.161 in
29.5 mm
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
36.9243 RM - 40.9127 RM | 137 In stock |
M6
|
1.654 in
42.0 mm
|
Black
|
GF PA
|
0.984 in
25.0 mm
|
1.457 in
37.0 mm
|
1.654 in
42.0 mm
|
||
61.5576 RM - 68.2083 RM | 856 In stock |
M10
|
3.307 in
84.0 mm
|
Black
|
GF PA
|
1.417 in
36.0 mm
|
2.402 in
61.0 mm
|
3.307 in
84.0 mm
|
||
39.5118 RM - 43.7804 RM | 244 In stock |
M8
|
2.894 in
73.5 mm
|
Black
|
GF PA
|
1.476 in
37.5 mm
|
1.693 in
43.0 mm
|
2.48 in
63.0 mm
|
||
34.0618 RM - 37.7415 RM | 8 In stock |
M6
|
2.047 in
52.0 mm
|
Black
|
GF PA
|
1.161 in
29.5 mm
|
1.28 in
32.5 mm
|
1.732 in
44.0 mm
|
||
33.3806 RM - 36.9873 RM | 6412 In stock |
M5
|
1.476 in
37.5 mm
|
Black
|
GF PA
|
1.161 in
29.5 mm
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
39.8527 RM - 44.1575 RM | 188 In stock |
M8
|
2.894 in
73.5 mm
|
Black
|
GF PA
|
1.476 in
37.5 mm
|
1.693 in
43.0 mm
|
2.48 in
63.0 mm
|
||
46.1216 RM - 51.1041 RM | 448 In stock |
M8
|
2.894 in
73.5 mm
|
Black
|
GF PA
|
1.476 in
37.5 mm
|
1.693 in
43.0 mm
|
2.48 in
63.0 mm
|
||
32.3592 RM - 35.8544 RM | 630 In stock |
M6
|
2.047 in
52.0 mm
|
Black
|
GF PA
|
1.161 in
29.5 mm
|
1.28 in
32.5 mm
|
1.732 in
44.0 mm
|
||
32.3592 RM - 35.8544 RM | Request the lead time here |
M6
|
2.047 in
52.0 mm
|
Black
|
GF PA
|
1.161 in
29.5 mm
|
1.28 in
32.5 mm
|
1.732 in
44.0 mm
|
||
39.5118 RM - 43.7804 RM | 5 In stock |
M8
|
2.894 in
73.5 mm
|
Black
|
GF PA
|
1.476 in
37.5 mm
|
1.693 in
43.0 mm
|
2.48 in
63.0 mm
|
||
32.3592 RM - 35.8544 RM | 46 In stock |
M6
|
2.047 in
52.0 mm
|
Black
|
GF PA
|
1.161 in
29.5 mm
|
1.28 in
32.5 mm
|
1.732 in
44.0 mm
|
||
47.9685 RM - 53.15 RM | 126 In stock |
M10
|
3.307 in
84.0 mm
|
Black
|
GF PA
|
1.417 in
36.0 mm
|
2.402 in
61.0 mm
|
3.307 in
84.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue