Menu Search

Clamping Levers - Teardrop Handle/Threaded Stud

In stock

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
114 results
Product SKUs information
Item Code Price range Availability Thread Size Handle Length Colour Material Base Height Overall Height Handle Radius View
115.0578 RM - 127.4877 RM Request the lead time here
M6
42.0 mm
Natural
Stainless Steel
9.7 mm
37.0 mm
42.0 mm
54.8701 RM - 60.7976 RM 16 In stock
M6
42.0 mm
Die Cast Zinc
25.0 mm
37.0 mm
42.0 mm
63.1873 RM - 70.0136 RM 66 In stock
M8
65.0 mm
Die Cast Zinc
31.5 mm
50.0 mm
65.0 mm
60.8256 RM - 67.3975 RM 36 In stock
M12
84.0 mm
Black
GF PA
36.0 mm
61.0 mm
84.0 mm
215.4215 RM - 238.6942 RM Request the lead time here
M10
78.0 mm
Natural
Stainless Steel
15.7 mm
58.0 mm
78.0 mm
65.898 RM - 73.0168 RM 16 In stock
M12
84.0 mm
Black
GF PA
36.0 mm
61.0 mm
84.0 mm
34.0618 RM - 37.7415 RM 106 In stock
M6
52.0 mm
Black
GF PA
29.5 mm
32.5 mm
44.0 mm
33.3806 RM - 36.9873 RM 10 In stock
M5
37.5 mm
Black
GF PA
29.5 mm
30.0 mm
30.0 mm
46.1216 RM - 51.1041 RM 157 In stock
M8
73.5 mm
Black
GF PA
37.5 mm
43.0 mm
63.0 mm
34.0618 RM - 37.7415 RM 564 In stock
M6
52.0 mm
Black
GF PA
29.5 mm
32.5 mm
44.0 mm
63.8638 RM - 70.762 RM 64 In stock
M8
65.0 mm
Die Cast Zinc
31.5 mm
50.0 mm
65.0 mm
92.8042 RM - 102.831 RM 10 In stock
M12
92.0 mm
Die Cast Zinc
43.0 mm
69.0 mm
92.0 mm
47.9685 RM - 53.15 RM 17 In stock
M8
84.0 mm
Black
GF PA
36.0 mm
61.0 mm
84.0 mm
60.2081 RM - 66.7128 RM 26 In stock
M10
84.0 mm
Black
GF PA
36.0 mm
61.0 mm
84.0 mm
101.541 RM - 112.5105 RM Request the lead time here
M12
92.0 mm
Die Cast Zinc
43.0 mm
69.0 mm
92.0 mm
96.3823 RM - 106.7949 RM Request the lead time here
M16
108.0 mm
Die Cast Zinc
51.0 mm
79.0 mm
108.0 mm
36.9243 RM - 40.9127 RM 236 In stock
M5
42.0 mm
Black
GF PA
25.0 mm
37.0 mm
42.0 mm
209.9283 RM - 232.608 RM Request the lead time here
M10
78.0 mm
Natural
Stainless Steel
15.7 mm
58.0 mm
78.0 mm
34.0618 RM - 37.7415 RM 394 In stock
M6
52.0 mm
Black
GF PA
29.5 mm
32.5 mm
44.0 mm
390.4702 RM - 432.6542 RM Request the lead time here
M12
108.0 mm
Natural
Stainless Steel
51.0 mm
79.0 mm
108.0 mm
  • of 6
Male Clamping Handle - Handle Length - 42.0 mm | 1.654 in ; Handle Radius - 42.0 mm | 1.654 in ; Overall Height - 37.0 mm | 1.457 in ; Base Height - 9.7 mm | 0.382 in

498501

Price Range
127.4877 RM - 115.0578 RM

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Stud
Male Clamping Handle - Handle Length - 42.0 mm | 1.654 in ; Handle Radius - 42.0 mm | 1.654 in ; Overall Height - 37.0 mm | 1.457 in ; Base Height - 25.0 mm | 0.984 in

490929

Price Range
60.7976 RM - 54.8701 RM

Stock Levels
16 In stock
Attributes
  • Full Material
    Die Cast Zinc
  • Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Base Diameter
    9.7 mm
Male Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; Handle Radius - 65.0 mm | 2.559 in ; Overall Height - 50.0 mm | 1.969 in ; Base Height - 31.5 mm | 1.24 in

490931

Price Range
70.0136 RM - 63.1873 RM

Stock Levels
66 In stock
Attributes
  • Full Material
    Die Cast Zinc
  • Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Base Diameter
    13.5 mm
Female Clamping Handle - Handle Length - 84.0 mm | 3.307 in ; Handle Radius - 84.0 mm | 3.307 in ; Overall Height - 61.0 mm | 2.402 in ; Base Height - 36.0 mm | 1.417 in

490953

Price Range
67.3975 RM - 60.8256 RM

Stock Levels
36 In stock
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    GF PA
  • Mount Type
    Threaded Insert
Male Clamping Handle - Handle Length - 78.0 mm | 3.071 in ; Handle Radius - 78.0 mm | 3.071 in ; Overall Height - 58.0 mm | 2.283 in ; Base Height - 15.7 mm | 0.618 in

498510

Price Range
238.6942 RM - 215.4215 RM

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Stud
Male Clamping Handle - Handle Length - 84.0 mm | 3.307 in ; Handle Radius - 84.0 mm | 3.307 in ; Overall Height - 61.0 mm | 2.402 in ; Base Height - 36.0 mm | 1.417 in

490968

Price Range
73.0168 RM - 65.898 RM

Stock Levels
16 In stock
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    GF PA
  • Mount Type
    Stud
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219257

Price Range
37.7415 RM - 34.0618 RM

Stock Levels
106 In stock
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 37.5 mm | 1.476 in ; Handle Radius - 30.0 mm | 1.181 in ; Overall Height - 30.0 mm | 1.181 in ; Base Height - 29.5 mm | 1.161 in

1219247

Price Range
36.9873 RM - 33.3806 RM

Stock Levels
10 In stock
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 73.5 mm | 2.894 in ; Handle Radius - 63.0 mm | 2.48 in ; Overall Height - 43.0 mm | 1.693 in ; Base Height - 37.5 mm | 1.476 in

1219290

Price Range
51.1041 RM - 46.1216 RM

Stock Levels
157 In stock
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219271

Price Range
37.7415 RM - 34.0618 RM

Stock Levels
564 In stock
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 65.0 mm | 2.559 in ; Handle Radius - 65.0 mm | 2.559 in ; Overall Height - 50.0 mm | 1.969 in ; Base Height - 31.5 mm | 1.24 in

490933

Price Range
70.762 RM - 63.8638 RM

Stock Levels
64 In stock
Attributes
  • Full Material
    Die Cast Zinc
  • Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Base Diameter
    13.5 mm
Male Clamping Handle - Handle Length - 92.0 mm | 3.622 in ; Handle Radius - 92.0 mm | 3.622 in ; Overall Height - 69.0 mm | 2.717 in ; Base Height - 43.0 mm | 1.693 in

490942

Price Range
102.831 RM - 92.8042 RM

Stock Levels
10 In stock
Attributes
  • Full Material
    Die Cast Zinc
  • Material
    Die Cast Zinc
  • Mount Type
    Stud
  • Thread Material
    Steel
  • Base Diameter
    18.5 mm
Female Clamping Handle - Handle Length - 84.0 mm | 3.307 in ; Handle Radius - 84.0 mm | 3.307 in ; Overall Height - 61.0 mm | 2.402 in ; Base Height - 36.0 mm | 1.417 in

490951

Price Range
53.15 RM - 47.9685 RM

Stock Levels
17 In stock
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    GF PA
  • Mount Type
    Threaded Insert
Male Clamping Handle - Handle Length - 84.0 mm | 3.307 in ; Handle Radius - 84.0 mm | 3.307 in ; Overall Height - 61.0 mm | 2.402 in ; Base Height - 36.0 mm | 1.417 in

490966

Price Range
66.7128 RM - 60.2081 RM

Stock Levels
26 In stock
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    GF PA
  • Mount Type
    Stud
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 92.0 mm | 3.622 in ; Handle Radius - 92.0 mm | 3.622 in ; Overall Height - 69.0 mm | 2.717 in ; Base Height - 43.0 mm | 1.693 in

490944

Price Range
112.5105 RM - 101.541 RM

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Die Cast Zinc
  • Material
    Die Cast Zinc
  • Mount Type
    Stud
  • Thread Material
    Steel
  • Base Diameter
    18.5 mm
Male Clamping Handle - Handle Length - 108.0 mm | 4.252 in ; Handle Radius - 108.0 mm | 4.252 in ; Overall Height - 79.0 mm | 3.11 in ; Base Height - 51.0 mm | 2.008 in

490946

Price Range
106.7949 RM - 96.3823 RM

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Die Cast Zinc
  • Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Base Diameter
    22.7 mm
Male Clamping Handle - Handle Length - 42.0 mm | 1.654 in ; Handle Radius - 42.0 mm | 1.654 in ; Overall Height - 37.0 mm | 1.457 in ; Base Height - 25.0 mm | 0.984 in

490955

Price Range
40.9127 RM - 36.9243 RM

Stock Levels
236 In stock
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Material
    GF PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 78.0 mm | 3.071 in ; Handle Radius - 78.0 mm | 3.071 in ; Overall Height - 58.0 mm | 2.283 in ; Base Height - 15.7 mm | 0.618 in

498509

Price Range
232.608 RM - 209.9283 RM

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Stud
Male Clamping Handle - Handle Length - 52.0 mm | 2.047 in ; Handle Radius - 44.0 mm | 1.732 in ; Overall Height - 32.5 mm | 1.28 in ; Base Height - 29.5 mm | 1.161 in

1219272

Price Range
37.7415 RM - 34.0618 RM

Stock Levels
394 In stock
Attributes
  • Button Color
    Red
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Material
    GF PA
  • Thread Material
    Steel
Male Clamping Handle - Handle Length - 108.0 mm | 4.252 in ; Handle Radius - 108.0 mm | 4.252 in ; Overall Height - 79.0 mm | 3.11 in ; Base Height - 51.0 mm | 2.008 in

498497

Price Range
432.6542 RM - 390.4702 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Material
    Stainless Steel
  • Mount Type
    Threaded Stud
  • Thread Material
    Stainless Steel