These collar spacers are a two piece application; the pin (CSP) and the retainer (CSR). They are designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended. Each retainer is used with a specific pin.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | |
---|---|---|---|---|---|---|
0.5405 RM - 0.5989 RM | 5022 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.295 in
7.5 mm
|
||
0.5563 RM - 0.6164 RM | 2148 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.224 in
5.7 mm
|
||
0.537 RM - 0.5948 RM | 7040 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.224 in
5.7 mm
|
||
0.4477 RM - 0.4961 RM | 1070 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.224 in
5.7 mm
|
||
0.5376 RM - 0.5954 RM | 63562 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.394 in
10.0 mm
|
||
CSP8-01 | 0.5621 RM - 0.6228 RM | 15144 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.272 in
6.9 mm
|
|
0.5323 RM - 0.5895 RM | 6081 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.295 in
7.5 mm
|
||
0.7004 RM - 0.7763 RM | 8597 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.591 in
15.0 mm
|
||
0.5709 RM - 0.6327 RM | 3080 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.394 in
10.0 mm
|
||
0.6263 RM - 0.694 RM | 3040 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.787 in
20.0 mm
|
||
0.6006 RM - 0.666 RM | 9540 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.591 in
15.0 mm
|
||
0.6888 RM - 0.7629 RM | 559 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.197 in
5.0 mm
|
||
0.5533 RM - 0.6129 RM | 2017 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.295 in
7.5 mm
|
||
0.6374 RM - 0.7063 RM | 15028 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.394 in
10.0 mm
|
||
0.4319 RM - 0.4786 RM | 4080 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.256 in
6.5 mm
|
||
0.5796 RM - 0.6421 RM | 70 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.591 in
15.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue