Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.
Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.
These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Grip | Handle Type | Locking Type | Material | Finish | Adjustable | Key Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
130.8066 RM - 144.938 RM | 14 In stock |
0.945 in
24.0 mm
|
Wing Knob Handle
|
|
|
Powder Coated
|
|
Keyed CH751
|
||
68.6665 RM - 76.0853 RM | Request the lead time here |
0.866 in
22.0 mm
|
Wing Knob Handle
|
|
|
Powder Coated
|
|
No Key
|
||
107.8532 RM - 119.5044 RM | 35 In stock |
3.346 in
85.0 mm
|
Wing Knob Handle
|
|
|
Powder Coated
|
|
No Key
|
||
92.1907 RM - 102.151 RM | Request the lead time here |
3.346 in
85.0 mm
|
Wing Knob Handle
|
|
|
Powder Coated
|
|
Keyed CH751
|
||
72.1401 RM - 79.933 RM | Request the lead time here |
2.283 in
58.0 mm
|
Wing Knob Handle
|
|
|
Powder Coated
|
|
No Key
|
||
82.025 RM - 90.8862 RM | Request the lead time here |
0.866 in
22.0 mm
|
Wing Knob Handle
|
|
|
Powder Coated
|
|
Keyed CH751
|
||
107.852 RM - 119.5032 RM | 10 In stock |
2.835 in
72.0 mm
|
Wing Knob Handle
|
|
|
Powder Coated
|
|
No Key
|
||
107.852 RM - 119.5032 RM | 75 In stock |
2.283 in
58.0 mm
|
Wing Knob Handle
|
|
|
Powder Coated
|
|
No Key
|
||
86.7892 RM - 96.1652 RM | 560 In stock |
0.945 in
24.0 mm
|
Wing Knob Handle
|
|
|
Powder Coated
|
|
Keyed CH751
|
||
68.6665 RM - 76.0853 RM | Request the lead time here |
1.378 in
35.0 mm
|
Wing Knob Handle
|
|
|
Chrome Plated
|
Fixed
|
No Key
|
||
72.1401 RM - 79.933 RM | 9 In stock |
3.346 in
85.0 mm
|
Wing Knob Handle
|
|
|
Powder Coated
|
|
No Key
|
||
72.1401 RM - 79.933 RM | Request the lead time here |
2.835 in
72.0 mm
|
Wing Knob Handle
|
|
|
Powder Coated
|
|
No Key
|
||
72.1401 RM - 79.933 RM | Request the lead time here |
2.835 in
72.0 mm
|
Wing Knob Handle
|
|
|
Chrome Plated
|
|
No Key
|
||
68.6665 RM - 76.0853 RM | Request the lead time here |
1.496 in
38.0 mm
|
Wing Knob Handle
|
|
|
Chrome Plated
|
|
No Key
|
||
92.1907 RM - 102.151 RM | 10 In stock |
2.283 in
58.0 mm
|
Wing Knob Handle
|
|
|
Chrome Plated
|
|
Keyed CH751
|
||
72.1401 RM - 79.933 RM | Request the lead time here |
2.283 in
58.0 mm
|
Wing Knob Handle
|
|
|
Chrome Plated
|
|
No Key
|
||
72.1401 RM - 79.933 RM | Request the lead time here |
2.283 in
58.0 mm
|
Wing Knob Handle
|
|
|
Chrome Plated
|
|
No Key
|
||
72.1401 RM - 79.933 RM | Request the lead time here |
3.346 in
85.0 mm
|
Wing Knob Handle
|
|
|
Chrome Plated
|
|
No Key
|
||
92.1907 RM - 102.151 RM | Request the lead time here |
2.835 in
72.0 mm
|
Wing Knob Handle
|
|
|
Chrome Plated
|
|
Keyed CH751
|
||
72.1401 RM - 79.933 RM | 310 In stock |
2.835 in
72.0 mm
|
Wing Knob Handle
|
|
|
Chrome Plated
|
|
No Key
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue