Compression Latch with a T Handle are hand-operated and have a fixed design. They are used in a range of access hardware applications and are a great choice for cabinets and access panels.
Our range is available with locking and non-locking options. All locking options are supplied with two keys. All latches are supplied with rubber sealing gasket and 6mm of pre-set compression to increase noise isolation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Finish | Grip Capacity | Key Type | View | |
---|---|---|---|---|---|---|
88.2303 RM - 97.7616 RM | Request the lead time here |
Black Powder Coated
|
0.945 in
24.0 mm
|
Keyed CH751
|
||
84.9645 RM - 94.1438 RM | 10 In stock |
Black Powder Coated
|
0.787 in
20.0 mm
|
No Key
|
||
84.9645 RM - 94.1438 RM | 12 In stock |
Black Powder Coated
|
1.496 in
38.0 mm
|
No Key
|
||
124.3672 RM - 137.8022 RM | 45 In stock |
Powder Coated
|
1.26 in
32.0 mm
|
Keyed CH751
|
||
88.2303 RM - 97.7616 RM | Request the lead time here |
Black Powder Coated
|
0.945 in
24.0 mm
|
Keyed CH751
|
||
84.9645 RM - 94.1438 RM | Request the lead time here |
Black Powder Coated
|
0.945 in
24.0 mm
|
No Key
|
||
127.0265 RM - 140.7493 RM | 15 In stock |
Black Powder Coated
|
1.26 in
32.0 mm
|
No Key
|
||
84.9645 RM - 94.1438 RM | Request the lead time here |
Black Powder Coated
|
1.26 in
32.0 mm
|
No Key
|
||
88.2303 RM - 97.7616 RM | 1 In stock |
Black Powder Coated
|
0.866 in
22.0 mm
|
Keyed CH751
|
||
84.9645 RM - 94.1438 RM | Request the lead time here |
Black Powder Coated
|
0.945 in
24.0 mm
|
No Key
|
||
84.9645 RM - 94.1438 RM | 71 In stock |
Black Powder Coated
|
1.378 in
35.0 mm
|
No Key
|
||
88.2303 RM - 97.7616 RM | Request the lead time here |
Black Powder Coated
|
1.102 in
28.0 mm
|
Keyed CH751
|
||
127.0265 RM - 140.7493 RM | Request the lead time here |
Black Powder Coated
|
1.102 in
28.0 mm
|
No Key
|
||
88.2303 RM - 97.7616 RM | 24 In stock |
Black Powder Coated
|
1.26 in
32.0 mm
|
Keyed CH751
|
||
90.6288 RM - 100.4197 RM | 13 In stock |
Black Powder Coated
|
1.378 in
35.0 mm
|
No Key
|
||
84.9645 RM - 94.1438 RM | Request the lead time here |
Black Powder Coated
|
0.866 in
22.0 mm
|
No Key
|
||
84.9645 RM - 94.1438 RM | Request the lead time here |
Black Powder Coated
|
0.866 in
22.0 mm
|
No Key
|
||
84.9645 RM - 94.1438 RM | 40 In stock |
Black Powder Coated
|
1.102 in
28.0 mm
|
No Key
|
||
84.9645 RM - 94.1438 RM | Request the lead time here |
Black Powder Coated
|
1.496 in
38.0 mm
|
No Key
|
||
131.9092 RM - 146.1602 RM | 77 In stock |
Powder Coated
|
1.378 in
35.0 mm
|
Keyed CH751
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue