Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Constant Torque Hinges articulate and hold a panel in position; this eliminates the need for a gas strut or lid stay. The hinge design features a constant torque position control that provides constant resistance throughout the entire range of motion.
This control enables users to easily position doors, display screens and other mounted components and hold them securely at any desired angle - fully opened, fully closer or anywhere in between. The torque value is fixed to a specific value, requiring no adjustment and resulting in a long life-cycle.
Features a Zinc Alloy body with hardened Steel internal components.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Material | Overall Width | View | |
|---|---|---|---|---|---|---|
| 32.5232 RM - 32.5232 RM | Request the lead time here |
2.362 in
60.0 mm
|
Zinc Alloy
|
1.394 in
35.4 mm
|
||
| 25.1524 RM - 25.1524 RM | Request the lead time here |
2.362 in
60.0 mm
|
Zinc Alloy
|
2.362 in
60.0 mm
|
||
| 29.0467 RM - 29.0467 RM | Request the lead time here |
3.016 in
76.6 mm
|
Zinc Alloy
|
2.016 in
51.2 mm
|
||
| 7.5541 RM - 7.5541 RM | Request the lead time here |
2.039 in
51.8 mm
|
POM
|
2.244 in
57.0 mm
|
||
| 44.4784 RM - 46.8198 RM | 94 In stock |
2.244 in
57.0 mm
|
Stainless Steel
|
2.047 in
52.0 mm
|
||
| 59.0786 RM - 62.1885 RM | 100 In stock |
2.244 in
57.0 mm
|
Stainless Steel
|
2.047 in
52.0 mm
|
||
| 30.4435 RM - 32.046 RM | 3094 In stock |
2.244 in
57.0 mm
|
Stainless Steel
|
2.047 in
52.0 mm
|
||
| 32.4145 RM - 34.1209 RM | 336 In stock |
2.244 in
57.0 mm
|
Stainless Steel
|
2.047 in
52.0 mm