Menu Search

Continuous Hinges - Metal

In stock

Continuous hinges are available in a range of sizes to suit your application needs. Starting with 0.9mm and 1.2mm thick hinges which offer a lighter duty continuous hinge. They are sold in backs of 2 x 1020mm lengths and are available both drilled and undrilled. They can be riveted, screwed or welded into position and are ideal for lightweight furniture, cabinet/enclosures, and sheet metal fabrication. The drilled type has holes to suit countersunk No.4 screws for the 0.9mm version and No.6 for the 1.2mm version. 1.6mm and 2mm hinges offer a more medium duty continuous hinge. They are sold in packs of 2 x 1016mm lengths and suit a wide range of commercial and engineering applications. The drilled type has holes to suit countersunk no.8 screws; this applies to both 1.6 and 2mm types

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
15 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Material Hinge Type Overall Thickness Overall Width View
490.5024 RM - 543.4924 RM Request the lead time here
2.0 mm
1016.0 mm
Stainless Steel
Undrilled Hinge
64.0 mm
493539 54.4983 RM - 60.3861 RM Request the lead time here
1.2 mm
1016.0 mm
Steel
Undrilled Hinge
38.0 mm
179.8858 RM - 199.3195 RM 1 In stock
1.2 mm
1016.0 mm
Stainless Steel
Undrilled Hinge
38.0 mm
154.4639 RM - 171.1513 RM Request the lead time here
2.0 mm
1016.0 mm
Steel
Drilled Hinge
64.0 mm
493536 52.8599 RM - 58.5708 RM Request the lead time here
1.2 mm
1016.0 mm
Steel
Drilled Hinge
32.0 mm
83.6687 RM - 92.7073 RM Request the lead time here
2.0 mm
1016.0 mm
Steel
Drilled Hinge
51.0 mm
51.6306 RM - 57.2084 RM Request the lead time here
1.2 mm
1016.0 mm
Steel
Undrilled Hinge
32.0 mm
493556 515.0709 RM - 570.7168 RM Request the lead time here
2.0 mm
1016.0 mm
Stainless Steel
Drilled Hinge
64.0 mm
478.6031 RM - 530.3084 RM 31 In stock
2.0 mm
1016.0 mm
Stainless Steel
Drilled Hinge
51.0 mm
459.7536 RM - 509.4224 RM Request the lead time here
2.0 mm
1016.0 mm
Stainless Steel
Undrilled Hinge
51.0 mm
137.6808 RM - 152.5547 RM Request the lead time here
2.0 mm
1016.0 mm
Steel
Undrilled Hinge
64.0 mm
130.3052 RM - 144.3823 RM Request the lead time here
2.0 mm
1016.0 mm
Steel
Undrilled Hinge
51.0 mm
133.9924 RM - 148.4682 RM 3 In stock
1.2 mm
1016.0 mm
Stainless Steel
Undrilled Hinge
32.0 mm
181.1151 RM - 200.6813 RM Request the lead time here
1.2 mm
1016.0 mm
Stainless Steel
Drilled Hinge
38.0 mm
55.7276 RM - 61.7485 RM Request the lead time here
1.2 mm
1016.0 mm
Steel
Drilled Hinge
38.0 mm
Piano Hinge - Overall Length - 1016.0 mm | 40 in ; Overall Width - 64.0 mm | 2.52 in ; Leaf Thickness - 2.0 mm | 0.079 in; Stainless Steel

493555

Price Range
543.4924 RM - 490.5024 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1016.0 mm
  • Overall Width
    64.0 mm
  • Hinge Type
    Undrilled Hinge
  • Material
    Stainless Steel
Piano Hinge - Overall Length - 1016.0 mm | 40 in ; Overall Width - 38.0 mm | 1.496 in ; Leaf Thickness - 1.2 mm | 0.047 in; Steel

493539

Price Range
60.3861 RM - 54.4983 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1016.0 mm
  • Overall Width
    38.0 mm
  • Hinge Type
    Undrilled Hinge
  • Material
    Steel
Piano Hinge - Overall Length - 1016.0 mm | 40 in ; Overall Width - 38.0 mm | 1.496 in ; Leaf Thickness - 1.2 mm | 0.047 in; Stainless Steel

493541

Price Range
199.3195 RM - 179.8858 RM

Stock Levels
1 In stock
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1016.0 mm
  • Overall Width
    38.0 mm
  • Hinge Type
    Undrilled Hinge
  • Material
    Stainless Steel
Piano Hinge - Overall Length - 1016.0 mm | 40 in ; Overall Width - 64.0 mm | 2.52 in ; Leaf Thickness - 2.0 mm | 0.079 in; Steel

493554

Price Range
171.1513 RM - 154.4639 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1016.0 mm
  • Overall Width
    64.0 mm
  • Hinge Type
    Drilled Hinge
  • Material
    Steel
Piano Hinge - Overall Length - 1016.0 mm | 40 in ; Overall Width - 32.0 mm | 1.26 in ; Leaf Thickness - 1.2 mm | 0.047 in; Steel

493536

Price Range
58.5708 RM - 52.8599 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1016.0 mm
  • Overall Width
    32.0 mm
  • Hinge Type
    Drilled Hinge
  • Material
    Steel
Piano Hinge - Overall Length - 1016.0 mm | 40 in ; Overall Width - 51.0 mm | 2.008 in ; Leaf Thickness - 2.0 mm | 0.079 in; Steel

493550

Price Range
92.7073 RM - 83.6687 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1016.0 mm
  • Overall Width
    51.0 mm
  • Hinge Type
    Drilled Hinge
  • Material
    Steel
Piano Hinge - Overall Length - 1016.0 mm | 40 in ; Overall Width - 32.0 mm | 1.26 in ; Leaf Thickness - 1.2 mm | 0.047 in; Steel

493535

Price Range
57.2084 RM - 51.6306 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1016.0 mm
  • Overall Width
    32.0 mm
  • Hinge Type
    Undrilled Hinge
  • Material
    Steel
Piano Hinge - Overall Length - 1016.0 mm | 40 in ; Overall Width - 64.0 mm | 2.52 in ; Leaf Thickness - 2.0 mm | 0.079 in; Stainless Steel

493556

Price Range
570.7168 RM - 515.0709 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1016.0 mm
  • Overall Width
    64.0 mm
  • Hinge Type
    Drilled Hinge
  • Material
    Stainless Steel
Piano Hinge - Overall Length - 1016.0 mm | 40 in ; Overall Width - 51.0 mm | 2.008 in ; Leaf Thickness - 2.0 mm | 0.079 in; Stainless Steel

493552

Price Range
530.3084 RM - 478.6031 RM

Stock Levels
31 In stock
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1016.0 mm
  • Overall Width
    51.0 mm
  • Hinge Type
    Drilled Hinge
  • Material
    Stainless Steel
Piano Hinge - Overall Length - 1016.0 mm | 40 in ; Overall Width - 51.0 mm | 2.008 in ; Leaf Thickness - 2.0 mm | 0.079 in; Stainless Steel

493551

Price Range
509.4224 RM - 459.7536 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1016.0 mm
  • Overall Width
    51.0 mm
  • Hinge Type
    Undrilled Hinge
  • Material
    Stainless Steel
Piano Hinge - Overall Length - 1016.0 mm | 40 in ; Overall Width - 64.0 mm | 2.52 in ; Leaf Thickness - 2.0 mm | 0.079 in; Steel

493553

Price Range
152.5547 RM - 137.6808 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1016.0 mm
  • Overall Width
    64.0 mm
  • Hinge Type
    Undrilled Hinge
  • Material
    Steel
Piano Hinge - Overall Length - 1016.0 mm | 40 in ; Overall Width - 51.0 mm | 2.008 in ; Leaf Thickness - 2.0 mm | 0.079 in; Steel

493549

Price Range
144.3823 RM - 130.3052 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Length
    1016.0 mm
  • Overall Width
    51.0 mm
  • Hinge Type
    Undrilled Hinge
  • Material
    Steel
Piano Hinge - Overall Length - 1016.0 mm | 40 in ; Overall Width - 32.0 mm | 1.26 in ; Leaf Thickness - 1.2 mm | 0.047 in; Stainless Steel

493537

Price Range
148.4682 RM - 133.9924 RM

Stock Levels
3 In stock
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1016.0 mm
  • Overall Width
    32.0 mm
  • Hinge Type
    Undrilled Hinge
  • Material
    Stainless Steel
Piano Hinge - Overall Length - 1016.0 mm | 40 in ; Overall Width - 38.0 mm | 1.496 in ; Leaf Thickness - 1.2 mm | 0.047 in; Stainless Steel

493542

Price Range
200.6813 RM - 181.1151 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1016.0 mm
  • Overall Width
    38.0 mm
  • Hinge Type
    Drilled Hinge
  • Material
    Stainless Steel
Piano Hinge - Overall Length - 1016.0 mm | 40 in ; Overall Width - 38.0 mm | 1.496 in ; Leaf Thickness - 1.2 mm | 0.047 in; Steel

493540

Price Range
61.7485 RM - 55.7276 RM

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.2 mm
  • Overall Length
    1016.0 mm
  • Overall Width
    38.0 mm
  • Hinge Type
    Drilled Hinge
  • Material
    Steel