Menu Search

Cupped Base PCB Supports

In stock

This range of PCB supports has a cupped bottom fixture that adds extra stability and covers the fixture. They are available in two locking style tops, bayonet or teardrop.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
14 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Colour Material Hole B Fix Type Operating Temperature Range Hole A Fix Type Spacer Length View
1.001 RM - 1.109 RM 1663 In stock
3.2 mm
Natural
PA
Locking Teardrop Fix
Locking Bayonet Fix
3.2 mm
0.5329 RM - 0.5907 RM Request the lead time here
3.2 mm
Natural
PA
Locking Teardrop Fix
Locking Bayonet Fix
14.3 mm
0.6321 RM - 0.7004 RM 31629 In stock
3.2 mm
Natural
PA
Locking Teardrop Fix
Locking Bayonet Fix
11.1 mm
CLCBST-5-01 0.659 RM - 0.7302 RM Request the lead time here
3.2 mm
Natural
PA
Locking Teardrop Fix
Locking Bayonet Fix
8.0 mm
0.3164 RM - 0.3508 RM 40 In stock
2.5 mm
Natural
PA
Locking Teardrop Fix
Locking Teardrop Fix
11.1 mm
0.1809 RM - 0.2002 RM 4016 In stock
3.2 mm
Natural
PA
Locking Teardrop Fix
Locking Bayonet Fix
15.9 mm
0.1786 RM - 0.1985 RM 1000 In stock
3.2 mm
Natural
PA
Locking Teardrop Fix
Locking Bayonet Fix
6.4 mm
0.5172 RM - 0.5726 RM 4000 In stock
3.2 mm
Natural
PA
Locking Teardrop Fix
Locking Bayonet Fix
12.7 mm
0.3134 RM - 0.3473 RM Request the lead time here
3.2 mm
Natural
PA
Locking Teardrop Fix
Locking Bayonet Fix
9.5 mm
0.3064 RM - 0.3397 RM 42024 In stock
2.5 mm
Natural
PA
Locking Teardrop Fix
Locking Teardrop Fix
3.2 mm
0.3099 RM - 0.3438 RM 12527 In stock
2.5 mm
Natural
PA
Locking Teardrop Fix
Locking Teardrop Fix
6.4 mm
0.5598 RM - 0.6205 RM 7017 In stock
3.2 mm
Natural
PA
Locking Teardrop Fix
Locking Bayonet Fix
4.8 mm
0.2592 RM - 0.2872 RM 40 In stock
2.5 mm
Natural
PA
Locking Teardrop Fix
Locking Teardrop Fix
12.7 mm
0.3029 RM - 0.335 RM 5918 In stock
2.5 mm
Natural
PA
Locking Teardrop Fix
Locking Teardrop Fix
4.8 mm
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 3.2 mm | 0.126 in

CLCBST-2-01

Price Range
1.109 RM - 1.001 RM

Stock Levels
1663 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Special Features
    Cupped Side B
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 14.3 mm | 0.563 in

CLCBST-9-01

Price Range
0.5907 RM - 0.5329 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Special Features
    Cupped Side B
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 11.1 mm | 0.437 in

CLCBST-7-01

Price Range
0.7004 RM - 0.6321 RM

Stock Levels
31629 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Special Features
    Cupped Side B
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 8.0 mm | 0.315 in

CLCBST-5-01

Price Range
0.7302 RM - 0.659 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Special Features
    Cupped Side B
PCB Support - Locking Teardrop Fix ; Locking Teardrop Fix ; Natural ; PA ; 11.1 mm | 0.437 in

CHDLCBST-7-01

Price Range
0.3508 RM - 0.3164 RM

Stock Levels
40 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Special Features
    Cupped Side B
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 15.9 mm | 0.626 in

CLCBST-10-01

Price Range
0.2002 RM - 0.1809 RM

Stock Levels
4016 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Special Features
    Cupped Side B
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 6.4 mm | 0.252 in

CLCBST-4-01

Price Range
0.1985 RM - 0.1786 RM

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Special Features
    Cupped Side B
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 12.7 mm | 0.5 in

CLCBST-8-01

Price Range
0.5726 RM - 0.5172 RM

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Special Features
    Cupped Side B
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 9.5 mm | 0.374 in

CLCBST-6-01

Price Range
0.3473 RM - 0.3134 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Special Features
    Cupped Side B
PCB Support - Locking Teardrop Fix ; Locking Teardrop Fix ; Natural ; PA ; 3.2 mm | 0.126 in

CHDLCBST-2-01

Price Range
0.3397 RM - 0.3064 RM

Stock Levels
42024 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Special Features
    Cupped Side B
PCB Support - Locking Teardrop Fix ; Locking Teardrop Fix ; Natural ; PA ; 6.4 mm | 0.252 in

CHDLCBST-4-01

Price Range
0.3438 RM - 0.3099 RM

Stock Levels
12527 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Special Features
    Cupped Side B
PCB Support - Locking Bayonet Fix ; Locking Teardrop Fix ; Natural ; PA ; 4.8 mm | 0.189 in

CLCBST-3-01

Price Range
0.6205 RM - 0.5598 RM

Stock Levels
7017 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Special Features
    Cupped Side B
PCB Support - Locking Teardrop Fix ; Locking Teardrop Fix ; Natural ; PA ; 12.7 mm | 0.5 in

CHDLCBST-8-01

Price Range
0.2872 RM - 0.2592 RM

Stock Levels
40 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Special Features
    Cupped Side B
PCB Support - Locking Teardrop Fix ; Locking Teardrop Fix ; Natural ; PA ; 4.8 mm | 0.189 in

CHDLCBST-3-01

Price Range
0.335 RM - 0.3029 RM

Stock Levels
5918 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Teardrop Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Material
    PA
  • Special Features
    Cupped Side B