Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of PCB supports has a cupped bottom fixture that adds extra stability and covers the fixture. They are available in two locking style tops, bayonet or teardrop.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|---|
1.001 RM - 1.109 RM | 1663 In stock |
0.126 in
3.2 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.126 in
3.2 mm
|
||
0.5329 RM - 0.5907 RM | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.563 in
14.3 mm
|
||
0.6321 RM - 0.7004 RM | 31629 In stock |
0.126 in
3.2 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.437 in
11.1 mm
|
||
CLCBST-5-01 | 0.659 RM - 0.7302 RM | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.315 in
8.0 mm
|
|
0.3164 RM - 0.3508 RM | 40 In stock |
0.098 in
2.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.437 in
11.1 mm
|
||
0.1809 RM - 0.2002 RM | 4016 In stock |
0.126 in
3.2 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.626 in
15.9 mm
|
||
0.1786 RM - 0.1985 RM | 1000 In stock |
0.126 in
3.2 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.252 in
6.4 mm
|
||
0.5172 RM - 0.5726 RM | 4000 In stock |
0.126 in
3.2 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.5 in
12.7 mm
|
||
0.3134 RM - 0.3473 RM | Request the lead time here |
0.126 in
3.2 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.374 in
9.5 mm
|
||
0.3064 RM - 0.3397 RM | 42024 In stock |
0.098 in
2.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.126 in
3.2 mm
|
||
0.3099 RM - 0.3438 RM | 12527 In stock |
0.098 in
2.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.252 in
6.4 mm
|
||
0.5598 RM - 0.6205 RM | 7017 In stock |
0.126 in
3.2 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Bayonet Fix
|
0.189 in
4.8 mm
|
||
0.2592 RM - 0.2872 RM | 40 In stock |
0.098 in
2.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.5 in
12.7 mm
|
||
0.3029 RM - 0.335 RM | 5918 In stock |
0.098 in
2.5 mm
|
Natural
|
PA
|
Locking Teardrop Fix
|
|
Locking Teardrop Fix
|
0.189 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue