Menu Search

Diamond Knurled Knobs

In stock

Diamond Knurled Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto threaded applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Overall Height View
31.0768 RM - 34.4342 RM 340 In stock
40.0 mm
M6
26.5 mm
35.5036 RM - 39.339 RM Request the lead time here
40.0 mm
M8
26.5 mm
30.3063 RM - 33.5803 RM Request the lead time here
31.0 mm
M6
24.0 mm
46.3866 RM - 51.3977 RM 7005 In stock
50.0 mm
M8
33.0 mm
55.3733 RM - 61.3556 RM 4935 In stock
61.0 mm
M12
39.0 mm
47.3381 RM - 52.4519 RM 59430 In stock
50.0 mm
M10
33.0 mm
28.4239 RM - 31.4941 RM 4185 In stock
31.0 mm
M5
24.0 mm
48.565 RM - 53.8119 RM 2 In stock
61.0 mm
M10
39.0 mm
Grip Knob - Knob Diameter - 40.0 mm | 1.575 in ; Thread Size - M6 ; Overall Height - 26.5 mm | 1.043 in ; PP; Black

1219118

Price Range
34.4342 RM - 31.0768 RM

Stock Levels
340 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    40.0 mm
  • Overall Height
    26.5 mm
  • Colour
    Black
Grip Knob - Knob Diameter - 40.0 mm | 1.575 in ; Thread Size - M8 ; Overall Height - 26.5 mm | 1.043 in ; PP; Black

1219119

Price Range
39.339 RM - 35.5036 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    40.0 mm
  • Overall Height
    26.5 mm
  • Colour
    Black
Grip Knob - Knob Diameter - 31.0 mm | 1.22 in ; Thread Size - M6 ; Overall Height - 24.0 mm | 0.945 in ; PP; Black

1219109

Price Range
33.5803 RM - 30.3063 RM

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Knob Diameter
    31.0 mm
  • Overall Height
    24.0 mm
  • Colour
    Black
Grip Knob - Knob Diameter - 50.0 mm | 1.969 in ; Thread Size - M8 ; Overall Height - 33.0 mm | 1.299 in ; PP; Black

1219128

Price Range
51.3977 RM - 46.3866 RM

Stock Levels
7005 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    50.0 mm
  • Overall Height
    33.0 mm
  • Colour
    Black
Grip Knob - Knob Diameter - 61.0 mm | 2.402 in ; Thread Size - M12 ; Overall Height - 39.0 mm | 1.535 in ; PP; Black

1219136

Price Range
61.3556 RM - 55.3733 RM

Stock Levels
4935 In stock
Attributes
  • Thread Size
    M12
  • Knob Diameter
    61.0 mm
  • Overall Height
    39.0 mm
  • Colour
    Black
Grip Knob - Knob Diameter - 50.0 mm | 1.969 in ; Thread Size - M10 ; Overall Height - 33.0 mm | 1.299 in ; PP; Black

1219127

Price Range
52.4519 RM - 47.3381 RM

Stock Levels
59430 In stock
Attributes
  • Thread Size
    M10
  • Knob Diameter
    50.0 mm
  • Overall Height
    33.0 mm
  • Colour
    Black
Grip Knob - Knob Diameter - 31.0 mm | 1.22 in ; Thread Size - M5 ; Overall Height - 24.0 mm | 0.945 in ; PP; Black

1219108

Price Range
31.4941 RM - 28.4239 RM

Stock Levels
4185 In stock
Attributes
  • Thread Size
    M5
  • Knob Diameter
    31.0 mm
  • Overall Height
    24.0 mm
  • Colour
    Black
Grip Knob - Knob Diameter - 61.0 mm | 2.402 in ; Thread Size - M10 ; Overall Height - 39.0 mm | 1.535 in ; PP; Black

1219135

Price Range
53.8119 RM - 48.565 RM

Stock Levels
2 In stock
Attributes
  • Thread Size
    M10
  • Knob Diameter
    61.0 mm
  • Overall Height
    39.0 mm
  • Colour
    Black