Diamond Knurled Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto threaded applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Overall Height | View | |
|---|---|---|---|---|---|---|
| 31.0768 RM - 34.4342 RM | 340 In stock | 
1.575 in
 
40.0 mm
 | 
M6
 | 
1.043 in
 
26.5 mm
 | ||
| 35.5036 RM - 39.339 RM | Request the lead time here | 
1.575 in
 
40.0 mm
 | 
M8
 | 
1.043 in
 
26.5 mm
 | ||
| 30.3063 RM - 33.5803 RM | Request the lead time here | 
1.22 in
 
31.0 mm
 | 
M6
 | 
0.945 in
 
24.0 mm
 | ||
| 46.3866 RM - 51.3977 RM | 7005 In stock | 
1.969 in
 
50.0 mm
 | 
M8
 | 
1.299 in
 
33.0 mm
 | ||
| 55.3733 RM - 61.3556 RM | 4935 In stock | 
2.402 in
 
61.0 mm
 | 
M12
 | 
1.535 in
 
39.0 mm
 | ||
| 47.3381 RM - 52.4519 RM | 59430 In stock | 
1.969 in
 
50.0 mm
 | 
M10
 | 
1.299 in
 
33.0 mm
 | ||
| 28.4239 RM - 31.4941 RM | 4185 In stock | 
1.22 in
 
31.0 mm
 | 
M5
 | 
0.945 in
 
24.0 mm
 | ||
| 48.565 RM - 53.8119 RM | 2 In stock | 
2.402 in
 
61.0 mm
 | 
M10
 | 
1.535 in
 
39.0 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue