Menu Search

Domed Blanking Plugs

In stock

These Domed Blanking Plugs are suitable for sealing panel cavities and are meant to seal off gaps in the sheet metal sector for equipment or machinery as a safeguard against sharp edges. They also act as a secure barrier, preventing dust, dirt, moisture, and other contaminants from entering.

When placed, the domed form gives a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment it is put in. They are corrosion-resistant and electrically insulating.

Simple to install as they are made to fit tightly into the opening they're sealing, ensuring a secure fit. They come in a large offering to suit hole diameter and panel thickness and are used in industries including manufacturing, automotive, construction, and electronics.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
89 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Overall Diameter Colour Maximum Compatible Panel Thickness Overall Height View
1.454 RM - 2.8193 RM 449 In stock
44.5 mm
48.4 mm
Black
6.4 mm
14.3 mm
0.8586 RM - 0.9514 RM 302960 In stock
31.0 mm
Black
3.2 mm
11.8 mm
466870 1.2906 RM - 1.4301 RM 3589 In stock
32.0 mm
35.3 mm
Black
2.5 mm
11.5 mm
0.7903 RM - 0.8756 RM 945352 In stock
20.0 mm
Black
3.2 mm
10.3 mm
0.9625 RM - 1.0658 RM 1217 In stock
11.0 mm
Black
1.6 mm
7.0 mm
1.1481 RM - 1.2841 RM 6675 In stock
42.7 mm
Black
3.2 mm
11.8 mm
0.7903 RM - 0.8756 RM 570 In stock
21.4 mm
Black
1.6 mm
6.4 mm
0.7057 RM - 0.7822 RM 305697 In stock
13.5 mm
Black
3.2 mm
10.3 mm
0.3053 RM - 0.3385 RM 172 In stock
12.0 mm
White
3.2 mm
10.0 mm
0.3035 RM - 0.3356 RM 6702 In stock
14.6 mm
White
3.2 mm
10.3 mm
1.0956 RM - 1.2141 RM 983 In stock
31.7 mm
34.9 mm
Black
6.4 mm
14.3 mm
466871 0.7004 RM - 0.7763 RM 2039 In stock
12.7 mm
14.7 mm
White
6.4 mm
14.3 mm
PGM-13 0.7267 RM - 0.8055 RM 6028 In stock
17.0 mm
Black
2.1 mm
8.0 mm
PGM-22 0.8429 RM - 0.9339 RM 341 In stock
26.0 mm
Black
3.0 mm
9.6 mm
0.1354 RM - 0.15 RM 19362 In stock
8.0 mm
White
1.6 mm
8.0 mm
2.1334 RM - 2.364 RM 2726 In stock
38.1 mm
White
6.4 mm
14.3 mm
466857 0.8137 RM - 1.5783 RM 1040 In stock
19.1 mm
23.4 mm
Black
6.4 mm
14.3 mm
1.0273 RM - 1.1382 RM 119 In stock
33.3 mm
Black
6.4 mm
14.3 mm
PGM-20 1.1481 RM - 1.2725 RM 172731 In stock
38.0 mm
Black
3.2 mm
11.5 mm
PGM-11 0.7325 RM - 0.8125 RM 21975 In stock
15.1 mm
Black
1.6 mm
6.4 mm
  • of 5
Blanking Plug - Compatible Hole Diameter 44.5 mm | 1.752 in ; Overall Diameter 48.4 mm | 1.906 in ; Push Fit ; PA ; Black

466865

Price Range
2.8193 RM - 1.454 RM

Stock Levels
449 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 27.8 mm | 1.094 in ; Overall Diameter 31.0 mm | 1.22 in ; Snap Fit ; PA ; Black

PGM-32

Price Range
0.9514 RM - 0.8586 RM

Stock Levels
302960 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 32.0 mm | 1.26 in ; Overall Diameter 35.3 mm | 1.39 in ; Push Fit ; PA ; Black

466870

Price Range
1.4301 RM - 1.2906 RM

Stock Levels
3589 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 17.5 mm | 0.689 in ; Overall Diameter 20.0 mm | 0.787 in ; Snap Fit ; PA ; Black

PGM-28

Price Range
0.8756 RM - 0.7903 RM

Stock Levels
945352 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 7.1 mm | 0.28 in ; Overall Diameter 11.0 mm | 0.433 in ; Snap Fit ; PA ; Black

PGM-7

Price Range
1.0658 RM - 0.9625 RM

Stock Levels
1217 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 38.0 mm | 1.496 in ; Overall Diameter 42.7 mm | 1.681 in ; Snap Fit ; PA ; Black

PGM-31

Price Range
1.2841 RM - 1.1481 RM

Stock Levels
6675 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 19.1 mm | 0.752 in ; Overall Diameter 21.4 mm | 0.843 in ; Snap Fit ; PA ; Black

PGM-14

Price Range
0.8756 RM - 0.7903 RM

Stock Levels
570 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 11.1 mm | 0.437 in ; Overall Diameter 13.5 mm | 0.531 in ; Snap Fit ; PA ; Black

PGM-34

Price Range
0.7822 RM - 0.7057 RM

Stock Levels
305697 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 9.5 mm | 0.374 in ; Overall Diameter 12.0 mm | 0.472 in ; Push Fit ; PA ; White

462730

Price Range
0.3385 RM - 0.3053 RM

Stock Levels
172 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 12.7 mm | 0.5 in ; Overall Diameter 14.6 mm | 0.575 in ; Push Fit ; PA ; White

462732

Price Range
0.3356 RM - 0.3035 RM

Stock Levels
6702 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 31.7 mm | 1.248 in ; Overall Diameter 34.9 mm | 1.374 in ; Push Fit ; PA ; Black

466862

Price Range
1.2141 RM - 1.0956 RM

Stock Levels
983 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 12.7 mm | 0.5 in ; Overall Diameter 14.7 mm | 0.579 in ; Push Fit ; PA ; White

466871

Price Range
0.7763 RM - 0.7004 RM

Stock Levels
2039 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 12.9 mm | 0.508 in ; Overall Diameter 17.0 mm | 0.669 in ; Snap Fit ; PA ; Black

PGM-13

Price Range
0.8055 RM - 0.7267 RM

Stock Levels
6028 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 22.0 mm | 0.866 in ; Overall Diameter 26.0 mm | 1.024 in ; Snap Fit ; PA ; Black

PGM-22

Price Range
0.9339 RM - 0.8429 RM

Stock Levels
341 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 6.4 mm | 0.252 in ; Overall Diameter 8.0 mm | 0.315 in ; Push Fit ; PA ; White

462728

Price Range
0.15 RM - 0.1354 RM

Stock Levels
19362 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 34.9 mm | 1.374 in ; Overall Diameter 38.1 mm | 1.5 in ; Push Fit ; PA ; White

466879

Price Range
2.364 RM - 2.1334 RM

Stock Levels
2726 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 19.1 mm | 0.752 in ; Overall Diameter 23.4 mm | 0.921 in ; Push Fit ; PA ; Black

466857

Price Range
1.5783 RM - 0.8137 RM

Stock Levels
1040 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 30.1 mm | 1.185 in ; Overall Diameter 33.3 mm | 1.311 in ; Push Fit ; PA ; Black

466861

Price Range
1.1382 RM - 1.0273 RM

Stock Levels
119 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 35.0 mm | 1.378 in ; Overall Diameter 38.0 mm | 1.496 in ; Snap Fit ; PA ; Black

PGM-20

Price Range
1.2725 RM - 1.1481 RM

Stock Levels
172731 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 13.5 mm | 0.531 in ; Overall Diameter 15.1 mm | 0.594 in ; Snap Fit ; PA ; Black

PGM-11

Price Range
0.8125 RM - 0.7325 RM

Stock Levels
21975 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed