Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Door Bolt Latch is used for latching in both internal and external applications. Popular applications include; cabinets and furniture making, as well as entry doors like toilet cubicles and storage cupboards.
These latches are suitable for domestic and commercial use. They are very easy to install and a cost-effective solution.
The range includes options suitable for push-to-close applications, which are concealed and therefore users will not notice the latch from the outside.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Material | Finish | Overall Height | View | |
---|---|---|---|---|---|---|---|
113.016 RM - 113.016 RM | 209 In stock |
4.921 in
125.0 mm
|
Stainless Steel
|
Natural
|
|
||
34.3472 RM - 34.3472 RM | Request the lead time here |
4.331 in
110.0 mm
|
Stainless Steel
|
Nickel Plated
|
0.224 in
5.7 mm
|
||
13.2704 RM - 13.2704 RM | Request the lead time here |
3.78 in
96.0 mm
|
Zinc Alloy
|
Nickel Plated
|
0.866 in
22.0 mm
|
||
12.2729 RM - 12.2729 RM | Request the lead time here |
3.287 in
83.5 mm
|
Zinc Alloy
|
Bright Chrome
|
0.827 in
21.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue