Menu Search

Draw Latches & Keepers - Plastics and Rubber

In production

Draw Latches and Keeper with a flexible, over-centre design. It benefits from a low profile; the keeper is concealed and fixed under the latch to aid this design feature.

Screw mounted design. The range includes options with a non-corrosive rubber handle.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Colours: Black and Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Overall Length Material Overall Width Overall Height View
15.8977 RM - 15.8977 RM 50 In stock
65.0 mm
Die Cast Zinc
26.5 mm
17.5 mm
21.0634 RM - 21.0634 RM Request the lead time here
80.0 mm
Die Cast Zinc
32.5 mm
21.5 mm
Draw Latch - Overall Length - 65.0 mm | 2.559 in; Overall Width - 26.5 mm | 1.043 in; Die Cast Zinc

20036348

Price Range
15.8977 RM - 15.8977 RM

Stock Levels
50 In stock
Attributes
  • Handle Material
    Die Cast Zinc
  • Overall Height
    17.5 mm
  • Overall Length
    65.0 mm
  • Overall Width
    26.5 mm
  • Mounting Method
    Mounting Hole
Draw Latch - Overall Length - 80.0 mm | 3.15 in; Overall Width - 32.5 mm | 1.28 in; Die Cast Zinc

20036331

Price Range
21.0634 RM - 21.0634 RM

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Die Cast Zinc
  • Overall Height
    21.5 mm
  • Overall Length
    80.0 mm
  • Overall Width
    32.5 mm
  • Mounting Method
    Mounting Hole