Menu Search

Drawer Slides

In stock

Our range of Drawer Slides offer a partial extension such as 3/4 and full extention. The ball bearing Drawer Slides comes in a choice of material to accommodate various industry environments. This range is ideal to work on displays, workstations and medical equipments.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Load Capacity Overall Width Overall Height View
103.1316 RM - 108.56 RM 1985 In stock
45.0 kg
45.4 mm
13.0 mm
44.0664 RM - 46.3855 RM 1420 In stock
45.0 kg
45.4 mm
13.0 mm
58.8235 RM - 61.9195 RM 3146 In stock
45.0 kg
45.4 mm
13.0 mm
51.4701 RM - 54.1796 RM 16982 In stock
45.0 kg
45.4 mm
13.0 mm
80.9779 RM - 85.24 RM 1615 In stock
45.0 kg
45.4 mm
13.0 mm
95.7315 RM - 100.77 RM 1758 In stock
45.0 kg
45.4 mm
13.0 mm
88.3307 RM - 92.9793 RM 1904 In stock
45.0 kg
45.4 mm
13.0 mm
110.4851 RM - 116.2999 RM 1805 In stock
45.0 kg
45.4 mm
13.0 mm
66.2243 RM - 69.7095 RM 709 In stock
45.0 kg
45.4 mm
13.0 mm
Drawer Slide - Full extension; 650.0 mm; 45.4 mm; Zinc Plated Steel

10579183

Price Range
108.56 RM - 103.1316 RM

Stock Levels
1985 In stock
Attributes
  • Load Capacity
    45.0 kg
  • Overall Height
    13.0 mm
  • Overall Length
    650.0 mm
  • Overall Width
    45.4 mm
  • Length
    650.0 mm
Drawer Slide - Full extension; 245.0 mm; 45.4 mm; Zinc Plated Steel

10579107

Price Range
46.3855 RM - 44.0664 RM

Stock Levels
1420 In stock
Attributes
  • Load Capacity
    45.0 kg
  • Overall Height
    13.0 mm
  • Overall Length
    245.0 mm
  • Overall Width
    45.4 mm
  • Length
    250.0 mm
Drawer Slide - Full extension; 360.0 mm; 45.4 mm; Zinc Plated Steel

10579121

Price Range
61.9195 RM - 58.8235 RM

Stock Levels
3146 In stock
Attributes
  • Load Capacity
    45.0 kg
  • Overall Height
    13.0 mm
  • Overall Length
    360.0 mm
  • Overall Width
    45.4 mm
  • Length
    350.0 mm
Drawer Slide - Full extension; 305.0 mm; 45.4 mm; Zinc Plated Steel

10579114

Price Range
54.1796 RM - 51.4701 RM

Stock Levels
16982 In stock
Attributes
  • Load Capacity
    45.0 kg
  • Overall Height
    13.0 mm
  • Overall Length
    305.0 mm
  • Overall Width
    45.4 mm
  • Length
    300.0 mm
Drawer Slide - Full extension; 510.0 mm; 45.4 mm; Zinc Plated Steel

10579152

Price Range
85.24 RM - 80.9779 RM

Stock Levels
1615 In stock
Attributes
  • Load Capacity
    45.0 kg
  • Overall Height
    13.0 mm
  • Overall Length
    510.0 mm
  • Overall Width
    45.4 mm
  • Length
    500.0 mm
Drawer Slide - Full extension; 603.0 mm; 45.4 mm; Zinc Plated Steel

10579176

Price Range
100.77 RM - 95.7315 RM

Stock Levels
1758 In stock
Attributes
  • Load Capacity
    45.0 kg
  • Overall Height
    13.0 mm
  • Overall Length
    603.0 mm
  • Overall Width
    45.4 mm
  • Length
    600.0 mm
Drawer Slide - Full extension; 553.0 mm; 45.4 mm; Zinc Plated Steel

10579169

Price Range
92.9793 RM - 88.3307 RM

Stock Levels
1904 In stock
Attributes
  • Load Capacity
    45.0 kg
  • Overall Height
    13.0 mm
  • Overall Length
    553.0 mm
  • Overall Width
    45.4 mm
  • Length
    550.0 mm
Drawer Slide - Full extension; 700.0 mm; 45.4 mm; Zinc Plated Steel

10579190

Price Range
116.2999 RM - 110.4851 RM

Stock Levels
1805 In stock
Attributes
  • Load Capacity
    45.0 kg
  • Overall Height
    13.0 mm
  • Overall Length
    700.0 mm
  • Overall Width
    45.4 mm
  • Length
    700.0 mm
Drawer Slide - Full extension; 408.0 mm; 45.4 mm; Zinc Plated Steel

10579138

Price Range
69.7095 RM - 66.2243 RM

Stock Levels
709 In stock
Attributes
  • Load Capacity
    45.0 kg
  • Overall Height
    13.0 mm
  • Overall Length
    408.0 mm
  • Overall Width
    45.4 mm
  • Length
    400.0 mm