| Quantity | Unit price |
|---|---|
| 1000 - 9999 | 0.2125 RM |
| 10000 - 39999 | 0.2025 RM |
| 40000 + | 0.192 RM |
| Colour | Natural |
|---|---|
| Hole A Fix Type | Snap Lock Fix |
| Hole B Fix Type | Snap Lock Fix |
| Material | PA |
| Body Diameter | 0.13 in |
| Body Diameter | 3.3 mm |
| Hole Diameter A | 0.157 in |
| Hole Diameter A | 4.0 mm |
| Hole Diameter B | 0.157 in |
| Hole Diameter B | 4.0 mm |
| Locking Head Height A | 0.197 in |
| Locking Head Height A | 5.0 mm |
| Locking Head Height B | 0.118 in |
| Locking Head Height B | 3.0 mm |
| Panel Thickness A Range | 0.063 in |
| Panel Thickness A Range | 1.6 mm |
| Panel Thickness B Range | 1.6 mm |
| Panel Thickness B Range | 0.063 in |
| Spacer Length | 0.598 in |
| Spacer Length | 15.2 mm |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue