Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Hole Diameter A | Colour | Material | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.7215 RM - 0.8003 RM | 773406 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 in
1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.374 in
9.5 mm
|
||
| 0.3987 RM - 0.4419 RM | 18959 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.008 - 0.055 in
0.2 - 1.4 mm
|
0.374 in
9.5 mm
|
||
| 0.6304 RM - 0.6993 RM | 1039 In stock |
UL94 V-2
|
0.248 in
6.3 mm
|
Natural
|
Nylon 6/6
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
1.378 in
35.0 mm
|
||
| 0.5755 RM - 0.6374 RM | 65 In stock |
UL94 V-2
|
0.187 in
4.75 mm
|
Natural
|
Nylon 6/6
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.374 in
9.5 mm
|
||
| 0.3257 RM - 0.3607 RM | 142576 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.008 - 0.055 in
0.2 - 1.4 mm
|
0.189 in
4.8 mm
|
||
| 0.2014 RM - 0.223 RM | 13051 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
1 in
25.4 mm
|
||
| 0.3701 RM - 0.4098 RM | 1030 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 in
1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.752 in
19.1 mm
|
||
| 0.3356 RM - 0.3724 RM | 12130 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.374 in
9.5 mm
|
||
| 0.3345 RM - 0.3706 RM | 19026 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.5 in
12.7 mm
|
||
| 0.2743 RM - 0.3035 RM | 40 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.008 - 0.055 in
0.2 - 1.4 mm
|
0.252 in
6.4 mm
|
||
| 0.5318 RM - 0.589 RM | 8000 In stock |
UL94 V-0
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.563 in
14.3 mm
|
||
| 0.6975 RM - 0.7717 RM | Request the lead time here |
UL94 V-0
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.437 in
11.1 mm
|
||
| 0.61 RM - 0.6753 RM | 41000 In stock |
UL94 V-2
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.064 - 0.064 in
1.6 - 1.63 mm
|
0.252 in
6.4 mm
|
||
| 0.2936 RM - 0.3251 RM | 40 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.030 - 0.063 in
0.8 - 1.6 mm
|
1.252 in
31.8 mm
|
||
| 0.3152 RM - 0.3491 RM | 269900 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 in
1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.252 in
6.4 mm
|
||
| 0.3409 RM - 0.3777 RM | 2000 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 in
1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.252 in
6.4 mm
|
||
| 0.9438 RM - 1.0454 RM | 80 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 in
1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.874 in
22.2 mm
|
||
| 0.4763 RM - 0.5271 RM | 8517 In stock |
UL94 V-2
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.311 in
7.9 mm
|
||
| 0.307 RM - 0.3403 RM | 95 In stock |
UL94 V-2
|
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
1.5 in
38.1 mm
|
||
| 0.4325 RM - 0.4792 RM | 7273 In stock |
UL94 V-2
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
1.126 in
28.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue