Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Hole Diameter A | Colour | Material | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.3181 RM - 0.3526 RM | 2040 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.030 - 0.063 in
0.8 - 1.6 mm
|
1.374 in
34.9 mm
|
||
| 0.3584 RM - 0.3969 RM | 15 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.030 - 0.063 in
0.8 - 1.6 mm
|
1 in
25.4 mm
|
||
| 0.666 RM - 0.7384 RM | 71194 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 in
1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.5 in
12.7 mm
|
||
| 0.3006 RM - 0.3327 RM | 105050 In stock |
UL94 V-2
|
0.079 in
2.0 mm
|
Natural
|
Nylon 6/6
|
0.042 in
1.07 mm
|
0.065 in
1.65 mm
|
0.374 in
9.5 mm
|
||
| 0.1448 RM - 0.1605 RM | 18099 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 in
1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.189 in
4.8 mm
|
||
| 0.2481 RM - 0.2749 RM | 95375 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
Natural
|
Nylon 6/6
|
0.065 in
1.65 mm
|
0.065 in
1.65 mm
|
0.197 in
5.0 mm
|
||
| 0.314 RM - 0.3479 RM | 30 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.030 - 0.063 in
0.8 - 1.6 mm
|
1.126 in
28.6 mm
|
||
| 0.6088 RM - 0.6742 RM | 17998 In stock |
UL94 V-2
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.064 - 0.064 in
1.6 - 1.63 mm
|
0.189 in
4.8 mm
|
||
| 0.61 RM - 0.6753 RM | 41000 In stock |
UL94 V-2
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.064 - 0.064 in
1.6 - 1.63 mm
|
0.252 in
6.4 mm
|
||
| 0.3029 RM - 0.335 RM | 40 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.030 - 0.063 in
0.8 - 1.6 mm
|
0.752 in
19.1 mm
|
||
| 0.3409 RM - 0.3777 RM | 6110 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 in
1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.189 in
4.8 mm
|
||
| 0.3257 RM - 0.3607 RM | 86664 In stock |
UL94 V-2
|
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.437 in
11.1 mm
|
||
| 0.2936 RM - 0.3251 RM | 40 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.030 - 0.063 in
0.8 - 1.6 mm
|
1.252 in
31.8 mm
|
||
| 0.2738 RM - 0.3029 RM | 168 In stock |
UL94 V-2
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.374 in
9.5 mm
|
||
| 0.3876 RM - 0.429 RM | 5115 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 in
1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.374 in
9.5 mm
|
||
| 0.4098 RM - 0.4541 RM | 60 In stock |
UL94 V-2
|
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.874 in
22.2 mm
|
||
| 0.251 RM - 0.2784 RM | Request the lead time here |
UL94 V-2
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.064 - 0.064 in
1.6 - 1.63 mm
|
0.563 in
14.3 mm
|
||
| 0.3905 RM - 0.4325 RM | 423230 In stock |
UL94 V-2
|
0.154 in
3.9 mm
|
Natural
|
Nylon 6/6
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.126 in
3.2 mm
|
||
| 0.3035 RM - 0.3356 RM | 565 In stock |
UL94 V-2
|
0.079 in
2.0 mm
|
Natural
|
Nylon 6/6
|
0.042 in
1.07 mm
|
0.065 in
1.65 mm
|
0.189 in
4.8 mm
|
||
| 0.3385 RM - 0.3742 RM | 17033 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue