Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Hole Diameter A | Colour | Material | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.335 RM - 0.3718 RM | 1060 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 in
1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.189 in
4.8 mm
|
||
| 0.6724 RM - 0.7442 RM | 1182070 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.008 - 0.055 in
0.2 - 1.4 mm
|
0.626 in
15.9 mm
|
||
| LCBS-2-8-01 | 0.7471 RM - 0.8283 RM | 1033 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.5 in
12.7 mm
|
|
| 0.3957 RM - 0.4384 RM | 166457 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.311 in
7.9 mm
|
||
| 0.7215 RM - 0.8003 RM | 773406 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 in
1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.374 in
9.5 mm
|
||
| 0.3987 RM - 0.4419 RM | 18959 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.008 - 0.055 in
0.2 - 1.4 mm
|
0.374 in
9.5 mm
|
||
| 0.5055 RM - 0.5598 RM | 14520 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.752 in
19.1 mm
|
||
| 0.6625 RM - 0.7337 RM | 65 In stock |
UL94 V-2
|
0.187 in
4.75 mm
|
Natural
|
Nylon 6/6
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.874 in
22.2 mm
|
||
| 0.15 RM - 0.1664 RM | 8010 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.252 in
6.4 mm
|
||
| 0.6975 RM - 0.7717 RM | 31952 In stock |
UL94 V-0
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.5 in
12.7 mm
|
||
| 0.6356 RM - 0.7045 RM | 2917 In stock |
UL94 V-0
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
0.062 in
1.57 mm
|
0.062 in
1.57 mm
|
0.189 in
4.8 mm
|
||
| 0.4115 RM - 0.4565 RM | 70 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
1.374 in
34.9 mm
|
||
| LCBS-3-01 | 0.6286 RM - 0.6969 RM | 999 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.189 in
4.8 mm
|
|
| 0.195 RM - 0.216 RM | 140 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.252 in
6.4 mm
|
||
| 0.6059 RM - 0.6724 RM | 150 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.437 in
11.1 mm
|
||
| 0.2965 RM - 0.3292 RM | 4040 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.008 - 0.055 in
0.2 - 1.4 mm
|
0.874 in
22.2 mm
|
||
| 0.5061 RM - 0.5604 RM | 63266 In stock |
UL94 V-2
|
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.126 in
3.2 mm
|
||
| 0.3251 RM - 0.3601 RM | 17082 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.752 in
19.1 mm
|
||
| 0.3671 RM - 0.4068 RM | 2770 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.252 in
6.4 mm
|
||
| 0.1617 RM - 0.1798 RM | 3615 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.189 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue