Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating and plating.
The caps have a flanged design and an internal seal that provides a secure fit. These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Inside Height | Maximum Temperature | Inside Diameter | View | |
---|---|---|---|---|---|---|---|---|
0.3146 RM - 0.3485 RM | 5105 In stock |
Black
|
Silicone
|
0.031 in
0.8 mm
|
572 °F
300 °C
|
0.031 in
0.8 mm
|
||
0.9824 RM - 1.0886 RM | 6030 In stock |
Black
|
EPDM
|
0.909 in
23.1 mm
|
356 °F
180 °C
|
0.382 in
9.7 mm
|
||
1.1271 RM - 1.2491 RM | 19 In stock |
Black
|
EPDM
|
1.181 in
30.0 mm
|
356 °F
180 °C
|
0.362 in
9.2 mm
|
||
2.0861 RM - 2.3115 RM | 36677 In stock |
Black
|
EPDM
|
1.181 in
30.0 mm
|
356 °F
180 °C
|
0.732 in
18.6 mm
|
||
0.2913 RM - 0.3228 RM | 65018 In stock |
Natural
|
Silicone
|
0.031 in
0.8 mm
|
572 °F
300 °C
|
0.031 in
0.8 mm
|
||
0.3245 RM - 0.359 RM | 21019 In stock |
Natural
|
Silicone
|
0.035 in
0.9 mm
|
572 °F
300 °C
|
0.035 in
0.9 mm
|
||
1.5807 RM - 1.7517 RM | 4986 In stock |
Black
|
EPDM
|
1.012 in
25.7 mm
|
356 °F
180 °C
|
0.61 in
15.5 mm
|
||
2.284 RM - 2.5309 RM | 8 In stock |
Natural
|
Silicone
|
2.047 in
52.0 mm
|
482 °F
250 °C
|
0.827 in
21.0 mm
|
||
0.9386 RM - 1.0402 RM | 6982 In stock |
Black
|
EPDM
|
1.181 in
30.0 mm
|
356 °F
180 °C
|
0.283 in
7.2 mm
|
||
0.5703 RM - 0.631 RM | 30853 In stock |
Black
|
Silicone
|
0.047 in
1.2 mm
|
572 °F
300 °C
|
0.047 in
1.2 mm
|
||
1.1563 RM - 1.2818 RM | 36 In stock |
Black
|
EPDM
|
0.972 in
24.7 mm
|
356 °F
180 °C
|
0.441 in
11.2 mm
|
||
1.8778 RM - 2.0803 RM | 2695 In stock |
Black
|
EPDM
|
1.181 in
30.0 mm
|
356 °F
180 °C
|
0.657 in
16.7 mm
|
||
1.7015 RM - 1.8854 RM | 10154 In stock |
Black
|
EPDM
|
1.217 in
30.9 mm
|
356 °F
180 °C
|
0.575 in
14.6 mm
|
||
0.38 RM - 0.4214 RM | 3874 In stock |
Black
|
Silicone
|
0.039 in
1.0 mm
|
572 °F
300 °C
|
0.039 in
1.0 mm
|
||
1.3834 RM - 1.5328 RM | 12063 In stock |
Black
|
EPDM
|
1.331 in
33.8 mm
|
356 °F
180 °C
|
0.417 in
10.6 mm
|
||
1.9992 RM - 2.2151 RM | 236 In stock |
Natural
|
Silicone
|
2.047 in
52.0 mm
|
482 °F
250 °C
|
0.709 in
18.0 mm
|
||
1.13 RM - 1.2515 RM | 1695 In stock |
Black
|
EPDM
|
1.378 in
35.0 mm
|
356 °F
180 °C
|
0.311 in
7.9 mm
|
||
1.3133 RM - 2.5473 RM | 9621 In stock |
Natural
|
Silicone
|
2.047 in
52.0 mm
|
482 °F
250 °C
|
0.354 in
9.0 mm
|
||
0.9217 RM - 1.0215 RM | Request the lead time here |
Natural
|
Silicone
|
2.047 in
52.0 mm
|
482 °F
250 °C
|
0.236 in
6.0 mm
|
||
6.3968 RM - 7.0879 RM | 750 In stock |
Black
|
EPDM
|
1.969 in
50.0 mm
|
356 °F
180 °C
|
1.417 in
36.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue