EPDM adhesive gasketing tape is a closed cell foam offering great barrier protection from moisture and air. Offers excellent weather and oxidation resistance, excellent conformability, flexibility at low temperatures and is suitable for outdoor use. Ideal for applications, including; HVAC, Appliance, Construction and General assembly.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Thickness | Overall Width | View | |
---|---|---|---|---|---|
57.7624 RM - 64.0027 RM | 281 In stock |
|
0.787 in
20.0 mm
|
||
44.2194 RM - 48.9969 RM | 319 In stock |
|
0.591 in
15.0 mm
|
||
195.9061 RM - 217.0699 RM | 350 In stock |
|
1.181 in
30.0 mm
|
||
79.476 RM - 88.0622 RM | 406 In stock |
|
0.787 in
20.0 mm
|
||
1200325001 | 72.7033 RM - 80.5576 RM | 322 In stock |
|
0.984 in
25.0 mm
|
|
44.2194 RM - 48.9969 RM | 1229 In stock |
|
0.394 in
10.0 mm
|
||
69.0073 RM - 76.4624 RM | 1008 In stock |
|
0.394 in
10.0 mm
|
||
109.9195 RM - 121.7943 RM | 3849 In stock |
|
0.591 in
15.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue