Menu Search

Expandable Masking Covers

In stock

Expandable Masking Covers are an ideal alternative to a more conventional cap when the part to cover has an awkward shape. The Masking Covers are expandable by stretching with an elasticated end or by stretching through the elasticity of the material. The elasticated cap makes it a looser hold and therefore is best for a general protection during transport and storage or light masking requirement.

The stretched material cap has a stronger hold on the part by gripping and therefore is best for application putting pressure on the part. Their softening point is at 90 degrees Celsius and they can be used up to 100 degrees Celsius.

  • Material: LDPE
  • Colour: Clear

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
4 results
Product SKUs information
Item Code Price range Availability Outside Diameter Elastic Diameter View
5.2008 RM - 5.7629 RM 2687 In stock
10.8381 RM - 12.009 RM 67 In stock
6.4668 RM - 7.1655 RM 12514 In stock
9.6346 RM - 10.6753 RM 990 In stock
Stretch Fit Cover Cap 300.0 mm 150.0 mm Clear LDPE

498811

Price Range
5.7629 RM - 5.2008 RM

Stock Levels
2687 In stock
Attributes
  • Colour
    Clear
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Stretch Fit
Stretch Fit Cover Cap 600.0 mm 600.0 mm Clear LDPE

498815

Price Range
12.009 RM - 10.8381 RM

Stock Levels
67 In stock
Attributes
  • Colour
    Clear
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Stretch Fit
Stretch Fit Cover Cap 300.0 mm 250.0 mm Clear LDPE

498812

Price Range
7.1655 RM - 6.4668 RM

Stock Levels
12514 In stock
Attributes
  • Colour
    Clear
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Stretch Fit
Stretch Fit Cover Cap 600.0 mm 450.0 mm Clear LDPE

498814

Price Range
10.6753 RM - 9.6346 RM

Stock Levels
990 In stock
Attributes
  • Colour
    Clear
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Stretch Fit