Menu Search

Fibre Clips

In stock

Fibre Clips are used in fibre optic installations to secure and organize fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. Some clips are designed to hold two cables, while others can simultaneously hold up to 16 cables. In addition, due to its size, each slot can have more or fewer cables, and it is possible to split the slots.

They are easy to install and remove, and you can choose Fibre Clips with different mounting methods: Push in, Clip, Screw, and Adhesive. Used for applications in telecommunication cabinets, data centres, manufacturing, and industrial.

Material: Nylon, PP;TPEColour: Black, Natural, Yellow, Green, Red, BlueMaterial Flammability Standard: UL94 V-0, UL94 V-2, UL94 HB;UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Number of Positions Number of Slots Mounting Method View
13105 In stock
6
3
Screw
642 In stock
8
4
Push In
19 In stock
2
Adhesive
8110 In stock
16
Clip in;Adhesive
995 In stock
9
5
Push In
1719 In stock
6
6
Screw
2048 In stock
6
3
Adhesive
15122 In stock
6
3
Push In
280 In stock
6
3
Adhesive
5669 In stock
6
6
Screw
300 In stock
2
Clip-On, Screw
3059 In stock
4
4
Adhesive
822 In stock
16
Clip in;Adhesive
OFSH-T-12-19BLK 115902 In stock
12
12
Clip On
38 In stock
2
Adhesive
110 In stock
2
Clip-On, Screw
1054 In stock
3
Clip in;Adhesive
479 In stock
12
12
Clip On
1350 In stock
23 In stock
2
Clip-On, Screw
  • of 2
Fibre Clip - Screw ; Hole Diameter 2.0 mm | 0.079 in ; Overall Height 9.0 mm | 0.354 in ;

OFSH-6-3.5


Stock Levels
13105 In stock
Attributes
  • Colour
    Natural
  • Material
    PP;TPE
  • Mounting Method
    Screw
  • Overall Height
    9.0 mm
  • Overall Length
    35.4 mm
Fibre Clip - Push In ; Hole Diameter 4.7 mm, 3.2 mm, 3.2 mm ; Overall Height 7.6 mm | 0.299 in ;

OFB3P-4-19


Stock Levels
642 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Push In
  • Overall Height
    7.6 mm
  • Overall Length
    23.9 mm
Fibre Clip - Adhesive ; Hole Diameter 2.7 mm | 0.106 in ; Overall Height 7.33 mm | 0.289 in ;

EFA04-63-ASS


Stock Levels
19 In stock
Attributes
  • Colour
    Green
  • Material
    Nylon 6
  • Mounting Method
    Adhesive
  • Overall Height
    7.33 mm
  • Overall Length
    26.5 mm
Fibre Clip - Clip In;Adhesive ; ; Overall Height 6.4 mm | 0.252 in ;

EFA04-08-ASS


Stock Levels
8110 In stock
Attributes
  • Colour
    Blue
  • Material
    Nylon 6
  • Mounting Method
    Clip in;Adhesive
  • Overall Height
    6.4 mm
  • Overall Length
    72.66 mm
Fibre Clip - Push In ; Hole Diameter 7.9 mm | 0.311 in ; Overall Height 15.7 mm | 0.618 in ; Style 2

OFB-BH-9-19


Stock Levels
995 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Push In
  • Overall Height
    15.7 mm
  • Overall Length
    25.2 mm
Fibre Clip - Screw ; Hole Diameter 6.65 mm | 0.262 in ; Overall Height 6.0 mm | 0.236 in ; Style 1

OFSH-T-6-01BLK


Stock Levels
1719 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Mounting Method
    Screw
  • Overall Height
    6.0 mm
  • Overall Length
    37.0 mm
Fibre Clip - Adhesive ; ; Overall Height 8.4 mm | 0.331 in ;

OFEB-3-19


Stock Levels
2048 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Adhesive
  • Overall Height
    8.4 mm
  • Overall Length
    20.6 mm
Fibre Clip - Push In ; Hole Diameter 7.9 mm | 0.311 in ; Overall Height 16.5 mm | 0.65 in ; Style 1

OFB-BH-6-19


Stock Levels
15122 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Push In
  • Overall Height
    16.5 mm
  • Overall Length
    14.0 mm
Fibre Clip - Adhesive ; Hole Diameter 2.0 mm | 0.079 in ; Overall Height 9.0 mm | 0.354 in ;

OFSH-6-3.5A


Stock Levels
280 In stock
Attributes
  • Colour
    Natural
  • Material
    PP;TPE
  • Mounting Method
    Adhesive
  • Overall Height
    9.0 mm
  • Overall Length
    35.4 mm
Fibre Clip - Screw ; Hole Diameter 6.7 mm | 0.264 in ; Overall Height 6.2 mm | 0.244 in ; Style 1

OFSH-T-6-19BLK


Stock Levels
5669 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Mounting Method
    Screw
  • Overall Height
    6.2 mm
  • Overall Length
    37.3 mm
Fibre Clip - Clip-On, Screw ; Hole Diameter 2.7 mm | 0.106 in ; Overall Height 7.33 mm | 0.289 in ;

EFA04-63-001


Stock Levels
300 In stock
Attributes
  • Colour
    Green
  • Material
    Nylon 6
  • Mounting Method
    Clip-On, Screw
  • Overall Height
    7.33 mm
  • Overall Length
    26.5 mm
Fibre Clip - Adhesive ; ; Overall Height 6.7 mm | 0.264 in ;

OFHB3-4-19A-RT


Stock Levels
3059 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Adhesive
  • Overall Height
    6.7 mm
  • Overall Length
    22.0 mm
16 Slot Fibre Clip - Clip In;Adhesive ; ; Overall Height 5.5 mm | 0.217 in ;

EFA04-18-ASS


Stock Levels
822 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Mounting Method
    Clip in;Adhesive
  • Overall Height
    5.5 mm
  • Overall Length
    89.0 mm
Fibre Clip - Clip On ; Hole Diameter 6.5 mm | 0.256 in ; Overall Height 5.8 mm | 0.228 in ; Style 2

OFSH-T-12-19BLK


Stock Levels
115902 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Mounting Method
    Clip On
  • Overall Height
    5.8 mm
  • Overall Length
    35.6 mm
Fibre Clip - Adhesive ; Hole Diameter 3.2 mm | 0.126 in ; Overall Height 8.0 mm | 0.315 in ;

EFA04-61-ASS


Stock Levels
38 In stock
Attributes
  • Colour
    Red
  • Material
    Nylon 6
  • Mounting Method
    Adhesive
  • Overall Height
    8.0 mm
  • Overall Length
    26.5 mm
Fibre Clip - Clip-On, Screw ; Hole Diameter 3.2 mm | 0.126 in ; Overall Height 8.0 mm | 0.315 in ;

EFA04-61-001


Stock Levels
110 In stock
Attributes
  • Colour
    Red
  • Material
    Nylon 6
  • Mounting Method
    Clip-On, Screw
  • Overall Height
    8.0 mm
  • Overall Length
    26.5 mm
Fibre Clip - Clip in;Adhesive ; ; Overall Height 4.8 mm | 0.189 in ;

EFA04-02-ASS


Stock Levels
1054 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6
  • Mounting Method
    Clip in;Adhesive
  • Overall Height
    4.8 mm
  • Overall Length
    26.5 mm
Fibre Clip - Clip On ; Hole Diameter 6.5 mm | 0.256 in ; Overall Height 5.8 mm | 0.228 in ; Style 2

OFSH-T-12-01BLK


Stock Levels
479 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Mounting Method
    Clip On
  • Overall Height
    5.8 mm
  • Overall Length
    35.6 mm
Fibre Clip - ; ; Overall Height 6.6 mm | 0.26 in ;

OFSH-6-3.5L


Stock Levels
1350 In stock
Attributes
  • Colour
    Natural
  • Material
    PP;TPE
  • Overall Height
    6.6 mm
  • Overall Length
    35.4 mm
  • Overall Width
    20.0 mm
Fibre Clip - Clip-On, Screw ; Hole Diameter 2.7 mm | 0.106 in ; Overall Height 7.33 mm | 0.289 in ;

EFA04-64-001


Stock Levels
23 In stock
Attributes
  • Colour
    Yellow
  • Material
    Nylon 6
  • Mounting Method
    Clip-On, Screw
  • Overall Height
    7.33 mm
  • Overall Length
    26.5 mm