Menu Search

Fixed Compression Cam Latches

In stock

"Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.

The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.

It works in temperatures from -50 to +80 C.

  • Material: Die Cast Zinc Alloy, Zinc Alloy, Zamak, Stainless Steel
  • Colour: Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
2 results
Product SKUs information
Item Code Price range Availability Maximum Grip Latch Style Housing Height Mounting Orientation Finish Head Style Key Type View
82.7628 RM - 91.7039 RM Request the lead time here
22.0 mm
Fixed Compression
32.0 mm
Left Handed
Black Powder Coated
Wing Knob
No Key
95.5459 RM - 105.868 RM Request the lead time here
32.0 mm
Fixed Compression
32.0 mm
Left Handed
Black Powder Coated
Wing Knob
No Key
Compression Cam Latch - Knob Handle; Maximum Grip - 22.0 mm | 0.866 in; Zamak

0401129460E

Price Range
91.7039 RM - 82.7628 RM

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Black Powder Coated
  • Handle Type
    Knob Handle
  • Housing Material
    Zamak
  • Latch Material
    Die Cast Zinc Alloy
Compression Cam Latch - Knob Handle; Maximum Grip - 32.0 mm | 1.26 in; Zamak

0401129430E

Price Range
105.868 RM - 95.5459 RM

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Black Powder Coated
  • Handle Type
    Knob Handle
  • Housing Material
    Zamak
  • Latch Material
    Die Cast Zinc Alloy