Menu Search

Flat Cable Clamp - Screw & Adhesive Mount, Split Arm

In stock

Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes the ribbon clamp screw and adhesive mounted.Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

  • Material: Nylon, PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Colour Mounting Method View
2.0424 RM - 2.2636 RM 1030 In stock
Natural
Adhesive
0.7419 RM - 0.8218 RM 7339 In stock
Natural
Screw
0.7623 RM - 0.8446 RM 10465 In stock
Natural
Screw
0.6135 RM - 0.6794 RM 4073 In stock
Natural
Adhesive
Flat Cable Clip - ;

SFCC-8-01A-RT

Price Range
2.2636 RM - 2.0424 RM

Stock Levels
1030 In stock
Attributes
  • Adhesive Type
    Acrylic
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Adhesive
Flat Cable Clip - 6.4 mm | 0.252 in ;

SFCC-8-01

Price Range
0.8218 RM - 0.7419 RM

Stock Levels
7339 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Screw
  • Base Length
    25.4 mm
  • Full Material
    Polyamide
Flat Cable Clip - 6.4 mm | 0.252 in ;

SFCC-4-01

Price Range
0.8446 RM - 0.7623 RM

Stock Levels
10465 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Screw
  • Base Length
    17.1 mm
  • Full Material
    Polyamide
Flat Cable Clip - 6.4 mm | 0.252 in ;

SFCC-4-01A-RT

Price Range
0.6794 RM - 0.6135 RM

Stock Levels
4073 In stock
Attributes
  • Adhesive Type
    Acrylic Adhesive/ PU Foam Tape/HDPE Liner
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Adhesive
  • Base Length
    17.1 mm