Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Cable Ferrite Cores have a special design that helps eliminate noise on flat cables. They work by blocking the low-frequency noise and absorbing the high-frequency noise that emit from signal lines or power cables. This makes them ideal for use in electromagnetic emissions suppression and for radio frequency interference.
Our range are available in various insert lengths and MHz Impedances. They come in various types that are suitable for Flat and Ribbon Cables.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Insert Length | Impedance 100 MHz | Overall Length | Colour | Impedance 25 MHz | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|
| 19.7491 RM - 21.8822 RM | 20 In stock |
1.354 in
34.4 mm
|
110 Ω
|
1.772 in
45.0 mm
|
Black
|
43 Ω
|
|
||
| 15.5926 RM - 17.2766 RM | 240 In stock |
2.047 in
52.0 mm
|
119 Ω
|
2.307 in
58.6 mm
|
Grey
|
43 Ω
|
0.787 in
20.0 mm
|
||
| 6.9513 RM - 7.7029 RM | 86 In stock |
1.732 in
44.0 mm
|
66 Ω
|
1.953 in
49.6 mm
|
Grey
|
25 Ω
|
0.472 in
12.0 mm
|
||
| 7.7258 RM - 8.5606 RM | 506 In stock |
1.732 in
44.0 mm
|
94 Ω
|
1.953 in
49.6 mm
|
Grey
|
31 Ω
|
0.591 in
15.0 mm
|
||
| RFS2-20-12-A5 | 4.1783 RM - 4.6294 RM | 6733 In stock |
1.063 in
27.0 mm
|
75 Ω
|
1.22 in
31.0 mm
|
Grey
|
28 Ω
|
0.472 in
12.0 mm
|
|
| 5.8004 RM - 6.4262 RM | 20 In stock |
0.925 in
23.5 mm
|
71 Ω
|
1.126 in
28.6 mm
|
Grey
|
31 Ω
|
0.394 in
10.0 mm
|
||
| 4.4442 RM - 4.925 RM | 20 In stock |
1.063 in
27.0 mm
|
57 Ω
|
1.319 in
33.5 mm
|
Grey
|
26 Ω
|
0.394 in
10.0 mm
|
||
| 4.6385 RM - 5.1393 RM | 104 In stock |
1.378 in
35.0 mm
|
64 Ω
|
1.575 in
40.0 mm
|
Grey
|
25 Ω
|
0.394 in
10.0 mm
|
||
| 40.7597 RM - 45.1638 RM | 5948 In stock |
1.047 in
26.6 mm
|
175 Ω
|
1.496 in
38.0 mm
|
Black
|
105 Ω
|
|
||
| 1.2772 RM - 1.4156 RM | 20 In stock |
0.382 in
9.7 mm
|
32 Ω
|
0.545 in
13.84 mm
|
Grey
|
10 Ω
|
0.074 in
1.88 mm
|
||
| 6.9513 RM - 7.7029 RM | 20 In stock |
1.768 in
44.9 mm
|
62 Ω
|
1.969 in
50.0 mm
|
Grey
|
23 Ω
|
0.472 in
12.0 mm
|
||
| 6.9513 RM - 7.7029 RM | 20 In stock |
1.378 in
35.0 mm
|
98 Ω
|
1.575 in
40.0 mm
|
Grey
|
36 Ω
|
0.709 in
18.0 mm
|
||
| 2.1387 RM - 2.37 RM | 15715 In stock |
0.315 in
8.0 mm
|
65 Ω
|
0.394 in
10.0 mm
|
Grey
|
25 Ω
|
0.276 in
7.0 mm
|
||
| 3.8639 RM - 4.2803 RM | 12 In stock |
0.846 in
21.5 mm
|
87 Ω
|
1.004 in
25.5 mm
|
Grey
|
27 Ω
|
0.472 in
12.0 mm
|
||
| 5.8004 RM - 6.4262 RM | 20 In stock |
0.787 in
20.0 mm
|
78 Ω
|
0.965 in
24.5 mm
|
Grey
|
41 Ω
|
0.787 in
20.0 mm
|
||
| 10.043 RM - 11.1284 RM | 660 In stock |
0.925 in
23.5 mm
|
127 Ω
|
1.122 in
28.5 mm
|
Grey
|
55 Ω
|
0.709 in
18.0 mm
|
||
| 21.2516 RM - 23.5474 RM | 20 In stock |
1.72 in
43.7 mm
|
104 Ω
|
2.169 in
55.1 mm
|
Black
|
36 Ω
|
|
||
| 91.223 RM - 101.0777 RM | Request the lead time here |
2.047 in
52.0 mm
|
172 Ω
|
3.012 in
76.5 mm
|
Black
|
77 Ω
|
|
||
| 41.8814 RM - 46.4064 RM | Request the lead time here |
1.354 in
34.4 mm
|
189 Ω
|
1.772 in
45.0 mm
|
Black
|
102 Ω
|
|
||
| 3.0887 RM - 3.4213 RM | 20 In stock |
0.453 in
11.5 mm
|
90 Ω
|
0.63 in
16.0 mm
|
Grey
|
50 Ω
|
0.591 in
15.0 mm