Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Cable Ferrite Cores have a special design that helps eliminate noise on flat cables. They work by blocking the low-frequency noise and absorbing the high-frequency noise that emit from signal lines or power cables. This makes them ideal for use in electromagnetic emissions suppression and for radio frequency interference.
Our range are available in various insert lengths and MHz Impedances. They come in various types that are suitable for Flat and Ribbon Cables.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Insert Length | Impedance 100 MHz | Overall Length | Colour | Impedance 25 MHz | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|
| 19.7491 RM - 21.8822 RM | 20 In stock |
1.354 in
34.4 mm
|
110 Ω
|
1.772 in
45.0 mm
|
Black
|
43 Ω
|
|
||
| 15.5926 RM - 17.2766 RM | 240 In stock |
2.047 in
52.0 mm
|
119 Ω
|
2.307 in
58.6 mm
|
Grey
|
43 Ω
|
0.787 in
20.0 mm
|
||
| 6.9513 RM - 7.7029 RM | 86 In stock |
1.732 in
44.0 mm
|
66 Ω
|
1.953 in
49.6 mm
|
Grey
|
25 Ω
|
0.472 in
12.0 mm
|
||
| 7.7258 RM - 8.5606 RM | 506 In stock |
1.732 in
44.0 mm
|
94 Ω
|
1.953 in
49.6 mm
|
Grey
|
31 Ω
|
0.591 in
15.0 mm
|
||
| RFS2-20-12-A5 | 4.1783 RM - 4.6294 RM | 6733 In stock |
1.063 in
27.0 mm
|
75 Ω
|
1.22 in
31.0 mm
|
Grey
|
28 Ω
|
0.472 in
12.0 mm
|
|
| 5.8004 RM - 6.4262 RM | 20 In stock |
0.925 in
23.5 mm
|
71 Ω
|
1.126 in
28.6 mm
|
Grey
|
31 Ω
|
0.394 in
10.0 mm
|
||
| 4.4442 RM - 4.925 RM | 20 In stock |
1.063 in
27.0 mm
|
57 Ω
|
1.319 in
33.5 mm
|
Grey
|
26 Ω
|
0.394 in
10.0 mm
|
||
| 4.6385 RM - 5.1393 RM | 104 In stock |
1.378 in
35.0 mm
|
64 Ω
|
1.575 in
40.0 mm
|
Grey
|
25 Ω
|
0.394 in
10.0 mm
|
||
| 45.0241 RM - 49.8884 RM | 7560 In stock |
1.72 in
43.7 mm
|
181 Ω
|
2.169 in
55.1 mm
|
Black
|
80 Ω
|
|
||
| 4.2506 RM - 4.7094 RM | 20 In stock |
0.736 in
18.7 mm
|
77 Ω
|
0.937 in
23.8 mm
|
Grey
|
27 Ω
|
0.591 in
15.0 mm
|
||
| 1.7884 RM - 1.982 RM | 20 In stock |
0.118 in
3.0 mm
|
74 Ω
|
0.197 in
5.0 mm
|
Grey
|
46 Ω
|
0.354 in
9.0 mm
|
||
| 8.7846 RM - 9.7334 RM | 5416 In stock |
1.732 in
44.0 mm
|
66 Ω
|
1.953 in
49.6 mm
|
Grey
|
25 Ω
|
0.472 in
12.0 mm
|
||
| 10.5578 RM - 11.6984 RM | Request the lead time here |
1.063 in
27.0 mm
|
188 Ω
|
1.26 in
32.0 mm
|
Grey
|
76 Ω
|
0.63 in
16.0 mm
|
||
| 20.3022 RM - 22.4954 RM | 326 In stock |
1.354 in
34.4 mm
|
195 Ω
|
1.776 in
45.1 mm
|
Grey
|
95 Ω
|
1.122 in
28.5 mm
|
||
| 5.4027 RM - 5.9867 RM | 2069 In stock |
0.736 in
18.7 mm
|
47 Ω
|
0.937 in
23.8 mm
|
Grey
|
21 Ω
|
0.276 in
7.0 mm
|
||
| 4.826 RM - 5.3475 RM | 4580 In stock |
0.736 in
18.7 mm
|
96 Ω
|
0.937 in
23.8 mm
|
Grey
|
46 Ω
|
0.492 in
12.5 mm
|
||
| 5.8295 RM - 6.4596 RM | 8190 In stock |
0.787 in
20.0 mm
|
70 Ω
|
0.965 in
24.5 mm
|
Grey
|
35 Ω
|
0.472 in
12.0 mm
|
||
| 6.6393 RM - 7.3569 RM | 1388 In stock |
1.378 in
35.0 mm
|
69 Ω
|
1.575 in
40.0 mm
|
Grey
|
28 Ω
|
0.472 in
12.0 mm
|
||
| 5.7779 RM - 6.4013 RM | 20 In stock |
1.378 in
35.0 mm
|
85 Ω
|
1.575 in
40.0 mm
|
Grey
|
32 Ω
|
0.591 in
15.0 mm
|
||
| 6.9513 RM - 7.7029 RM | Request the lead time here |
1.378 in
35.0 mm
|
100 Ω
|
1.516 in
38.5 mm
|
Grey
|
31 Ω
|
0.591 in
15.0 mm