Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Cable Ferrite Cores have a special design that helps eliminate noise on flat cables. They work by blocking the low-frequency noise and absorbing the high-frequency noise that emit from signal lines or power cables. This makes them ideal for use in electromagnetic emissions suppression and for radio frequency interference.
Our range are available in various insert lengths and MHz Impedances. They come in various types that are suitable for Flat and Ribbon Cables.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Insert Length | Impedance 100 MHz | Overall Length | Colour | Impedance 25 MHz | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|
| 45.0241 RM - 49.8884 RM | 7560 In stock |
1.72 in
43.7 mm
|
181 Ω
|
2.169 in
55.1 mm
|
Black
|
80 Ω
|
|
||
| 4.2506 RM - 4.7094 RM | 20 In stock |
0.736 in
18.7 mm
|
77 Ω
|
0.937 in
23.8 mm
|
Grey
|
27 Ω
|
0.591 in
15.0 mm
|
||
| 8.7846 RM - 9.7334 RM | 5416 In stock |
1.732 in
44.0 mm
|
66 Ω
|
1.953 in
49.6 mm
|
Grey
|
25 Ω
|
0.472 in
12.0 mm
|
||
| 10.5578 RM - 11.6984 RM | Request the lead time here |
1.063 in
27.0 mm
|
188 Ω
|
1.26 in
32.0 mm
|
Grey
|
76 Ω
|
0.63 in
16.0 mm
|
||
| 20.3022 RM - 22.4954 RM | 326 In stock |
1.354 in
34.4 mm
|
195 Ω
|
1.776 in
45.1 mm
|
Grey
|
95 Ω
|
1.122 in
28.5 mm
|
||
| 6.9513 RM - 7.7029 RM | 86 In stock |
1.732 in
44.0 mm
|
66 Ω
|
1.953 in
49.6 mm
|
Grey
|
25 Ω
|
0.472 in
12.0 mm
|
||
| 7.7258 RM - 8.5606 RM | 506 In stock |
1.732 in
44.0 mm
|
94 Ω
|
1.953 in
49.6 mm
|
Grey
|
31 Ω
|
0.591 in
15.0 mm
|
||
| 6.6393 RM - 7.3569 RM | 1388 In stock |
1.378 in
35.0 mm
|
69 Ω
|
1.575 in
40.0 mm
|
Grey
|
28 Ω
|
0.472 in
12.0 mm
|
||
| 4.4442 RM - 4.925 RM | 20 In stock |
1.063 in
27.0 mm
|
57 Ω
|
1.319 in
33.5 mm
|
Grey
|
26 Ω
|
0.394 in
10.0 mm
|
||
| 4.6385 RM - 5.1393 RM | 104 In stock |
1.378 in
35.0 mm
|
64 Ω
|
1.575 in
40.0 mm
|
Grey
|
25 Ω
|
0.394 in
10.0 mm
|
||
| 21.2516 RM - 23.5474 RM | 20 In stock |
1.72 in
43.7 mm
|
104 Ω
|
2.169 in
55.1 mm
|
Black
|
36 Ω
|
|
||
| 19.8638 RM - 22.0091 RM | 4020 In stock |
0.827 in
21.0 mm
|
90 Ω
|
0.984 in
25.0 mm
|
Black
|
28 Ω
|
|
||
| 41.8814 RM - 46.4064 RM | Request the lead time here |
1.354 in
34.4 mm
|
189 Ω
|
1.772 in
45.0 mm
|
Black
|
102 Ω
|
|
||
| 6.8712 RM - 7.6136 RM | Request the lead time here |
1.575 in
40.0 mm
|
70 Ω
|
1.78 in
45.2 mm
|
Grey
|
27 Ω
|
0.472 in
12.0 mm
|
||
| 7.5505 RM - 8.3664 RM | 20 In stock |
1.063 in
27.0 mm
|
121 Ω
|
1.22 in
31.0 mm
|
Grey
|
42 Ω
|
0.787 in
20.0 mm
|
||
| 6.1767 RM - 6.8438 RM | 20 In stock |
1.276 in
32.4 mm
|
88 Ω
|
1.417 in
36.0 mm
|
Grey
|
29 Ω
|
0.472 in
12.0 mm
|
||
| 30.2571 RM - 33.5267 RM | 10409 In stock |
2.047 in
52.0 mm
|
124 Ω
|
2.5 in
63.5 mm
|
Black
|
50 Ω
|
|
||
| 3.3843 RM - 3.751 RM | 3349 In stock |
0.787 in
20.0 mm
|
58 Ω
|
0.917 in
23.3 mm
|
Grey
|
23 Ω
|
0.472 in
12.0 mm
|
||
| 29.6555 RM - 32.8595 RM | 14020 In stock |
2.047 in
52.0 mm
|
114 Ω
|
2.5 in
63.5 mm
|
Black
|
45 Ω
|
|
||
| 2.3141 RM - 2.5636 RM | 18 In stock |
0.453 in
11.5 mm
|
72 Ω
|
0.63 in
16.0 mm
|
Grey
|
29 Ω
|
0.315 in
8.0 mm