Flat Cable Ferrite Cores have a special design that helps eliminate noise on flat cables. They work by blocking the low-frequency noise and absorbing the high-frequency noise that emit from signal lines or power cables. This makes them ideal for use in electromagnetic emissions suppression and for radio frequency interference.
Our range are available in various insert lengths and MHz Impedances. They come in various types that are suitable for Flat and Ribbon Cables.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Insert Length | Impedance 100 MHz | Overall Length | Colour | Impedance 25 MHz | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|
| 19.7491 RM - 21.8822 RM | 20 In stock |
1.354 in
34.4 mm
|
110 Ω
|
1.772 in
45.0 mm
|
Black
|
43 Ω
|
|
||
| 15.5926 RM - 17.2766 RM | 240 In stock |
2.047 in
52.0 mm
|
119 Ω
|
2.307 in
58.6 mm
|
Grey
|
43 Ω
|
0.787 in
20.0 mm
|
||
| 6.9513 RM - 7.7029 RM | 86 In stock |
1.732 in
44.0 mm
|
66 Ω
|
1.953 in
49.6 mm
|
Grey
|
25 Ω
|
0.472 in
12.0 mm
|
||
| 7.7258 RM - 8.5606 RM | 506 In stock |
1.732 in
44.0 mm
|
94 Ω
|
1.953 in
49.6 mm
|
Grey
|
31 Ω
|
0.591 in
15.0 mm
|
||
| RFS2-20-12-A5 | 4.1783 RM - 4.6294 RM | 6733 In stock |
1.063 in
27.0 mm
|
75 Ω
|
1.22 in
31.0 mm
|
Grey
|
28 Ω
|
0.472 in
12.0 mm
|
|
| 5.8004 RM - 6.4262 RM | 20 In stock |
0.925 in
23.5 mm
|
71 Ω
|
1.126 in
28.6 mm
|
Grey
|
31 Ω
|
0.394 in
10.0 mm
|
||
| 4.4442 RM - 4.925 RM | 20 In stock |
1.063 in
27.0 mm
|
57 Ω
|
1.319 in
33.5 mm
|
Grey
|
26 Ω
|
0.394 in
10.0 mm
|
||
| 4.6385 RM - 5.1393 RM | 104 In stock |
1.378 in
35.0 mm
|
64 Ω
|
1.575 in
40.0 mm
|
Grey
|
25 Ω
|
0.394 in
10.0 mm
|
||
| 91.223 RM - 101.0777 RM | Request the lead time here |
2.047 in
52.0 mm
|
172 Ω
|
3.012 in
76.5 mm
|
Black
|
77 Ω
|
|
||
| 41.8814 RM - 46.4064 RM | Request the lead time here |
1.354 in
34.4 mm
|
189 Ω
|
1.772 in
45.0 mm
|
Black
|
102 Ω
|
|
||
| 1.7441 RM - 1.9316 RM | 20 In stock |
0.283 in
7.2 mm
|
41 Ω
|
0.358 in
9.1 mm
|
Grey
|
19 Ω
|
0.307 in
7.8 mm
|
||
| 4.7987 RM - 5.3171 RM | 20 In stock |
0.453 in
11.5 mm
|
120 Ω
|
0.63 in
16.0 mm
|
Grey
|
60 Ω
|
0.787 in
20.0 mm
|
||
| 7.5505 RM - 8.3664 RM | 20 In stock |
1.063 in
27.0 mm
|
121 Ω
|
1.22 in
31.0 mm
|
Grey
|
42 Ω
|
0.787 in
20.0 mm
|
||
| 19.8638 RM - 22.0091 RM | 4020 In stock |
0.827 in
21.0 mm
|
90 Ω
|
0.984 in
25.0 mm
|
Black
|
28 Ω
|
|
||
| 2.906 RM - 3.2197 RM | 16020 In stock |
0.315 in
8.0 mm
|
60 Ω
|
0.394 in
10.0 mm
|
Grey
|
28 Ω
|
0.315 in
8.0 mm
|
||
| 6.8712 RM - 7.6136 RM | Request the lead time here |
1.575 in
40.0 mm
|
70 Ω
|
1.78 in
45.2 mm
|
Grey
|
27 Ω
|
0.472 in
12.0 mm
|
||
| 17.8903 RM - 19.8231 RM | 20 In stock |
1.909 in
48.5 mm
|
95 Ω
|
2.362 in
60.0 mm
|
Grey
|
40 Ω
|
0.5 in
12.7 mm
|
||
| 5.0482 RM - 5.594 RM | 172280 In stock |
0.846 in
21.5 mm
|
126 Ω
|
1.004 in
25.5 mm
|
Grey
|
48 Ω
|
0.591 in
15.0 mm
|
||
| 9.0353 RM - 10.0115 RM | 200 In stock |
0.551 in
14.0 mm
|
123 Ω
|
0.744 in
18.9 mm
|
Grey
|
61 Ω
|
0.787 in
20.0 mm
|
||
| 3.947 RM - 4.3732 RM | 20 In stock |
0.551 in
14.0 mm
|
62 Ω
|
0.748 in
19.0 mm
|
Grey
|
38 Ω
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue