Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| 0.0813 RM - 0.0905 RM | 576708 In stock |
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| 1010360000VR | 0.0929 RM - 0.1038 RM | 235065 In stock |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.591 in
15.0 mm
|
0.063 in
1.6 mm
|
|
| 0.8857 RM - 0.981 RM | 257 In stock |
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
1.535 in
39.0 mm
|
0.157 in
4.0 mm
|
||
| 1.3349 RM - 1.4794 RM | 220548 In stock |
Natural
|
Nylon 6/6
|
0.669 in
17.0 mm
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
||
| 0.4553 RM - 0.505 RM | 135504 In stock |
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
||
| 0.3096 RM - 0.3424 RM | 19980 In stock |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| 0.2337 RM - 0.258 RM | 29670 In stock |
Natural
|
Nylon 6/6
|
0.413 in
10.5 mm
|
1.181 in
30.0 mm
|
0.098 in
2.5 mm
|
||
| 0.0856 RM - 0.0947 RM | 45532 In stock |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| 0.1421 RM - 0.1579 RM | 2010 In stock |
Natural
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
||
| 0.1226 RM - 0.1359 RM | 34960 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||
| 0.2155 RM - 0.2392 RM | 127730 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
||
| 0.2871 RM - 0.3181 RM | 669938 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.551 in
14.0 mm
|
0.059 in
1.5 mm
|
||
| 0.1421 RM - 0.1579 RM | 2827868 In stock |
Natural
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| 0.1821 RM - 0.2009 RM | 413076 In stock |
Natural
|
Nylon 6/6
|
0.48 in
12.2 mm
|
0.945 in
24.0 mm
|
0.051 in
1.3 mm
|
||
| 0.4789 RM - 0.5311 RM | 166688 In stock |
Natural
|
Nylon 6/6
|
1.024 in
26.0 mm
|
1.378 in
35.0 mm
|
0.039 in
1.0 mm
|
||
| 0.9986 RM - 1.1067 RM | 24697 In stock |
|
PVDF
|
0.512 in
13.0 mm
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
||
| 0.7412 RM - 0.8208 RM | 191035 In stock |
Natural
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| 0.1269 RM - 0.1397 RM | 874994 In stock |
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.047 in
1.2 mm
|
||
| 0.156 RM - 0.1731 RM | 1255578 In stock |
Natural
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| 0.9834 RM - 1.0896 RM | 80505 In stock |
Natural
|
Nylon 6/6
|
0.638 in
16.2 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm