Menu Search

Flat Washers - Rubber

In stock

Rubber Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.

It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.

  • Material: TPR, TPE
  • Colour: Black
  • Material Flammability Standard: , UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
1.2687 RM - 1.4059 RM 1771 In stock
TPE/TPV
8.4 mm
16.0 mm
1.6 mm
0.2155 RM - 0.2392 RM 338127 In stock
Black
TPE/TPV
8.4 mm
18.0 mm
1.5 mm
0.1427 RM - 0.1584 RM 584584 In stock
Grey
TPE/TPV
4.3 mm
9.0 mm
0.8 mm
0.2514 RM - 0.278 RM 6527 In stock
Black
TPE/TPV
8.4 mm
24.0 mm
2.0 mm
1020482001VR 0.3229 RM - 0.3588 RM 138504 In stock
Black
TPE/TPV
10.5 mm
30.0 mm
2.5 mm
0.0947 RM - 0.1044 RM 648460 In stock
Black
TPE/TPV
5.3 mm
12.0 mm
1.0 mm
0.0692 RM - 0.0759 RM 58980 In stock
Black
TPE/TPV
5.3 mm
15.0 mm
1.2 mm
0050612001VR 0.6246 RM - 0.692 RM 2562 In stock
TPE/TPV
15.0 mm
30.0 mm
3.0 mm
1.1606 RM - 1.2858 RM 39 In stock
Black
TPE/TPV
17.0 mm
50.0 mm
3.0 mm
0.1438 RM - 0.159 RM 562604 In stock
Grey
TPE/TPV
6.4 mm
12.0 mm
1.6 mm
1020342001VR 0.1615 RM - 0.1791 RM 284309 In stock
Black
TPE/TPV
6.4 mm
18.0 mm
1.6 mm
0.2775 RM - 0.3072 RM 496386 In stock
Black
TPE/TPV
10.5 mm
20.0 mm
2.0 mm
0.1286 RM - 0.1427 RM 682853 In stock
Grey
TPE/TPV
5.3 mm
10.0 mm
1.0 mm
0.2471 RM - 0.2732 RM 1562 In stock
Black
TPE/TPV
10.5 mm
22.0 mm
2.0 mm
0.8056 RM - 0.8923 RM 928 In stock
Black
TPE/TPV
13.0 mm
37.0 mm
3.0 mm
0.343 RM - 0.38 RM 28528 In stock
Black
TPE/TPV
13.0 mm
27.0 mm
2.5 mm
0.2998 RM - 0.3321 RM 723 In stock
TPE/TPV
13.0 mm
24.0 mm
2.5 mm
0.1487 RM - 0.1652 RM 1306753 In stock
Black
TPE/TPV
4.3 mm
10.0 mm
0.8 mm
0040292001VR 0.139 RM - 0.1536 RM 9304 In stock
Black
TPE/TPV
6.4 mm
14.0 mm
1.2 mm
0.3976 RM - 0.4401 RM 5626 In stock
Black
TPE/TPV
17.0 mm
30.0 mm
3.0 mm
  • of 2
TPE/TPV Flat Washer - Inside Diameter 8.4 mm | 0.331 in; 16.0 mm | 0.63 in; Thickness 1.6 mm | 0.063 in;

0050412001VR

Price Range
1.4059 RM - 1.2687 RM

Stock Levels
1771 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Black TPE/TPV Flat Washer - Inside Diameter 8.4 mm | 0.331 in; 18.0 mm | 0.709 in; Thickness 1.5 mm | 0.059 in;

0040392001VR

Price Range
0.2392 RM - 0.2155 RM

Stock Levels
338127 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.5 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Grey TPE/TPV Flat Washer - Inside Diameter 4.3 mm | 0.169 in; 9.0 mm | 0.354 in; Thickness 0.8 mm | 0.031 in;

0050152001VR

Price Range
0.1584 RM - 0.1427 RM

Stock Levels
584584 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Black TPE/TPV Flat Washer - Inside Diameter 8.4 mm | 0.331 in; Outside Diameter - 24.0 mm | 0.945 in; Thickness 2.0 mm | 0.079 in;

1020422001VR

Price Range
0.278 RM - 0.2514 RM

Stock Levels
6527 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Black TPE/TPV Flat Washer - Inside Diameter 10.5 mm | 0.413 in; Outside Diameter - 30.0 mm | 1.181 in; Thickness 2.5 mm | 0.098 in;

1020482001VR

Price Range
0.3588 RM - 0.3229 RM

Stock Levels
138504 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Black TPE/TPV Flat Washer - Inside Diameter 5.3 mm | 0.209 in; 12.0 mm | 0.472 in; Thickness 1.0 mm | 0.039 in;

0040222001VR

Price Range
0.1044 RM - 0.0947 RM

Stock Levels
648460 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Black TPE/TPV Flat Washer - Inside Diameter 5.3 mm | 0.209 in; Outside Diameter - 15.0 mm | 0.591 in; Thickness 1.2 mm | 0.047 in;

1020252001VR

Price Range
0.0759 RM - 0.0692 RM

Stock Levels
58980 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    1.2 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
TPE/TPV Flat Washer - Inside Diameter 15.0 mm | 0.591 in; 30.0 mm | 1.181 in; Thickness 3.0 mm | 0.118 in;

0050612001VR

Price Range
0.692 RM - 0.6246 RM

Stock Levels
2562 In stock
Attributes
  • Inside Diameter
    15.0 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Black TPE/TPV Flat Washer - Inside Diameter 17.0 mm | 0.669 in; Outside Diameter - 50.0 mm | 1.969 in; Thickness 3.0 mm | 0.118 in;

1020632001VR

Price Range
1.2858 RM - 1.1606 RM

Stock Levels
39 In stock
Attributes
  • Inside Diameter
    17.0 mm
  • Outside Diameter
    50.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Grey TPE/TPV Flat Washer - Inside Diameter 6.4 mm | 0.252 in; 12.0 mm | 0.472 in; Thickness 1.6 mm | 0.063 in;

0050322001VR

Price Range
0.159 RM - 0.1438 RM

Stock Levels
562604 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Black TPE/TPV Flat Washer - Inside Diameter 6.4 mm | 0.252 in; Outside Diameter - 18.0 mm | 0.709 in; Thickness 1.6 mm | 0.063 in;

1020342001VR

Price Range
0.1791 RM - 0.1615 RM

Stock Levels
284309 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Black TPE/TPV Flat Washer - Inside Diameter 10.5 mm | 0.413 in; 20.0 mm | 0.787 in; Thickness 2.0 mm | 0.079 in;

0050472001VR

Price Range
0.3072 RM - 0.2775 RM

Stock Levels
496386 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Grey TPE/TPV Flat Washer - Inside Diameter 5.3 mm | 0.209 in; 10.0 mm | 0.394 in; Thickness 1.0 mm | 0.039 in;

0050232001VR

Price Range
0.1427 RM - 0.1286 RM

Stock Levels
682853 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Black TPE/TPV Flat Washer - Inside Diameter 10.5 mm | 0.413 in; 22.0 mm | 0.866 in; Thickness 2.0 mm | 0.079 in;

0040452001VR

Price Range
0.2732 RM - 0.2471 RM

Stock Levels
1562 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    22.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Black TPE/TPV Flat Washer - Inside Diameter 13.0 mm | 0.512 in; Outside Diameter - 37.0 mm | 1.457 in; Thickness 3.0 mm | 0.118 in;

1020582001VR

Price Range
0.8923 RM - 0.8056 RM

Stock Levels
928 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    37.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Black TPE/TPV Flat Washer - Inside Diameter 13.0 mm | 0.512 in; 27.0 mm | 1.063 in; Thickness 2.5 mm | 0.098 in;

0040532001VR

Price Range
0.38 RM - 0.343 RM

Stock Levels
28528 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    27.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
TPE/TPV Flat Washer - Inside Diameter 13.0 mm | 0.512 in; 24.0 mm | 0.945 in; Thickness 2.5 mm | 0.098 in;

0050552001VR

Price Range
0.3321 RM - 0.2998 RM

Stock Levels
723 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Black TPE/TPV Flat Washer - Inside Diameter 4.3 mm | 0.169 in; 10.0 mm | 0.394 in; Thickness 0.8 mm | 0.031 in;

0040122001VR

Price Range
0.1652 RM - 0.1487 RM

Stock Levels
1306753 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Black TPE/TPV Flat Washer - Inside Diameter 6.4 mm | 0.252 in; 14.0 mm | 0.551 in; Thickness 1.2 mm | 0.047 in;

0040292001VR

Price Range
0.1536 RM - 0.139 RM

Stock Levels
9304 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    14.0 mm
  • Thickness
    1.2 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Black TPE/TPV Flat Washer - Inside Diameter 17.0 mm | 0.669 in; 30.0 mm | 1.181 in; Thickness 3.0 mm | 0.118 in;

0050652001VR

Price Range
0.4401 RM - 0.3976 RM

Stock Levels
5626 In stock
Attributes
  • Inside Diameter
    17.0 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer