Rubber Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|---|---|
0040062001VR | 0.0887 RM - 0.0981 RM | 24373 In stock |
Black
|
TPE/TPV
|
0.126 in
3.2 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
|
0.143 RM - 0.1588 RM | 892491 In stock |
Black
|
TPE/TPV
|
0.169 in
4.3 mm
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
||
0.3298 RM - 0.3654 RM | 56528 In stock |
Black
|
TPE/TPV
|
0.512 in
13.0 mm
|
1.063 in
27.0 mm
|
0.098 in
2.5 mm
|
||
0.3823 RM - 0.4232 RM | 13016 In stock |
Black
|
TPE/TPV
|
0.669 in
17.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
0.2668 RM - 0.2954 RM | 44 In stock |
Black
|
TPE/TPV
|
0.413 in
10.5 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
0040292001VR | 0.1337 RM - 0.1477 RM | 1042 In stock |
Black
|
TPE/TPV
|
0.252 in
6.4 mm
|
0.551 in
14.0 mm
|
0.047 in
1.2 mm
|
|
0.7746 RM - 0.858 RM | 12253 In stock |
Black
|
TPE/TPV
|
0.512 in
13.0 mm
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
||
1020342001VR | 0.1553 RM - 0.1722 RM | 143758 In stock |
Black
|
TPE/TPV
|
0.252 in
6.4 mm
|
0.709 in
18.0 mm
|
0.063 in
1.6 mm
|
|
0.7431 RM - 0.823 RM | 4443 In stock |
Black
|
TPE/TPV
|
0.827 in
21.0 mm
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
||
0.0887 RM - 0.0981 RM | 177946 In stock |
Black
|
TPE/TPV
|
0.126 in
3.2 mm
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||
0.0911 RM - 0.1004 RM | 184460 In stock |
Black
|
TPE/TPV
|
0.209 in
5.3 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
0.1372 RM - 0.1523 RM | 31564 In stock |
Black
|
TPE/TPV
|
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||
0.2417 RM - 0.2673 RM | 198015 In stock |
Black
|
TPE/TPV
|
0.331 in
8.4 mm
|
0.945 in
24.0 mm
|
0.079 in
2.0 mm
|
||
0.0665 RM - 0.073 RM | 45110 In stock |
Black
|
TPE/TPV
|
0.209 in
5.3 mm
|
0.591 in
15.0 mm
|
0.047 in
1.2 mm
|
||
1020482001VR | 0.3105 RM - 0.345 RM | 12719 In stock |
Black
|
TPE/TPV
|
0.413 in
10.5 mm
|
1.181 in
30.0 mm
|
0.098 in
2.5 mm
|
|
1.2199 RM - 1.3518 RM | 1771 In stock |
Black
|
TPE/TPV
|
0.331 in
8.4 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
||
0.2072 RM - 0.23 RM | 64449 In stock |
Black
|
TPE/TPV
|
0.331 in
8.4 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||
0050612001VR | 0.6006 RM - 0.6654 RM | 2162 In stock |
Black
|
TPE/TPV
|
0.591 in
15.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
|
1.116 RM - 1.2363 RM | 39 In stock |
Black
|
TPE/TPV
|
0.669 in
17.0 mm
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
||
0.1383 RM - 0.1529 RM | 530531 In stock |
Black
|
TPE/TPV
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue